Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Signal type | Analog output | |
Functional safety related parameters | ||
Safety Integrity Level (SIL) | SIL 2 | |
Supply | ||
Connection | Power Rail or terminals 9+, 10- | |
Rated voltage | 19 ... 30 V DC | |
Ripple | ≤ 10 % | |
Rated current | ≤ 30 mA at 24 V | |
Power dissipation | ≤ 600 mW at 20 mA and 500 Ω load | |
Power consumption | ≤ 700 mW | |
Input | ||
Connection side | control side | |
Connection | terminals 5-, 6+ | |
Input signal | 4 ... 20 mA , limited to approx. 26 mA | |
Input voltage | open loop voltage of the control system < 30 V | |
Voltage drop | approx. 6 V at 20 mA | |
Input resistance | > 100 kΩ, with field wiring open | |
Output | ||
Connection side | field side | |
Connection | terminals 1+, 2- | |
Voltage | ≥ 13 V at 20 mA | |
Current | 4 ... 20 mA | |
Load | 0 ... 650 Ω | |
Ripple | 20 mV rms | |
Transfer characteristics | ||
Deviation | at 20 °C (68 °F), 4 ... 20 mA < 0.1 % of full scale, incl. non-linearity and hysteresis |
|
Influence of ambient temperature | < 2 µA/K (-20 ... 70 °C (-4 ... 158 °F)); < 4 µA/K (-40 ... -20 °C (-40 ... -4 °F)) | |
Frequency range | field side into the control side: bandwidth with 0.5 Vpp signal 0 ... 3 kHz (-3 dB) control side into the field side: bandwidth with 0.5 Vpp signal 0 ... 3 kHz (-3 dB) |
|
Rise time | 10 to 90 % ≤ 10 ms | |
Galvanic isolation | ||
Input/Output | basic insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
Input/power supply | basic insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
Output/power supply | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
Indicators/settings | ||
Display elements | LED | |
Labeling | space for labeling at the front | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) | |
Conformity | ||
Electromagnetic compatibility | NE 21:2017 EN 61326-3-2:2018 |
|
Degree of protection | IEC 60529 | |
Protection against electrical shock | UL 61010-1:2012 | |
Ambient conditions | ||
Ambient temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | spring terminals | |
Mass | approx. 100 g | |
Dimensions | 12.5 x 124 x 114 mm (0.5 x 4.9 x 4.5 inch) (W x H x D) , housing type A2 | |
Height | 124 mm | |
Width | 12.5 mm | |
Depth | 114 mm | |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | CESI 06 ATEX 021 | |
Marking | II (1)G [Ex ia Ga] IIC II (1)D [Ex ia Da] IIIC I (M1) [Ex ia Ma] I |
|
Output | Ex ia | |
Supply | ||
Maximum safe voltage | 250 V AC (Attention! Um is no rated voltage.) | |
Equipment | terminals 1+, 2- | |
Voltage | 25.2 V | |
Current | 100 mA | |
Power | 630 mW | |
Internal capacitance | 5.7 nF | |
Internal inductance | negligible | |
Certificate | CESI 19 ATEX 021 X | |
Marking | II 3G Ex ec IIC T4 Gc | |
Galvanic isolation | ||
Input/Output | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V | |
Output/power supply | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V | |
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-7:2015 | |
International approvals | ||
FM approval | ||
FM certificate | FM 18 CA 0116 X , FM 19 US 0117 X | |
Control drawing | 116-0469 (cFMus) | |
UL approval | E106378 | |
Control drawing | 116-0459 (cULus) | |
IECEx approval | ||
IECEx certificate | IECEx CES 06.0001X | |
IECEx marking | [Ex ia Ga] IIC , [Ex ia Da] IIIC , [Ex ia Ma] I Ex ec IIC T4 Gc |
|
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210120 |
ECLASS 12.0 | 27210120 |
ECLASS 11.0 | 27210120 |
ECLASS 10.0.1 | 27210120 |
ECLASS 9.0 | 27210120 |
ECLASS 8.0 | 27210120 |
ECLASS 5.1 | 27210120 |
ETIM 9.0 | EC002653 |
ETIM 8.0 | EC002653 |
ETIM 7.0 | EC002653 |
ETIM 6.0 | EC002653 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
This isolated barrier is used for intrinsic safety applications.
The device repeats the input signal from a control system to drive SMART I/P converters, electrical valves, and positioners located in a hazardous area.
Digital signals are superimposed on the analog values at the field side or control side and are transferred bi-directionally.
The current is transferred via a DC/DC converter and repeated at the output terminals.
An open field circuit presents a high impedance to the control side to allow alarm conditions to be monitored by the control system.
Test sockets for the connection of HART communicators are integrated into the terminals of the device.
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - Energy Generation in Wastwater Treatment Plants | ENG | 532 KB | |
Application Report - Generating Electricity in Coal-Fired Power Plants | ENG | 412 KB | |
Application Report - Screening Systems in Sewage Treatment Plants | ENG | 577 KB | |
Application Report - Sicherer Brennstofftransport in Kohlekraftwerken | ENG | 391 KB | |
Application Report - Water Inlet in Wastewater Treatment Plants | ENG | 526 KB |
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual | ENG | 3685 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD Portal / CAD Portal | ALL | LINK | --- |
CAE | |||
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZ | ALL | EDZ | 1521 KB |
Matching System Components | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
Accessories | ||||||
|
||||||
|
||||||
|
||||||
|