Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Not available for purchase

This product has been replaced.Go to replacement product IDM-Z2-x64-B-J2-BT-N0
Not available for purchase
Not available for purchase

Base station for IDM-Z2-* (Zone 2/22) IDM-Z2-x61-B-J2-BT-N0

IDM-Z2-x61-B-J2-BT-N0
  • Base/charging station for IDM-Z2-x61-M-* Bluetooth® handheld readers
  • Certified for ATEX and IECEx Zone 2/22
  • Bluetooth interface

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  IDM-Z2-x61-B-J2-BT-N0

Product Description
Base station for IDM-Z2-* (Zone 2/22)
General specifications
Radio distance (in open air)max. 100 m
Electrical specifications
Operating voltage6.5 V DC
Current consumption1.1 A
Interface
Interface typeBluetooth V4.0 EDR , Class 1
Electrical interfaces: RS-232 , USB
Transmitter frequency2.4 ... 2.4835 GHz (ISM band)
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61000-6-2:2005 + AC:2005 , EN 61000-6-4:2007 + A1:2011
Explosion protection
Directive 2014/34/EUEN 60079-0:2018
EN 60079-11:2012
Radio and telecommunication terminal equipment
Directive 2014/53/EUEN 300328 V2.1.1:2016 , EN 301489-1 V2.2.0:2017 , EN 301489-17 V3.2.0:2017
RoHS
Directive 2011/65/EU (RoHS)EN 50581:2012
Conformity
Supplementary standard conformityEN 60950-1:2006+A1:2010+A2:2013+A11:2009+A12:2011
Ambient conditions
Operating temperature-20 ... 50 °C (-4 ... 122 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Relative humidity95 % non-condensing
Mechanical specifications
Degree of protectionIP40
Data for application in connection with hazardous areas
EU-type examination certificateIBExU19ATEXB016X
IECEx IBE 19.0026X
MarkingZone 2/22
II 3G Ex ic IIC T4 Gc
II 3D Ex ic IIIC T135°C Dc
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.019200390
ECLASS 12.019200390
ECLASS 11.019200390
ECLASS 10.0.119200390
ECLASS 9.019200390
ECLASS 8.019200390
ECLASS 5.127242392
ETIM 9.0EC002999
ETIM 8.0EC002999
ETIM 7.0EC002999
ETIM 6.0EC002999
ETIM 5.0EC002999
UNSPSC 12.143211711

Details: IDM-Z2-x61-B-J2-BT-N0

Function

IDM-Z2-x61-B-* Bluetooth® base/charging stations are used with IDM-Z2-x61-M-* handheld readers. Several connection cables are available as accessories for connectivity to Pepperl+Fuchs VisuNet HMI components. Additional models are available for non-hazardous areas.

Product Documentation: IDM-Z2-x61-B-J2-BT-N0

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF206 KB
Instruction manualENGPDF138 KB
Manuals
ManualENGPDF3622 KB
Manufacturer's manualENGPDF4306 KB
Manufacturer's quick start guideENGPDF1240 KB

Approvals: IDM-Z2-x61-B-J2-BT-N0

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
ATEX CertificateIBExU19ATEXB016XALLPDF2875 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-5616ALLPDF210 KB

Associated Products: IDM-Z2-x61-B-J2-BT-N0

Accessory of
VisuNet GXP PC Zone 2/22 (2020 Generation, Intel® Atom Apollo Lake Processor), 21.5" (54.61 cm) display, 16:9 aspect ratio widescreen formatting to match engineering stations, PC solution with pre-installed Windows® operating system, Lightweight design, Full HD Resolution, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 2/22pa
VisuNet GXP PC Zone 2/22 (2020 Generation, Intel® Atom Apollo Lake Processor), 19 in (48 cm) display, PC solution with pre-installed Windows® operating system, Lightweight design, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 2/22, UL listed for USA and Canadapa
VisuNet GXP Remote Monitor Zone 2/22 (2020 Generation, Intel® Atom Apollo Lake Processor), 21.5" (54.61 cm) display, 16:9 aspect ratio widescreen formatting to match engineering stations, Thin Client solution (with VisuNet RM Shell firmware), Lightweight design, Full HD Resolution, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 2/22pa
Bluetooth® 1-D and 2-D Handheld Reader for Zone 2/22, Approved for Zone 2 and 22 (ATEX and IECEx), All 1-D standard barcode families supported, 2-D model supports Data Matrix, QR, and other two-dimensional codes, Fall tested from 2 m to ensure reliabilitypa
VisuNet GXP Remote Monitor Zone 2/22 (2020 Generation, Intel® Atom Apollo Lake Processor), 19 in (48 cm) display, Thin Client solution (with VisuNet RM Shell firmware), Lightweight design, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 2/22, UL listed for USA and Canadapa
Bluetooth® 1-D and 2-D Handheld Reader for Zone 2/22, Approved for Zone 2 and 22 (ATEX and IECEx), All 1-D standard barcode families supported, 2-D model supports Data Matrix, QR, and other two-dimensional codes, Fall tested from 2 m to ensure reliabilitypa
Accessories
Stainless steel bracket to mount IDM-Zx-x6x-B-Jx-BT-N0 base station to AG-XX00 housing, Mounting bracket, Simple and fast mounting, Compatible with AG-XX00 housing (adapter included), Compatible with 1-D/2-D code handheld reader base stations and chargerspa
Stainless steel bracket to mount IDM-Zx-x6x-B-Jx-BT-N0 base station to AG-3200 housing, Mounting bracket, Simple and fast mounting, Compatible with AG-3200 housing (adapter included), Compatible with 1-D/2-D code handheld reader base stations and chargerspa
Stainless steel bracket to mount IDM-Zx-x6x-B-Jx-BT-N0 base station to AG1 housing, Mounting bracket, Simple and fast mounting, Compatible with AG1 housing (adapter included), Compatible with 1-D/2-D code handheld reader base stations and chargerspa
Accessory cable for IDM-Zx-x6x-M-* Bluetooth® handheld readers, Serial connection cable for base station, Protocol: serial, Compatible with IDM-Zx-x6x-B-* base station, Suitable for Zone 1/21 & Zone 2/22, RJ50 (cradle) to M12 male connectorpa
Accessory cable for IDM-Zx-x6x-M-* Bluetooth® handheld readers, USB connection cable for base station, Protocol: USB, Compatible with IDM-Zx-x6x-B-* base station, Suitable for Zone 1/21 & Zone 2/22, RJ50 (cradle) to M12 male connectorpa