Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Pepperl+Fuchs offers you a complete portfolio of robust sensor-actuator cables for machine and plant operation. As an ideal addition to our proven industrial sensors, these sensor-actuator cables are available in many variations. The combination of different threading and wire types allows the perfect match for your application. Due to our optimized and highly-flexible manufacturing, customer-specific solutions are tailored and quickly delivered.

The sensor-actuator cables with optimized M8 and M12 connectors impress with maximum service life, particularly rugged design and simplified installation and maintenance. In addition to M8 and M12, the range of sensor-actuator cables contains numerous other common threading types like 1/2“, 7/8“, M9, or M23. Gas-proof and gold-plated crimp connections increase vibration resistance and durability. Vibration resistant knurled nuts enable reliable connection and fast and easy tool assembly.

The portfolio of wire types from certified European production ranges from solid and economical PVC sheathings, durable and highly-flexible PUR sheathings, to POC sheathings specifically built for welding areas. For challenging outdoor applications, PUR-O sheathings offer an ideal solution. Additional cable features cover steel nuts, LEDs as operating and function indicators, 360 degree shielding, cULus certifications, and NAMUR suitability. Types of protection IP67, IP68, and IP69 also qualify the ruggedness of our sensor-actuator cables.