Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Connection cable V19-G-5M-PUR-ABG-SUBD15

V19-G-5M-PUR-ABG-SUBD15
  • M12 to Sub-D adapter

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V19-G-5M-PUR-ABG-SUBD15

Product Description
Connection cable, M12 to SUB-D, PUR cable 8-pin
General specifications
Number of pins8
Connection 1socket
Construction type 1straight
Threading 1M12
Connection 2plug
Construction type 2straight
Threading 2Sub-D
Electrical specifications
Operating voltagemax. 30 V AC/DC
Operating currentmax. 2 A
Ambient conditions
Ambient temperatureBody: -25 ... 90 °C (-13 ... 194 °F)
cable, flexing: -25 ... 80 °C (-13 ... 176 °F)
cable, fixed: -40 ... 80 °C (-40 ... 176 °F)
Mechanical specifications
Material
ContactsCuSn
Contact surfaceAu
BodyTPU, green
CablePUR
Slotted nutDiecast zinc
Core insulationPP
Cableextra-fine wire, flexible
Sheath diameter∅ 5.9 mm
Bending radius> 10 x cable diameter, moving
> 8 x cable diameter, fixed
Colorblack
Cores8 x 0.25 mm2
Conductor construction32 x 0.1 mm ∅
Shieldgrid covering 85 %
Length5 m
Mass245.67 g

Classifications

SystemClasscode
ECLASS 13.027060311
ECLASS 12.027060311
ECLASS 11.027060311
ECLASS 10.0.127060311
ECLASS 9.027060311
ECLASS 8.027279218
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V19-G-5M-PUR-ABG-SUBD15