Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Female cordset, snap locking, 3-pin, PUR cable |
General specifications | ||
---|---|---|
Number of pins | 3 | |
Connection 1 | socket | |
Construction type 1 | straight | |
Threading 1 | M8 | |
Connection 2 | cable end | |
Electrical specifications | ||
Operating voltage | max. 60 V AC/DC | |
Operating current | max. 4 A | |
Volume resistance | < 5 mΩ | |
Ambient conditions | ||
Ambient temperature | -25 ... 90 °C (-13 ... 194 °F) cable, fixed: -40 ... 80 °C (-40 ... 176 °F) cable, flexing: -5 ... 80 °C (23 ... 176 °F) |
|
Pollution degree | 3 | |
Mechanical specifications | ||
Degree of protection | IP65/IP67 | |
Material | ||
Contacts | CuSn | |
Contact surface | Ni/Au | |
Body | TPU, black | |
Cable | PUR | |
Seal | NBR | |
Core insulation | PP | |
Cable | extra-fine wire, flexible | |
Bending radius | > 10 x cable diameter, moving | |
Color | black | |
Cores | 3 x 0.25 mm2 | |
Conductor construction | 32 x 0.1 mm ∅ | |
Length | 5 m |
System | Classcode |
---|---|
ECLASS 13.0 | 27060311 |
ECLASS 12.0 | 27060311 |
ECLASS 11.0 | 27060311 |
ECLASS 10.0.1 | 27060311 |
ECLASS 9.0 | 27060311 |
ECLASS 8.0 | 27279218 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-3305A | ALL | 286 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-6544 | ALL | 218 KB |