Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Cable, PROFINET, PUR/PE, 4-wire, shielded |
Electrical specifications | ||
---|---|---|
Operating voltage | max. 300 V | |
Test voltage | ≥ 3000 V | |
Ambient conditions | ||
Ambient temperature | cable, flexing: -25 ... 80 °C (-13 ... 176 °F) cable, fixed: -40 ... 80 °C (-40 ... 176 °F) |
|
Mechanical specifications | ||
Material | ||
Cable | PUR | |
Core insulation | PP | |
Cable | fine-strand, flexible | |
Sheath diameter | ∅ 6.5 mm | |
Bending radius | > 7.5 x cable diameter, movable > 5 x cable diameter, fixed |
|
Color | green | |
Number of cores | 4 | |
Core cross-section | 0.34 mm2 | |
Conductor construction | 19 x 0.15 mm ∅ | |
Shield | grid covering 85 % | |
Length | 100 m | |
Drag chain suitability | ||
Drag chain cycles | min. 3000000 | |
Motion velocity | max. 4 m/s | |
Traverse distance | 10 m | |
Acceleration | max. 4 m/s2 | |
Torsional stress | ± 30 °/m | |
Mass | 3.46 kg |
System | Classcode |
---|---|
ECLASS 13.0 | 27060106 |
ECLASS 12.0 | 27060106 |
ECLASS 11.0 | 27060106 |
ECLASS 10.0.1 | 27060106 |
ECLASS 9.0 | 27062011 |
ECLASS 8.0 | 27062011 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC003250 |
ETIM 8.0 | EC003250 |
ETIM 7.0 | EC003250 |
ETIM 6.0 | EC001578 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |