Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Male cordset single-ended M12 straight A-coded, 12-pin, PUR cable black, shielded |
General specifications | ||
---|---|---|
Connector 1 | ||
Connection | plug | |
Construction type | M12 | |
Style | straight | |
Locking | screw connection | |
Number of pins | 12 | |
Coding | A-coded | |
Connector 2 | ||
Connection | cable end | |
Electrical specifications | ||
Operating voltage | 30 V | |
Operating current | 1.5 A | |
Conformity | ||
Degree of protection | EN 60529 | |
Plug connection | connector M12 x 1 : IEC 61076-2-101 | |
Flammability | IEC 60332-1-2 , UL 1581 | |
Microbial resistance | DIN VDE 0282-10 / EN 50396 | |
Hydrolysis resistance | EN 50396 / DIN VDE 0282-10 | |
Oil resistance | DIN EN 60811-2-1 / DIN VDE 0472 T.803, test type B | |
Ambient conditions | ||
Ambient temperature | ||
Plug connector | -25 ... 85 °C (-13 ... 185 °F) | |
Cable, fixed | -30 ... 80 °C (-22 ... 176 °F) | |
Cable, flexing | -5 ... 80 °C (23 ... 176 °F) | |
Pollution degree | 3 | |
Mechanical specifications | ||
Plug connector | ||
Tightening torque | 0.4 Nm | |
Loosening protection | available | |
Tool installation | straight knurling | |
Mating cycles | min. 100 | |
Shielding | shield connected to screw connection | |
Degree of protection | IP65/IP67/IP68 | |
Cable | according to IEC/EN 60228 (DIN VDE 0295) class 5 | |
Sheath diameter | 8.5 mm | |
Bending radius | > 10 x cable diameter, moving > 5 x cable diameter, fixed |
|
Sheath color | black (similar to RAL 9005) | |
Number of cores | 12 | |
Core cross section | 0.14 mm2 | |
Cores color | Core 1: brown Core 2: blue Core 3: white Core 4: green Core 5: pink Core 6: yellow Core 7: black Core 8: grey Core 9: red Core 10: violet Core 11: grey/pink Core 12: red/blue |
|
Core construction | 18 x 0.1 mm ∅ twisted pairs | |
Shield | tinned copper braiding, 85 % coverage | |
Length | 5 m | |
Cable code | LSPYwC11Y | |
Drag chain suitability | ||
Drag chain cycles | min. 2000000 | |
Motion velocity | max. 3 m/s | |
Traverse distance | 10 m | |
Acceleration | max. 10 m/s2 | |
Mass | 484 g | |
Material | ||
Halogen-free | yes | |
Plug connector | ||
Screw connection | Zinc diecast, nickel-plated | |
Body | TPU, black | |
Seal | NBR | |
Contact surface | Ni/Au | |
Flammability | V-0 | |
Cable | ||
Sheathing | PUR | |
Core insulation | PVC | |
Flammability | VW-1 |
System | Classcode |
---|---|
ECLASS 13.0 | 27060311 |
ECLASS 12.0 | 27060311 |
ECLASS 11.0 | 27060311 |
ECLASS 10.0.1 | 27060311 |
ECLASS 9.0 | 27060311 |
ECLASS 8.0 | 27279218 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 1730 KB |
CAE | |||
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-6991 | ALL | 286 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-6992 | ALL | 210 KB |
Accessory of | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
Accessories | ||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|