Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

High-Density Fieldbus Power Hub, Motherboard for Honeywell C-Series MB-FB-4R.HO.SC

MB-FB-4R.HO.SC
  • 4 segments, redundant, individual modules per segment
  • Customized for Honeywell, C-Series
  • High-power trunk: Live work on devices in any hazardous area
  • Optimized for size and quality, low heat dissipation
  • For FOUNDATION Fieldbus H1
  • Optional advanced diagnostics
  • Passive impedance and CREST technology for high reliability
  • Installation in Zone 2/Div. 2

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  MB-FB-4R.HO.SC

General specifications
Design / MountingMotherboard based
Supply
ConnectionChannel or external supply
Rated voltage19.2 ... 35 V SELV/PELV
Rated current6.3 A
Power dissipationtyp. 0.2 W per segment
Fieldbus connection
Number of segments
Redundant4
Host-sideHoneywell Series C 300 System Connector
Terminating resistorintegrated 100 Ω
Indicators/operating means
Fault signalto Honeywell C 300 System
Galvanic isolation
Fieldbus segment/Fieldbus segmentfunctional insulation acc. to DIN EN 50178, rated insulation voltage 50 Veff
Fieldbus segment/Supplyfunctional insulation acc. to DIN EN 50178, rated insulation voltage 50 Veff
Directive conformity
Electromagnetic compatibility
Directive 2004/108/ECEN 61326-1:2006
Standard conformity
Electromagnetic compatibilityNE 21:2006
Degree of protectionIEC 60529
Fieldbus standardIEC 61158-2
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Ambient conditions
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity< 95 % non-condensing
Shock resistance15 g , 11 ms
Vibration resistance1 g , 10 ... 150 Hz
Mechanical specifications
Connection typeHoneywell channel or plug with screw flange
Core cross section2.5 mm2 if supplied via plug with screw flange
Degree of protectionIP00
Massapprox. 720 g
Dimensions
Height146 mm
Width150 mm
Depth75 mm
MountingHoneywell channel
International approvals
FM approval
FM certificateFM 19 US 0015 X and FM 19 CA 0011 X
FM markingAEx/Ex ec IIC T4
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027242603
ECLASS 12.027242603
ECLASS 11.027242603
ECLASS 10.0.127242603
ECLASS 9.027242603
ECLASS 8.027242603
ECLASS 5.127242603
ETIM 9.0EC001598
ETIM 8.0EC001598
ETIM 7.0EC001598
ETIM 6.0EC001598
ETIM 5.0EC001604
UNSPSC 12.139121008

Details: MB-FB-4R.HO.SC

Function

The FieldConnex ®Universal Power Hub is a modular fieldbus power supply, providing the most options for most reliable communication. It supports explosion protection e.g. the High-Power Trunk for longest cable run and highest device count. The Power Hub supports optional Advanced Diagnostics for fast fieldbus commissioning and online monitoring.

The motherboard is the mounting plate for installation in the Honeywell C-channel. It connects to existing bulk power, communication and fault indication. Sockets for all modules enable simple installation and replacement without tools. For power redundancy with seamless transfer, pairs of modules feed each segment.

Availability and a long service life are achieved through: only one passive impedance filter per segment with CREST for superior signal transmission, optimized design for low power dissipation and high-availability fieldbus termination. Any mounting direction allows optimized and space-saving cabinet layout.

Informative Literature: MB-FB-4R.HO.SC

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - Controlling and Monitoring liquid Helium at the Deutsches Elektronen-SynchrotronENGPDF361 KB
Application Report - Digital Communication in Steel-Plate ManufacturingENGPDF470 KB

Product Documentation: MB-FB-4R.HO.SC

Language Selection:
System DescriptionsLanguageFile TypeFile Size
Conformity matrix for R2-SP-IC* and F2-SP-IC* with motherboards: MB*-, MBHD*, FBTA-228-BPFB-8, FBTA-228-BPFB-R-4R and power supply modules: HD2-FBPS-*ENGPDF73 KB
Manuals
Manual Fieldbus Power Hub for Honeywell ENGPDF1025 KB

Design / Simulation: MB-FB-4R.HO.SC

Language Selection:
CADLanguageFile TypeFile Size
DXF Drawings Power Hub MB-FB-4R.HO.SC, Subject to change without notice / DXF Zeichnungen Power Hub MB-FB-4R.HO.SC, Änderungen vorbehaltenALLZIP798 KB

Approvals: MB-FB-4R.HO.SC

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada FMFM 19 CA 0011XALLPDF356 KB
USA FMFM 19 US 0015XALLPDF213 KB

Associated Products: MB-FB-4R.HO.SC

Matching System Components

Comprehensive diagnostics for fieldbus physical layer and power supply, Plug-in Module for the FieldConnex Power Hub, Precise measurements through passive circuits, For commissioning, online monitoring and troubleshooting, For FOUNDATION Fieldbus H1 and PROFIBUS PA, IECEx approval, International, Europe, USA, Canada, Device coupler location: non-explosion hazardous area
Zone 2 - high-power trunk
Zone 1 - high-power trunk
Division 2 - high-power trunk
Division 1 - high-power trunkpa
Output: 21 ... 23 V/500 mA, Voltage limitation for Entity ic and Ex nL, With galvanic isolation, Installation in Zone 2/Class I, Div. 2, For FOUNDATION Fieldbus H1 and PROFIBUS PA, IECEx approval, International, Europe, USA, Canada, Device coupler location: Zone 2 - high-power trunk, Instrument location / spur protection: Zone 2 - all relevant types of protection, Function: Fieldbus power supply, Design / Mounting: Motherboard basedpa
Output: 15 ... 17 V/500 mA, Voltage limitation for FISCO ic, Entity ic, also FNICO and Ex nL, With galvanic isolation, Installation in Zone 2/Class I, Div. 2, For FOUNDATION Fieldbus H1 and PROFIBUS PA, IECEx approval, International, Europe, USA, Canada, Device coupler location: Zone 2 - high-power trunk, Instrument location / spur protection: Zone 2 - all relevant types of protection, Function: Fieldbus power supply, Design / Mounting: Motherboard basedpa
2-channel power supply system, modular, motherboard-based with transparent coupling between PROFIBUS DP and PA. motherboard and modules, 2 segments, simplex, individual modules per segment, Couples PROFIBUS PA devices transparently to PROFIBUS DP, High-power trunk: Live work on devices in any hazardous area, Transparent, configuration free, Optimized for size and quality, low heat dissipation, IECEx approval, International, Europe, USA, Canadapa
Output: 28 ... 30 V/500 mA, High-power trunk for high device count and long cable lengths, With galvanic isolation, Installation in Zone 2/Class I, Div. 2, For FOUNDATION Fieldbus H1 and PROFIBUS PA, IECEx approval, International, Europe, USA, Canada, Device coupler location: non-explosion hazardous area
Zone 2 - high-power trunk
Zone 1 - high-power trunk
Division 2 - high-power trunk
Division 1 - high-power trunk, Device coupler location [2]: Zone 2 - high-power trunkpa
Diagnostics for fieldbus physical layer and power supply, Plug-in Module for the FieldConnex Power Hub, Plug and play - no engineering required, For online monitoring, For FOUNDATION Fieldbus H1 and PROFIBUS PA, IECEx approval, International, Europe, USA, Canada, Device coupler location: non-explosion hazardous area
Zone 2 - high-power trunk
Zone 1 - high-power trunk
Division 2 - high-power trunk
Division 1 - high-power trunk, Device coupler location [2]: Zone 2 - high-power trunkpa
Basic monitoring for power supply output and health, Plug-in Module for the FieldConnex Power Hub, Plug and play - no engineering required, For online monitoring, For FOUNDATION Fieldbus H1 and PROFIBUS PA, IECEx approval, International, Europe, USA, Canada, Device coupler location: non-explosion hazardous area
Zone 2 - high-power trunk
Zone 1 - high-power trunk
Division 2 - high-power trunk
Division 1 - high-power trunk, Device coupler location [2]: Zone 2 - high-power trunkpa

Ethernet-APL enables continuous communication across all hierarchy levels. Learn more about the pioneering technology …

RSS Info Service for PANOS Updates

Stay informed when a new software update of PANOS, the operating system for Ethernet-APL switches, is released: With our RSS Feed you will get an email notfication in your inbox immediately after an update has been released.

From decisions to planning, installation, and commissioning up to operation and maintenance: Discover how to make the most out of your fieldbus infrastructure …