Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Starter Kit for FOUNDATION Fieldbus H1 Infrastructure KT-SRT-FF

KT-SRT-FF
  • Complete hardware for connection of FOUNDATION Fieldbus H1 field devices to the host system of your choice
  • Output: 25 ... 28 V/360 mA
  • Connection of 6 field devices with individual short-circuit protection
  • High-power trunk for high device count and long cable lengths

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KT-SRT-FF

Product Description
Starter Kit for FOUNDATION Fieldbus H1 Infrastructure
General specifications
Design / MountingCabinet installation
Connections
Field devices6 , any FF field device
Supply voltage90 ... 253 V AC
Fieldbus connection
Number of segments1
Rated voltage25 ... 28 V DC
Rated current360 ... 10 mA
Terminating resistorintegrated
Fieldbus distribution
Number of outputs6
Rated output voltagemax. 31 V DC
Rated output currentmax. 43 mA
Short-circuit currentmax. 58 mA
Terminatorexternal

Classifications

SystemClasscode
ECLASS 13.027242692
ECLASS 12.019170104
ECLASS 11.027242692
ECLASS 10.0.127242692
ECLASS 9.027242692
ECLASS 8.027242692
ECLASS 5.127242692
ETIM 9.0EC002584
ETIM 8.0EC002584
ETIM 7.0EC002584
ETIM 6.0EC002584
ETIM 5.0EC001604
UNSPSC 12.139121008

Details: KT-SRT-FF

Function

The starter kit for FOUNDATION Fieldbus H1 includes all hardware components in order to power and connect field devices to a host system. The starter kit is designed to conveniently build out-of-the-box test environments. The test environment can be supplied by regular 90 … 253 V AC power.

The fieldbus power supply provides up to 360 mA current load on the bus. A Segment Protector can connect up to 6 field devices to the host with individual short circuit current limitation. The system can be expanded at any time with extra components from the FieldConnex® system.

Note: The host system, field devices, cables and wiring are not included. The starter kit is limited to 1 per customer and location.

Informative Literature: KT-SRT-FF

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - Controlling and Monitoring liquid Helium at the Deutsches Elektronen-SynchrotronENGPDF361 KB
Application Report - Digital Communication in Steel-Plate ManufacturingENGPDF470 KB

Associated Products: KT-SRT-FF

Matching System Components

Output: 25 ... 27 V/360 mA, For most fieldbus applications, High-power trunk for high device count and long cable lengths, Installation in Zone 2/Class I, Div. 2, For FOUNDATION Fieldbus H1, Europe, USA, Canada, Device coupler location: non-explosion hazardous area
Zone 2 - high-power trunk
Zone 1 - high-power trunk
Division 2 - high-power trunk
Division 1 - high-power trunk, Device coupler location [2]: Zone 2 - high-power trunkpa

Ethernet-APL enables continuous communication across all hierarchy levels. Learn more about the pioneering technology …

RSS Info Service for PANOS Updates

Stay informed when a new software update of PANOS, the operating system for Ethernet-APL switches, is released: With our RSS Feed you will get an email notfication in your inbox immediately after an update has been released.

From decisions to planning, installation, and commissioning up to operation and maintenance: Discover how to make the most out of your fieldbus infrastructure …