Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Intrinsically safe Ethernet Isolator EI-0D2-10Y-10B-Y1

EI-0D2-10Y-10B-Y1
  • Galvanic Isolation I.S. to non-I.S. Port
  • 10/100 MBit/s according to IEEE 802.3/.3u
  • Installation in Zone 2, Ethernet in Zone 1 or Zone 0
  • Standard Ethernet patch or crossover cable
  • DIN-Rail mounted and OEM Version

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  EI-0D2-10Y-10B-Y1

Supply
Rated voltage19.2 ... 35 V DC
Rated current150 ... 100 mA
Power dissipation3 W
Ethernet Interface
Intrinsically safe port10 BASE-T/100 BASE-TX
Non-intrinsically safe port10 BASE-T/100 BASE-TX
Connection type2 x RJ-45 , IEC 60603-7
Connector pinoutsocket ; EIA/TIA 568 B
Transfer rate10/100 Mbit/s , Auto-Negotiation
Operating modeHalf/Full Duplex
Cable typeCAT5e S/FTP AWG 24, Installation cable, L/R ratio max. 10 µH/Ω of all strand combinations
I.S. cable lengthtyp. 100 m/20 °C
Total cable lengthtyp. 200 m/20 °C
Number of isolatorsmax. 2 in series connection
Indicators/operating means
LED PWRgreen: Power on
LED ACTyellow: communication active
LED 10/100yellow ON: Transfer rate 100 MBit/s , OFF: 10 MBit/s
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Standard conformity
Galvanic isolationEN 50020
Degree of protectionIEC 60529
Climatic conditionsDIN IEC 721
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
EthernetIEEE 802.3 , IEEE 802.3u
Ambient conditions
Ambient temperature-20 ... 55 °C (-4 ... 131 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity≤ 95 % non-condensing
Shock resistance15 g 11 ms
Vibration resistance1 g 10 ... 150 Hz
Pollution degreemax. 2, according to IEC 60664
Mechanical specifications
Connection typeTerminals
Core cross-sectionup to 2.5 mm2
Housing materialPolyamide PA 66
Degree of protectionIP20 according to EN 60529
Mass195 g
MountingDIN rail mounting
Data for application in connection with hazardous areas
EU-type examination certificatePTB 07 ATEX 2025 X
MarkingEx-Hexagon II (1) G [Ex ia Ga] IIB ,
Ex-Hexagon II (1) D [Ex ia Da] IIIC ,
Ex-Hexagon II 3(1)G Ex nA [ia Ga] IIB T4 Gc Ex-Hexagon II 3 (1D) G Ex nA [ia IIIC Da] IIB T4 Gc Ex-Hexagon I (M1) [Ex ia Ma] I
Supply
Maximum safe voltage253 V AC
Directive conformity
Directive 2014/34/EUEN 60079-0:2012 , EN 60079-11:2012 , EN 60079-15:2010
International approvals
CSA approvalCSA 15.70016295
Control drawing116-B032
Approved forClass I, Zone 2, AEx/Ex nA [ia Ga] IIB T4 Gc Class I, Zone 2, AEx/Ex nA [ia Da IIIC] IIB T4 Gc
IECEx approvalIECEx PTB 09.0053X
Approved for[Ex ia Ga] IIB
[Ex ia Da] IIIC
Ex nA [ia Ga] IIB T4 Gc
Ex nA [ia IIIC Da] IIB T4 Gc
[Ex ia Ma] I
Certificates and approvals
PatentsThis product may be covered by the following patent: US7,687,791
General information
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027242605
ECLASS 12.027242605
ECLASS 11.027242605
ECLASS 10.0.127242605
ECLASS 9.027242605
ECLASS 8.027242605
ECLASS 5.127242605
ETIM 9.0EC001601
ETIM 8.0EC001601
ETIM 7.0EC001601
ETIM 6.0EC001601
ETIM 5.0EC001604
UNSPSC 12.139121008

Details: EI-0D2-10Y-10B-Y1

Function

The Ethernet Isolator is an intrinsically safe isolated barrier. It enables cost effective and simple installation in hazardous areas up to Zone 0. It supports high-speed Ethernet and can be mounted in Zone 2.

At each end of the trunk, an Ethernet Isolator is installed. In combination, they provide the intrinsically safe energy limitation. The Ethernet Isolator offers a wire-based alternative to wireless LAN, fiber optic solutions, and Ex e installations.

In safe area applications, a single Ethernet Isolator can be used for galvanic isolation. The Ethernet Isolator is compatible with all IEEE standards. It provides high noise immunity and low heat dissipation in a compact housing.

Informative Literature: EI-0D2-10Y-10B-Y1

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - Controlling and Monitoring liquid Helium at the Deutsches Elektronen-SynchrotronENGPDF361 KB
Application Report - Digital Communication in Steel-Plate ManufacturingENGPDF470 KB

Product Documentation: EI-0D2-10Y-10B-Y1

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF123 KB

Approvals: EI-0D2-10Y-10B-Y1

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada, USA CSA Certificate of Compliance14.70016295ALLPDF89 KB
Europe PTB ATEX Category 3 ATEX Category (1) GDPTB 07 ATEX 2025XALLPDF2202 KB
PTB IECEx Certificate of ConformityIECEx PTB 09.0053XALLLINK---
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-1092CALLPDF1041 KB

Ethernet-APL enables continuous communication across all hierarchy levels. Learn more about the pioneering technology …

RSS Info Service for PANOS Updates

Stay informed when a new software update of PANOS, the operating system for Ethernet-APL switches, is released: With our RSS Feed you will get an email notfication in your inbox immediately after an update has been released.

From decisions to planning, installation, and commissioning up to operation and maintenance: Discover how to make the most out of your fieldbus infrastructure …