Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Design / Mounting | Cabinet installation | |
Supply | ||
Connection | Power Rail or terminals 47+, 48- | |
Rated voltage | 20 ... 35 V DC | |
Ripple | ≤ 10 % | |
Rated current | 380 mA ... 760 mA | |
Fieldbus connection | ||
Field-side | ||
Connection | terminals 3, 15+; 2, 14- | |
Rated voltage | 24 ... 26 V DC | |
Rated current | max. 400 mA | |
Terminating impedance | 100 Ω , integrated | |
Host-side | ||
Connection | Power Rail or terminals 28, 40+; 29, 41- | |
Rated voltage | 9 ... 32 V DC (supplied switch S2 in pos. I) 0 V DC (not supplied switch S2 in pos. II) |
|
Terminating impedance | 100 Ω switchable off and on via rotary switch S1: 1 -> on; 0 -> off | |
Galvanic isolation | ||
Field-side/Host-side | functional insulation acc. to DIN EN 50178, rated insulation voltage 50 Veff | |
Host-side/Supply | functional insulation acc. to DIN EN 50178, rated insulation voltage 50 Veff | |
Field-side/Supply | functional insulation acc. to DIN EN 50178, rated insulation voltage 50 Veff | |
All circuits/FE | functional insulation acc. to DIN EN 50178, rated insulation voltage 50 Veff | |
All circuits/screen | functional insulation acc. to DIN EN 50178, rated insulation voltage 50 Veff | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2004/108/EC | EN 61326-1:2006 | |
Standard conformity | ||
Galvanic isolation | EN 50178 | |
Electromagnetic compatibility | NAMUR NE 21 | |
Degree of protection | IEC/EN 60529 | |
Fieldbus standard | IEC 61158-2, ISA S 50.02 part 2 | |
Climatic conditions | DIN IEC 721 | |
Ambient conditions | ||
Classification | 3K3 | |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -20 ... 85 °C (-4 ... 185 °F) | |
Relative humidity | < 75 % | |
Pollution degree | max. 2, according to IEC 60664 | |
Mechanical specifications | ||
Connection type | Terminals | |
Core cross section | up to 2.5 mm2 | |
Housing | 80 mm x 115 mm x 107 mm | |
Degree of protection | IP20 | |
Mass | approx. 600 g | |
Mounting | DIN rail mounting | |
Data for application in connection with hazardous areas | ||
Certificate | TÜV 01 ATEX 1788X | |
Marking | 3G EEx nA II T4 | |
Directive conformity | ||
Directive 94/9/EC | EN 50021:1999 | |
International approvals | ||
FM approval | CoC 3015900 | |
Approved for | Class I, Division 2, Groups A, B, C, D | |
General information | ||
Supplementary information | Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27242611 |
ECLASS 12.0 | 27242611 |
ECLASS 11.0 | 27242611 |
ECLASS 10.0.1 | 27242611 |
ECLASS 9.0 | 27242611 |
ECLASS 8.0 | 27242611 |
ECLASS 5.1 | 27242611 |
ETIM 9.0 | EC002583 |
ETIM 8.0 | EC002583 |
ETIM 7.0 | EC002583 |
ETIM 6.0 | EC002583 |
ETIM 5.0 | EC001604 |
UNSPSC 12.1 | 39121004 |
The fieldbus power repeater is an all-in-one module with galvanic isolation for extending single fieldbus segments. It repeats the fieldbus signal thereby restoring waveform and signal level. The two segments interconnected are considered separate physical layers for extension of cable distance and device count.
Power output is designed for long cable lengths and device counts suiting the needs of most fieldbus applications. Device couplers provide explosion protection for live work at the spur where needed.
Availability and a long service life are achieved through a passive impedance filter and an optimized design for low heat dissipation. Modules can be mounted with no spacing required in any direction for an optimized and space-saving cabinet layout.
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - Controlling and Monitoring liquid Helium at the Deutsches Elektronen-Synchrotron | ENG | 361 KB | |
Application Report - Digital Communication in Steel-Plate Manufacturing | ENG | 470 KB |
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual Fieldbus components | ENG | 716 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Europe TUV Nord ATEX Category 3 G | TÜV 01 ATEX 1788X | ALL | 491 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-3619 | ALL | 85 KB |
RSS Info Service for PANOS Updates
Stay informed when a new software update of PANOS, the operating system for Ethernet-APL switches, is released: With our RSS Feed you will get an email notfication in your inbox immediately after an update has been released.