Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Read head for incident light positioning system |
General specifications | ||
---|---|---|
Passage speed | ≤ 6 m/s | |
Measuring range | max. 10000 m | |
Light type | Integrated LED lightning (red) | |
Read distance | 130 mm | |
Depth of focus | ± 30 mm | |
Reading field | 150 mm x 90 mm | |
Ambient light limit | 100000 Lux | |
Resolution | ± 1 mm | |
Nominal ratings | ||
Camera | ||
Type | CMOS , Global shutter | |
Processor | ||
Clock pulse frequency | 600 MHz | |
Speed of computation | 4800 MIPS | |
Functional safety related parameters | ||
MTTFd | 20 a | |
Mission Time (TM) | 10 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
LED indication | 7 LEDs (communication, alignment aid, status information) | |
Electrical specifications | ||
Operating voltage | 15 ... 30 V DC , PELV | |
No-load supply current | max. 400 mA | |
Power consumption | 6 W | |
Interface | ||
Interface type | PROFIBUS DP V0 | |
Protocol | PROFIBUS DP acc. to EN 50170 | |
Transfer rate | 9.6; 19.2; 93.75; 187.5; 500; 1500 kBit/s 3; 6; 12 Mbit/s self-synchronizing |
|
Interface 2 | ||
Interface type | USB (serial comport) | |
Transfer rate | ... 12000 kBit/s | |
Input | ||
Input type | 1 to 3 functional inputs , programmable | |
Input impedance | ≥ 27 kΩ | |
Output | ||
Output type | 1 to 3 switch outputs , PNP , programmable , short-circuit protected | |
Switching voltage | Operating voltage | |
Switching current | 150 mA each output | |
Standard conformity | ||
Emitted interference | EN 61000-6-4:2007+A1:2011 | |
Noise immunity | EN 61000-6-2:2005 | |
Shock resistance | EN 60068-2-27:2009 | |
Vibration resistance | EN 60068-2-6:2008 | |
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose, Class 2 Power Source | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Operating temperature | 0 ... 60 °C (32 ... 140 °F) , -20 ... 60 °C (-4 ... 140 °F) (noncondensing; prevent icing on the lens!) | |
Storage temperature | -20 ... 85 °C (-4 ... 185 °F) | |
Relative humidity | 90 % , noncondensing | |
Mechanical specifications | ||
Connection type | 8-pin, M12x1 connector, standard (supply+IO) 5-pin, M12x1 socket, B-coded (Bus Out) 5-pin, M12x1 connector, B-coded (Bus In) |
|
Degree of protection | IP67 | |
Material | ||
Housing | PC/ABS | |
Mass | approx. 200 g | |
Dimensions | ||
Height | 70 mm | |
Width | 70 mm | |
Depth | 50 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270918 |
ECLASS 12.0 | 27270918 |
ECLASS 11.0 | 27270701 |
ECLASS 10.0.1 | 27270701 |
ECLASS 9.0 | 27270701 |
ECLASS 8.0 | 27270701 |
ECLASS 5.1 | 27270701 |
ETIM 9.0 | EC004672 |
ETIM 8.0 | EC002999 |
ETIM 7.0 | EC002999 |
ETIM 6.0 | EC002999 |
ETIM 5.0 | EC001852 |
UNSPSC 12.1 | 43211711 |
Literature | Language | File Type | File Size |
---|---|---|---|
Product Information -Data Matrix Positioning System PCV - 2-D Code band and the latest camera technology ensure reliable position detection | ENG | 348 KB |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 569 KB | |
Manuals | |||
Manual Code Cards to configure the fieldbus address | ENG | 5321 KB | |
Manual PCV...-F200-B6-V15B | ENG | 2676 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 4232 KB |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-0017K | ALL | 38 KB |
Device Description Files/Drivers | Release Info | File Type | File Size |
---|---|---|---|
GSD file for PCV...-F200-B6-V15B / GSD-Datei für PCV...-F200-B6-V15B | 02/2013 | ZIP | 3 KB |
Software Tools | |||
Software Vision Configurator / Software Vision Configurator | V6.6.2 | ZIP | 31588 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|