Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Optical reading head PCV50-F200-R4-V15-LS221

PCV50-F200-R4-V15-LS221
  • RS 485 interface
  • Non-contact positioning on Data Matrix code tape
  • Mechanically rugged: no wearing parts, long operating life, maintenance-free
  • High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines.
  • Travel ranges up to 524 m

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  PCV50-F200-R4-V15-LS221

Product Description
Read head for incident light positioning system
General specifications
Passage speed≤ 12.5 m/s
Measuring rangemax. 524 m
Light typeIntegrated LED lightning (red)
Read distance50 mm
Depth of focus± 25 mm
Reading field60 mm x 40 mm
Ambient light limit100000 Lux
Resolution± 1 mm  
Nominal ratings
Camera
TypeCMOS , Global shutter
Processor
Clock pulse frequency600 MHz
Speed of computation4800 MIPS
Functional safety related parameters
MTTFd20 a
Mission Time (TM)10 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
LED indication7 LEDs (communication, alignment aid, status information)
Electrical specifications
Operating voltage15 ... 30 V DC , PELV
No-load supply currentmax. 200 mA
Power consumption3 W
Interface
Interface typeRS 485 interface
Data output codebinary code
ProtocolWCS...B-LS221  
Transfer rate62500 Bit/s
TerminationSwitchable terminal resistor
Query cycle time≥ 10 ms
Input
Input type1 funtion input
0-level: -UBor unwired
1-level: +8 V ... +UB , programmable
Input impedance≥ 27 kΩ
Output
Output type1 switch output PNP , programmable , short-circuit protected
Switching voltageOperating voltage
Switching current150 mA each output
Standard conformity
Emitted interferenceEN 61000-6-4:2007+A1:2011    
Noise immunityEN 61000-6-2:2005    
Shock resistanceEN 60068-2-27:2009
Vibration resistanceEN 60068-2-6:2008
Approvals and certificates
UL approvalcULus Listed, General Purpose, Class 2 Power Source, Type 1 enclosure
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Operating temperature0 ... 60 °C (32 ... 140 °F) ,   -20 ... 60 °C (-4 ... 140 °F) (noncondensing; prevent icing on the lens!)
Storage temperature-20 ... 85 °C (-4 ... 185 °F)
Relative humidity90 % , noncondensing
Mechanical specifications
Connection type5-pin, M12 x 1 connector
Degree of protectionIP67
Material
HousingPC/ABS
Massapprox. 160 g
Dimensions
Height70 mm
Width70 mm
Depth50 mm

Classifications

SystemClasscode
ECLASS 13.027270918
ECLASS 12.027270918
ECLASS 11.027270701
ECLASS 10.0.127270701
ECLASS 9.027270701
ECLASS 8.027270701
ECLASS 5.127270701
ETIM 9.0EC004672
ETIM 8.0EC002999
ETIM 7.0EC002999
ETIM 6.0EC002999
ETIM 5.0EC001852
UNSPSC 12.143211711

Details: PCV50-F200-R4-V15-LS221

Informative Literature: PCV50-F200-R4-V15-LS221

Language Selection:
LiteratureLanguageFile TypeFile Size
Product Information -Data Matrix Positioning System PCV - 2-D Code band and the latest camera technology ensure reliable position detectionENGPDF348 KB

Product Documentation: PCV50-F200-R4-V15-LS221

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Brief Instructions - PCV-USB-RS485-Converter SetENGPDF2804 KB
Manuals
Manual PCV...-F200-R4-V19ENGPDF10576 KB

Design / Simulation: PCV50-F200-R4-V15-LS221

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP2058 KB

Approvals: PCV50-F200-R4-V15-LS221

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0017KALLPDF38 KB

Software: PCV50-F200-R4-V15-LS221

Language Selection:
Software ToolsRelease InfoFile TypeFile Size
Software Vision Configurator / Software Vision ConfiguratorV6.6.2ZIP31588 KB

Associated Products: PCV50-F200-R4-V15-LS221

Matching System Components
Coded repair tape for PCV system, High chemical resistance, Low weight, Self-adhesive mounting, High temperature resistance, High mechanical stabilityfa
Coded repair tape for PCV system, High chemical resistance, Low weight, Self-adhesive mounting, High temperature resistance, High mechanical stabilityfa
Data Matrix code tape, High chemical resistance, Low weight, Self-adhesive mounting, High temperature resistance, High mechanical stabilityfa
Event markers for the PCV system, High chemical resistance, Low weight, Self-adhesive mounting, High temperature resistance, High mechanical stabilityfa
Accessories

365.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

USB to RS 485 interface converter, Extension cable 0.8 m in scope of delivery, Power supply for 95 - 230 V AC, For RS485fa
Female connector M12 straight A-coded 5-pin, for cable diameter 5 - 8 mm, shielded, field-attachablefa
Female connector, M12, 5-pin, shielded, field attachablefa
10.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Grounding clip for PCV system, Stainless steel version, Low weight, M12 plug connection, High mechanical stabilityfa
Marker head for 25 mm code tape, For 25 mm code tapes, Can be used for PCV80..., PCV100..., and PCV130... readers, Includes 2 x edding® 3000 permanent markersfa
Mounting bracket for PCV* read headfa
Operating software for camera-based sensorsfa
Cable unit with power supply for USB / RS-485 interface converter , Power supply for 95 - 230 V ACfa
Functional Safety Hub from Pepperl+Fuchs

Several hundred products with a SIL/PL assessment, free tools, and brochures in one place: the "Functional Safety Hub" is your starting point when you have to implement safety functions.

Absolute positioning systems safePXV and safePGV

For the first time, the new absolute positioning systems safePXV and safePGV realize safety level SIL 3/PL e with a single sensor …