Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

The electronic cam controller PAX offers freely selectable and configurable cam switch outputs, 14 digital, and 6 analog outputs. All outputs can be configured by the customer. The electronic cam controller PAX has multiturn capability, providing cyclical cam position information.

The position data is provided to the PAX cam controller by a position sensor, like the PMI360D-F130-R2-V15. The sensor is interfaced via a RS232.

For easy configuration, the PAX provides an intuitive, graphical interface for Microsoft Windows™ systems. This application runs on the PAX system and needs no installation on your computer. The communication between PC and PAX is via the built-in USB interface. All settings made during the configuration are stored on the micro-SD card in the PAX. This facilitates the exchange or duplication of PAX systems.

After configuration the PAX system may be disconnected from the PC. The electronic CAM-switch controller then operates independently.

Benefits:

  • Electronic instead of mechanical 
  • Replaces mechanical cam-switches, multiple limit switches and gear limit switches
  • Floating cam
  • Up to 16 switch programmable points 
  • Up to 14 switch outputs
  • Up to 6 analog outputs
  • Multiturn suitability
  • Easy handling