Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching element function | Analog voltage output | |
Installation | flush | |
Object distance | max. 2.5 mm | |
Measurement range | 0 ... 14 mm | |
Nominal ratings | ||
Operating voltage | 18 ... 30 V DC | |
Reverse polarity protection | reverse polarity protected | |
Linearity error | ± 0.3 mm | |
Repeat accuracy | ± 0.05 mm | |
Resolution | 33 µm | |
Temperature drift | ± 0.4 mm | |
No-load supply current | ≤ 20 mA | |
Operating voltage indicator | LED | |
Functional safety related parameters | ||
MTTFd | 650 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Analog output | ||
Output type | 1 voltage output: 0 ... 10 V | |
Load resistor | ≥ 1000 Ω | |
Short-circuit protection | pulsing | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
|
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose, Class 2 Power Source | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Mechanical specifications | ||
Connection type | M8 x 1 connector, 3-pin | |
Degree of protection | IP67 | |
Material | ||
Housing | PA 6 | |
Dimensions | ||
Height | 30 mm | |
Width | 35 mm | |
Length | 35 mm | |
Note | The data relating to accuracy only apply to a distance to the object to be detected of 1 ... 2.5 mm. |
System | Classcode |
---|---|
ECLASS 13.0 | 27274004 |
ECLASS 12.0 | 27274004 |
ECLASS 11.0 | 27270702 |
ECLASS 10.0.1 | 27270702 |
ECLASS 9.0 | 27270702 |
ECLASS 8.0 | 27270702 |
ECLASS 5.1 | 27270702 |
ETIM 9.0 | EC001852 |
ETIM 8.0 | EC001852 |
ETIM 7.0 | EC001852 |
ETIM 6.0 | EC001852 |
ETIM 5.0 | EC001852 |
UNSPSC 12.1 | 39121550 |
Manuals | Language | File Type | File Size |
---|---|---|---|
Instruction Manual -F112 | ENG | 1100 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 656 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3 | ALL | 1806 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-3057B | ALL | 1216 KB | |
UK Declaration of Conformity (P+F) | TDOC-6107_ENG | ENG | 1284 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|