Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Network Components Zone 2/Div. 2/Safe Area

RJ Switch

The RJ Switch allows data transmission over a distance of up to 150m by means of copper cables. It is equipped with 5 ports to connect multiple receivers. The RJ Switch is certified for use in Zone 2 hazardous areas according to ATEX.


SK-FX-100 Switch

The ethernet switch SK-FX-100 features seven RJ45 ports and one SC fiber-optic port. The maximum length of the fiber-optic cable is 2km. The ethernet switch can be installed on DIN-rail in the safe area and facilitates the connection of Optionbox OB31.