Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

AS-Interface luminous push-button module VBA-LT2-G1-Y

VBA-LT2-G1-Y
  • AS-Interface certificate
  • Degree of protection IP67
  • Flat or round cable connection (via standardized EMS base, not included with delivery)
  • Cable piercing method for flat cable
  • 2 integrated illuminated pushbuttons
  • Fault signal via LED
  • Variable colors

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VBA-LT2-G1-Y

Product Description
Illuminated pushbutton module
General specifications
Node typeA/B node
AS-Interface specificationV2.11
Required gateway specification≥ V2.1
ProfileS-B.A.E
IO codeB
ID codeA
ID2 codeE
Indicators/operating means
LED PWR/FAULTdual-LED green/red
green: AS-Interface voltage, normal operation
red: communication error or address 0
Button2 integrated,
protected against accidental activation,
keys can be individually labelled,
labeling field on the module ,
Exchangeable push-button colors
Electrical specifications
Rated operating voltage26.5 ... 31.6 V from AS-Interface
Rated operating current≤ 50 mA (LEDs on)
Protection classIII
Standard conformity
Electromagnetic compatibilityEN 50295
Degree of protectionEN 60529:2000
AS-InterfaceEN 62026-2:2013
Ambient conditions
Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Degree of protectionIP67 according to EN 60529
Connectioncable piercing method or terminal compartment
flat cable or standard round cable

Classifications

SystemClasscode
ECLASS 13.027371228
ECLASS 12.027371228
ECLASS 11.027371228
ECLASS 10.0.127371228
ECLASS 9.027371228
ECLASS 8.027371228
ECLASS 5.127371228
ETIM 9.0EC001028
ETIM 8.0EC001028
ETIM 7.0EC001028
ETIM 6.0EC001028
ETIM 5.0EC001028
UNSPSC 12.139121533

Details: VBA-LT2-G1-Y

Function

The VBA-LT2-G1 light button module creates a connection between the operating staff and the AS-Interface master. The current status can be seen on the LEDs, which are built into the buttons. There is also an LED for monitoring AS-Interface communication and the display to ensure that the module has 0 as an address.

The light button is designed according to protection type IP67 and is thus suitable for use in the field.

Various bases are available for the module. Base U-G1F implements a connection to the AS-Interface flat cable, while the U-G1P base makes a connection to a round cable.

The case arises very often that output modules must be mounted in series with the light button. The outputs of the output module receive their power supply externally. If this power supply is transferred via a flat cable, the case arises that the power supply line must be mounted in the base of an input module. In this case the U-G1FF base should be used. Then the VAA-LT2-G1 accesses the AS-Interface line, but not the power supply line.

Design / Simulation: VBA-LT2-G1-Y

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP254 KB
CAD Portal / CAD PortalALLLINK---

Approvals: VBA-LT2-G1-Y

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2702CALLPDF115 KB

Associated Products: VBA-LT2-G1-Y

Matching System Components
Pressure cover for illuminated pushbutton modulefa
Pressure cover for illuminated pushbutton modulefa
Pressure cover for illuminated pushbutton modulefa
Pressure cover for illuminated pushbutton modulefa
Pressure cover for illuminated pushbutton modulefa
Pressure cover for illuminated pushbutton modulefa
Matching System Components
AS-Interface module mounting base for connection to flat cable (AS-Interface)fa
AS-Interface module mounting base with adressing jack for connection to flat cable (AS-Interface)fa
Accessories
AS-Interface Handheld with accessoryfa
Mounting aid for pressure coversfa
Free Download: White Paper on TCP-Based Communication Protocols (PDF)

This free PDF white paper compares the different TCP-based communication protocols (AMQP, OPC UA, MQTT, REST API) that have found their way up and are considered the enablers of IIoT and Industry 4.0. Get your free download now!

AS-Interface Product Range

Get to know our full range of AS-Interface products.