Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Raritan Dominion KVM Switch DKX2-101-V2

DKX2-101-V2
  • Allows direct connection from a VisuNet Remote Monitor (with RM Shell 4.1 or newer) to a host system
  • Supports concurrent remote and local access to an Operator Workstation

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  DKX2-101-V2

Product Description
Raritan Dominion KVM Switch
Supply
Input voltage5 V DC
Power supply100 ... 240 V / 6 VDC , AC/DC power adapter or Power over Ethernet (PoE); compatible with IEEE 802.3af Mid-Span Power Insertion Signal-Pair Power Insertion Class 2 PoE powered device (under 7W)
Interface
Interface concept1x USB, PS/2, VGA in/out, LAN, Serial Console, Power in
Ambient conditions
Operating temperature0 ... 40 °C (32 ... 104 °F)
Relative humidity20% ... 85%
Mechanical specifications
ConnectionLocal Connection: 1 - Mini USB port for USB keyboard/mouse and virtual media connectivity to the target 1 - MiniDIN9 port for multifunction serial port of full RS232 features, modem connection, and Dominion PX connectivity
Remote Connection: 1 Ethernet (RJ45) port with activity status indicator
Mass295 g
Dimensions103 mm x 74 mm x 27 mm

Classifications

SystemClasscode
ECLASS 13.019209090
ECLASS 12.019209290
ECLASS 11.019209290
ECLASS 10.0.119209290
ECLASS 9.019209290
ECLASS 8.019209290
ECLASS 5.127242392
ETIM 9.0EC000698
ETIM 8.0EC000698
ETIM 7.0EC000698
ETIM 6.0EC000698
ETIM 5.0EC000698
UNSPSC 12.143222608

Details: DKX2-101-V2

Product Documentation: DKX2-101-V2

Language Selection:
ManualsLanguageFile TypeFile Size
Quick Installation Guide: Raritan Dominion KX II-101 KVM-over-IPENGPDF3698 KB

Associated Products: DKX2-101-V2

Accessory of
VisuNet GXP PC Zone 2/22 (2020 Generation, Intel® Atom Apollo Lake Processor), 19 in (48 cm) display, PC solution with pre-installed Windows® operating system, Lightweight design, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 2/22, UL listed for USA and Canadapa
VisuNet GXP PC Zone 2/22 (2020 Generation, Intel® Atom Apollo Lake Processor), 21.5" (54.61 cm) display, 16:9 aspect ratio widescreen formatting to match engineering stations, PC solution with pre-installed Windows® operating system, Lightweight design, Full HD Resolution, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 2/22pa
VisuNet GXP Remote Monitor Zone 2/22 (2020 Generation, Intel® Atom Apollo Lake Processor), 21.5" (54.61 cm) display, 16:9 aspect ratio widescreen formatting to match engineering stations, Thin Client solution (with VisuNet RM Shell firmware), Lightweight design, Full HD Resolution, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 2/22pa
VisuNet GXP PC Zone 1/21 (2020 Generation, Intel® Atom Apollo Lake Processor), 21.5" (54.61 cm) display, 16:9 aspect ratio widescreen formatting to match engineering stations, PC solution with pre-installed Windows® operating system, Lightweight design, Full HD Resolution, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 1/21pa
VisuNet GXP Remote Monitor Zone 2/22 (2020 Generation, Intel® Atom Apollo Lake Processor), 19 in (48 cm) display, Thin Client solution (with VisuNet RM Shell firmware), Lightweight design, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 2/22, UL listed for USA and Canadapa
VisuNet GXP Remote Monitor Zone 1/21 (2020 Generation, Intel® Atom Apollo Lake Processor), 19 in (48 cm) display, Thin Client solution (with VisuNet RM Shell firmware), Lightweight design, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 1/21, UL listed for USA and Canadapa
VisuNet GXP PC Zone 1/21 (2020 Generation, Intel® Atom Apollo Lake Processor), 19 in (48 cm) display, PC solution with pre-installed Windows® operating system, Lightweight design, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 1/21, UL listed for USA and Canadapa
VisuNet GXP Remote Monitor Zone 1/21 (2020 Generation, Intel® Atom Apollo Lake Processor), 21.5" (54.61 cm) display, 16:9 aspect ratio widescreen formatting to match engineering stations, Thin Client solution (with VisuNet RM Shell firmware), Lightweight design, Full HD Resolution, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 1/21pa
VisuNet FLX Edge Workstation, Class I, Division 1 solution with integrated 6000 Series Type X Purge & Pressurization system, Class I, II, Division 2 and General Purpose solution without Purge & Pressurization system, Fully modular design using VisuNet FLX HMI and EXTA4 keyboard options support field maintainability, Available as Windows® PC, Thin Client with RM Shell or ThinManager Ready option, Watershed housing allows for proper drainage in outdoor or washdown environmentspa