Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Electrical specifications | ||
---|---|---|
Operating voltage | 250 V max. | |
Operating current | 16 A max. | |
Terminal capacity | 2.5 mm2 | |
Function | double pushbutton | |
Color | red / green | |
Contact configuration | 1x NO / 1x NC all NC contacts have a direct opening action for emergency stop functions |
|
Usage category | AC12 - 12 ... 250 V AC - 16 A AC15 - 12 ... 250 V AC - 10 A DC13 - 12 ... 110 V DC - 1 A DC13 - 12 ... 24 V DC - 1A |
|
Number of poles | 2 | |
Labeling | 0 - I | |
Mechanical specifications | ||
Enclosure range | LCP | |
Enclosure cover | fully detachable | |
Cover fixing | stainless steel socket cap head screws | |
Screws | M6 | |
Number | 4 | |
Tightening torque | 2 Nm | |
Degree of protection | IP66 | |
Cable entry face B | ||
M25 quantity | 1 | |
M25 series | Cable Glands, Plastic | |
M25 type | CG.PEDS1.M25.* | |
M25 clamping range | 10 ... 18 mm | |
Defined entry area | face B | |
Material | ||
Enclosure | carbon loaded, antistatic glass-fiber reinforced polyester (GRP) | |
Finish | inherent color black | |
Seal | one piece closed cell silicone | |
Mass | 1.5 kg | |
Dimensions | ||
Height (A) | 110 mm | |
Width (B) | 110 mm | |
Depth (C) | 101 mm | |
External dimension with operating element (C1) | 116 mm | |
Mounting holes distance (G) | 110 mm | |
Mounting holes distance (H) | 78 mm | |
Mounting holes diameter (J) | 7 mm | |
Maximum external dimension (K) | 125 mm | |
Tightening torque | ||
Nut torque at enclosure (SW1) | see datasheets of cable glands | |
Grounding | 2.5 mm2 grounding terminal | |
Ambient conditions | ||
Ambient temperature | -40 ... 55 °C (-40 ... 131 °F) @ T4 -40 ... 40 °C (-40 ... 104 °F) @ T6 |
|
Data for application in connection with hazardous areas | ||
EU-type examination certificate | CML 16 ATEX 3009X | |
Marking | II 2 GD Ex db eb mb IIC T* Gb Ex tb IIIC T** °C Db T6/T80 °C @ Ta +40 °C T4/T130 °C @ Ta +55 °C |
|
International approvals | ||
IECEx approval | IECEx CML 16.0008X | |
UKCA approval | CML 22 UKEX 2550X | |
Further approvals | on request: CCC, ECAS, IA | |
Conformity | ||
Degree of protection | EN 60529 | |
Usage category | IEC / EN 60947 | |
CE marking | 0080 or 0102, see type label | |
General information | ||
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. | |
Accessories | ||
Optional accessories | engraved traffolyte tag label engraved AISI 316L stainless steel tag label color in-fill stainless steel tag label |
System | Classcode |
---|---|
ECLASS 13.0 | 27144052 |
ECLASS 12.0 | 27144052 |
ECLASS 11.0 | 27144052 |
ECLASS 10.0.1 | 27144052 |
ECLASS 9.0 | 27144052 |
ECLASS 8.0 | 27144052 |
ECLASS 5.1 | 27371228 |
ETIM 9.0 | EC000522 |
ETIM 8.0 | EC000522 |
ETIM 7.0 | EC000522 |
ETIM 6.0 | EC000522 |
ETIM 5.0 | EC000522 |
UNSPSC 12.1 | 39121314 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Brief Instructions - Control Units Series LCP* / LCS* (notified body: CML) | ENG | 131 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
CML IECEx Certificate of Conformity | IECEx CML 16.0008X | ALL | LINK | --- |
China SITIIAS CCC Ex Certificate | 2020322304002545 (Pepperl+Fuchs SE,Mannheim) | ALL | 2698 KB | |
Europe CML ATEX | CML 16ATEX3009X | ALL | 298 KB | |
UK-Type Examination Certificate | CML 22UKEX2550X | ALL | 264 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-3243B | ALL | 331 KB |