Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Device type | type 3 acc. to EN 61643-11:2013 class III acc. to IEC 61643-1:2011 |
|
Number of protected supply lines | 1 | |
Electrical specifications | ||
Maximum continuous operating voltage | 255 V AC 255 V DC |
|
Nominal load current | 25 A | |
Nominal discharge current (8/20 µs) | 3 kA | |
Max. surge current (8/20 µs) | 5 kA | |
Indicators/settings | ||
Display elements | status display operating state (green) fault indication (red) |
|
Directive conformity | ||
Low voltage | ||
Directive 2014/35/EU | EN 61643-11:2012 | |
Conformity | ||
Degree of protection | IEC 60529:2013 | |
Shock resistance | EN 60068-2:2010 | |
Vibration resistance | EN 60068-2:2010 | |
Ambient conditions | ||
Ambient temperature | -40 ... 80 °C (-40 ... 176 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Material | ||
Housing | thermoplastic, color grey , UL 94 V-0 | |
Mass | approx. 50 g | |
Dimensions | 18 x 45 x 50 mm (0.7 x 1.8 x 2 inch) (W x H x D) , 1 TE acc. to DIN 43880 | |
Height | 45 mm | |
Width | 18 mm | |
Depth | 50 mm | |
Mounting | in the surge protection barrier M-LB-*.****.* | |
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27171202 |
ECLASS 12.0 | 27171202 |
ECLASS 11.0 | 27130805 |
ECLASS 10.0.1 | 27130805 |
ECLASS 9.0 | 27130805 |
ECLASS 8.0 | 27130805 |
ECLASS 5.1 | 27130801 |
ETIM 9.0 | EC000941 |
ETIM 8.0 | EC000941 |
ETIM 7.0 | EC000941 |
ETIM 6.0 | EC000941 |
ETIM 5.0 | EC000941 |
UNSPSC 12.1 | 39121610 |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
USA UL Surge Protective Device UL | E346845 UL (VZCA2) | ALL | 235 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-2133A | ALL | 50 KB |
Accessory of | ||||||
---|---|---|---|---|---|---|
|