Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Installed components | backplane LB9023A | |
Slots | ||
Bus coupler | 1 | |
Supply | 1 | |
I/O modules (single width) | max. 8 | |
I/O modules (dual width) | max. 4 | |
Supply | ||
Connection | screw terminals, max. 10 mm2 | |
Rated voltage | 24 V DC | |
Maximum safe voltage | 60 V | |
Redundancy | no | |
Fieldbus connection | ||
Fieldbus type | PROFIBUS DP/DP-V1 or MODBUS RTU , depends on bus coupler | |
Connection | 9-pin Sub-D connector (not included with delivery) | |
Redundancy | no | |
Electrical specifications | ||
Permissible power | wall mounting: 43 W (at 40 °C (104 °F)) , 21.5 W (at 50 °C (122 °F)) | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2006 | |
Conformity | ||
Degree of protection | EN 60529 | |
Impact resistance | EN 60079-0 | |
Ambient conditions | ||
Ambient temperature | -20 ... 55 °C (-4 ... 131 °F) at T4 , depending on the permissible power | |
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Relative humidity | < 75 % (annual mean) < 95 % (30 d/year), no moisture condensation |
|
Impact resistance | 7J | |
Mechanical specifications | ||
Enclosure cover | hinged door with captive M6 hexagon screws | |
Degree of protection | IP66, NEMA 4X | |
Cable entry | power supply (Ex e): 2 x M25 bus (Ex e): 4 x M20 field signals (Ex i): 30 x M20 |
|
Material | ||
Housing | Stainless steel 1.4404 / AISI 316L | |
Surface | electropolished | |
Cable gland | Polyamide (PA) | |
Seal | Neoprene, fire-resistant, one piece | |
Material thickness | enclosure body: 1.5 mm enclosure cover: 1.5 mm mounting plate: 2 mm |
|
Mass | approx. 10 kg , without modules | |
Dimensions | (W x H x D) 350 x 306 x 215 mm (13.8 x 12 x 8.5 inch) |
|
Height | 306 mm | |
Width | 350 mm | |
Depth | 215 mm | |
Mounting | thru-holes Ø11 mm | |
Grounding | grounding bolt M10 , brass | |
Data for application in connection with hazardous areas | ||
Certificate | PF 08 CERT 1267 | |
Marking | II 3 G Ex nA nC [ic] IIC/IIB T4 II 3 (2) G Ex nA nC [ib] IIC T4 II 3 (1) G Ex nA nC [ia] IIC/IIB T4 II 3 D Ex tD A22 IP65 T 130°C II (2) D [Ex ib] IIIC II (1) D [Ex ia] IIIC |
|
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2009 EN 60079-11:2007 EN 60079-15:2005 EN 61241-0:2006 EN 61241-1:2004 EN 61241-11:2006 EN 61010-1:2001 |
|
General information | ||
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210190 |
ECLASS 12.0 | 27210190 |
ECLASS 11.0 | 27210190 |
ECLASS 10.0.1 | 27210190 |
ECLASS 9.0 | 27210190 |
ECLASS 8.0 | 27210190 |
ECLASS 5.1 | 27242692 |
ETIM 9.0 | EC000200 |
ETIM 8.0 | EC000200 |
ETIM 7.0 | EC000200 |
ETIM 6.0 | EC000200 |
ETIM 5.0 | EC000200 |
UNSPSC 12.1 | 39121008 |
This field unit is designed to meet the requirements of the most demanding industrial environmental applications.
Electropolished stainless steel 316L provides high corrosion and impact resistance at a very wide temperature range. The integrated rain channel prevents standing water from damaging the one-piece seal.
It is equipped with plug-in slots for 4 dual width I/O modules or 8 single width I/O modules.
Any I/O module can be inserted into any slot, enabling a mixture of I/O types in one field unit.
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 137 KB | |
Manuals | |||
Manual | ENG | 5367 KB |
CAE | Language | File Type | File Size |
---|---|---|---|
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZ | ALL | EDZ | 497 KB |
EPLAN macros LB-System / EPLAN-Makros LB-System | ALL | ZIP | 65808 KB |