Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

WirelessHART Adapter WHA-ADP2-F8B2-0-P0-GP-1

WHA-ADP2-F8B2-0-P0-GP-1
  • 1-channel
  • WirelessHART Adapter
  • Battery operated
  • Also supplies field device
  • Input 2-wire HART transmitters and 2-wire HART current sources
  • Output WirelessHART wireless interface
  • Direct mounting on HART or 4 mA ... 20 mA field device
  • Rotatable antenna

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  WHA-ADP2-F8B2-0-P0-GP-1

Supply
Rated voltage7.2 V DC , battery operated
Electrical specifications
Output current4 ... 20 mA
Supplyloop power for field devices
voltage 8 ... 23 V DC, adjustable in steps of 0.1 V
Interface
Programming interfaceinterface LPI
Input
Connectionterminals 1, 2, 3, 4, 5, 6
multiple wirings available , depending on operating mode
Current4 ... 20 mA
HART communication
ProtocolHART 7.3, backward compatible
Number of devices- one passive 4 ... 20 mA/HART field device
- up to 4 HART field devices in multidrop mode
Transfer rate1200 Bit/s
Parametersprimary/secondary master, preambles, retries and short address scan ranges
Output
Interfaceomnidirectional dipole antenna, adjustable in vertical plane
Output variablesPV: loop current
SV, TV, QV:configurable according to user requirement
- adapter: temperature, battery voltage, energy consumed and estimated battery life-time
- 4 ... 20 mA device: scaled or linearized process value
- HART device: up to four process variables
CommunicationWirelessHART specification IEC 62591
- Physical layer: IEEE 802.15.4.2006
- Frequency range: 2.4 GHz (ISM band, license-free)
- Transfer rate: 250 kBit/s
- Maximum transmission power: +10 dBm (EIRP)
- Range: 250 m outdoors, 50 m indoors (under reference conditions)
- Communications standard: WirelessHART
Transfer characteristics
Accuracycurrent input: 0.125 % of measuring range
Influence of ambient temperaturecurrent input: 5 µA/K
Indicators/settings
Display elementsgreen LED: battry status
yellow LED: communication status
red LED: device status
Control elements1 push botton for:
- device status
- enter/leave configuration mode
- join trigger
- factory reset
Configurationwired interface:
- HART 7.1, FSK compatible
- transmission rate: 1200 Bit/s
- used for device commissioning with an handheld terminal or a configuration tool (DTM)
Parameter assignment- wireless transmit power: configurable to 0 dBm or 10 dBm (EIRP)
- device variables mapping
- publishing of up to ten burst messages in a wireless network, period and trigger mode selectable
- notification of up to five events from adapter and/or connected device(s) in a wireless network
- scaling and linearization of 4 ... 20 mA signal of connected analog device
- tuning of supply parameters for the connected device
- locking/unlocking of device parameterization
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013, CLASS A
Radio and telecommunication terminal equipmentThe usage of 2.4 GHz equipment is bound to local restrictions. Ensure that restrictions allow usage of this product before commisioning.
Directive 2014/53/EUEN 300328 V2.1.1:2017 , EN 301489-17 V3.1.1:2017 , EN 301489-1 V2.1.1:2017
FCC CFR47 Part 15 B and CANSI C63.4-2003 , FCC ID: SJC-M2140
RoHS
Directive 2011/65/EU (RoHS)EN 50581:2012
Conformity
Degree of protectionIEC 60529
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-64
Ambient conditions
Ambient temperature-40 ... 80 °C (-40 ... 176 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humiditymax. 90 % , noncondensing
Vibration resistance20 ... 2000 Hz, 0,01 g2/Hz
Impact resistance15 g, 11 ms
Corrosion resistanceacc. to ISA-S71.04-1985, severity level G3
test setup and execution acc. to EN 60068-2-60
Mechanical specifications
Degree of protectionIP66
Materialplastic
Massapprox. 750 g
Dimensions92 x 89.5 x 92.8 mm (without cable glands and antenna)
Height192 mm
Width110.4 mm
Depth100.6 mm
Mountingmounting on field device , panel or pole mounting
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.
Accessories
Designationbattery W-BAT-B2-Li mandatory for use in connection with hazardous areas (order separately)
mounting set W-ACC-F8MK
threads (NPT 1/2", NPT 3/4", G 1/2, M20)

Classifications

SystemClasscode
ECLASS 13.027210192
ECLASS 12.027210192
ECLASS 11.027210192
ECLASS 10.0.127210190
ECLASS 9.027210190
ECLASS 8.027210190
ECLASS 5.127242692
ETIM 9.0EC001604
ETIM 8.0EC001604
ETIM 7.0EC001604
ETIM 6.0EC001604
ETIM 5.0EC001604
UNSPSC 12.139121008

Details: WHA-ADP2-F8B2-0-P0-GP-1

Function

The device upgrades a conventional HART or 4 mA ... 20 mA field device with a WirelessHART interface. It is mounted either directly to the cable gland entry or separated from the field device.

The device contains a battery pack which also powers the field device. Depending on the parameterization, battery lifetimes up to 5 years are possible. This allows autonomous measurements. The rotatable antenna can be brought in the optimal position, regardless of the mounting orientation of the field device.

The unit is easily programmed with a configuration tool (DTM or DD).

For additional information, refer to the manual and www.pepperl-fuchs.com.

Product Documentation: WHA-ADP2-F8B2-0-P0-GP-1

Language Selection:
System DescriptionsLanguageFile TypeFile Size
Patent InformationENGPDF365 KB
Brief Instructions
Brief Instructions - WirelessHART Adapter Firmware Update InstructionsENGPDF2449 KB
Safety and Security Documentation
Instruction manualENGPDF124 KB
Manuals
Manual WirelessHART Adapter WHA-ADP2-F8B2-*-**-Z1(-EX1)ENGPDF6584 KB

Approvals: WHA-ADP2-F8B2-0-P0-GP-1

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada, USA CSA Certificate of ComplianceCoC70130741(C)ALLPDF89 KB
Singapore IMDA Radio ApprovalN2701-20ALLPDF55 KB
Control Drawings
Control drawing CSA / Control drawing CSA   ALLPDF140 KB

Software: WHA-ADP2-F8B2-0-P0-GP-1

Language Selection:
Device Description Files/DriversRelease InfoFile TypeFile Size
DTM Collection WirelessHART V1.0.2.4 / DTM Collection WirelessHART V1.0.2.4ZIP22259 KB
DD Collection for WirelessHART / DD Collection für WirelessHARTZIP3114 KB