Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Not available for purchase

This product has been replaced.Go to replacement product LB9025BP08100.1
Not available for purchase
Not available for purchase

Extension Backplane LB9025A

LB9025A
  • Max. 8 slots for I/O modules
  • Fieldbus type determined by base backplane
  • Backplane for LB-System
  • Mounting in Zone 2, Class I/Div.2 or in the safe area

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  LB9025A

General specifications
Suitable componentsbackplane LB9023A , backplane LB9023E , LB8111A2* , LB8105* , LB8106* , LB8108* , LB8109* , LB8107*
Slots
Supply1
I/O modules (single width)max. 8
I/O modules (dual width)max. 4
Supply
Maximum safe voltage Um60 V DC (SELV/PELV)
Input voltage range18 ... 32 V DC (SELV/PELV)
Redundancyno
Fieldbus connection
Fieldbus typePROFIBUS DP/DP-V1 or MODBUS RTU , depending on the base backplane
Redundancyno
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2006
Conformity
Electromagnetic compatibilityNE 21
Degree of protectionEN 60529
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F) , 70 °C (non-Ex)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Relative humidity95 % non-condensing
Shock resistanceshock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18
Vibration resistancefrequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles
frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance
Damaging gasdesigned for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3
Mechanical specifications
Degree of protectionIP20
Massapprox. 980 g
Dimensions(W x H x D)
275 x 127 x 80 mm (10.8 x 5 x 3.15 inch) , without modules
Height127 mm
Width275 mm
Depth80 mm
Data for application in connection with hazardous areas
CertificatePF 08 CERT 1234 X
MarkingEx-Hexagon II 3 G Ex nA IIC T4 Gc
Directive conformity
Directive 2014/34/EUEN 60079-0:2009
EN 60079-15:2010
International approvals
ATEX approvalPF 08 CERT 1234 X
UL approvalE106378
Control drawing116-0321
Approved forcUL (Canada): CL I Zn. 2 IIC; IS circuits for CL I Zn. 0 IIC
ULus (USA): CL I Div. 2 Grp. A, B, C, D; IS circuits for CL I, II, III Div. 1 Grp. A, B, C, D, E, F, G
IECEx approvalBVS 09.0037X
Approved forEx nA IIC T4 Gc
EAC approvalRussia: RU C-IT.MIII06.B.00129
Marine approval
Lloyd Register15/20021
DNV GL MarineTAA0000034
American Bureau of ShippingT1450280/UN
Bureau Veritas Marine22449/B0 BV
General information
Supplementary informationStatement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210119
ECLASS 12.027210119
ECLASS 11.027210119
ECLASS 10.0.127210119
ECLASS 9.027210119
ECLASS 8.027210119
ECLASS 5.127210119
ETIM 9.0EC001598
ETIM 8.0EC001598
ETIM 7.0EC001598
ETIM 6.0EC001598
ETIM 5.0EC001598
UNSPSC 12.139121008

Details: LB9025A

Product Documentation: LB9025A

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF53 KB
Manuals
ManualENGPDF5367 KB

Design / Simulation: LB9025A

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP873 KB
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZALLEDZ312 KB
EPLAN macros LB-System / EPLAN-Makros LB-SystemALLZIP65808 KB

Approvals: LB9025A

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada UL cULE106378 cUL (QUZW7)ALLLINK---
DNV MarineTAA0000034ALLPDF110 KB
Europe Pepperl+Fuchs ATEX Category 3 G Certificate of ConformityPF 08 CERT 1234 XALLPDF1503 KB
USA ULE106378 UL (QUZW)ALLLINK---
Control Drawings
Control drawing UL / Control drawing UL   ALLPDF40 KB
Declaration of Conformity
EU Declaration of Conformity (P+F)TDOC-1048DENGENGPDF1140 KB

Associated Products: LB9025A

Matching System Components
Interface between the I/O modules and the PCS/PLC, Com unit for 80 analog or 184 digital channels, Communication via MODBUS TCP, Mounting in Zone 2, Class I/Div.2 or in the safe area, Fieldbus type: MODBUS TCPpa
Interface between the I/O modules and the PCS/PLC, Com unit for 80 analog or 184 digital channels, Communication via MODBUS TCP, Mounting in Zone 2, Class I/Div.2 or in the safe area, Fieldbus type: MODBUS TCPpa
Interface between the I/O modules and the PCS/PLC, Com unit for 80 analog or 184 digital channels, Communication via PROFIBUS DP, Mounting in Zone 2, Class I/Div.2 or in the safe area, Fieldbus type: PROFIBUS DP/DP-V1pa
Interface between the I/O modules and the PCS/PLC, Com unit for 80 analog or 184 digital channels, Communication via PROFIBUS DP, Mounting in Zone 2, Class I/Div.2 or in the safe area, Fieldbus type: PROFIBUS DP/DP-V1pa
Interface between the I/O modules and the PCS/PLC, Com unit for 80 analog or 184 digital channels, Communication via PROFIBUS DP, Mounting in Zone 2, Class I/Div.2 or in the safe area, Fieldbus type: PROFIBUS DP/DP-V1pa
Interface between the I/O modules and the PCS/PLC, Com unit for 80 analog or 184 digital channels, Communication via PROFIBUS DP, Mounting in Zone 2, Class I/Div.2 or in the safe area, Fieldbus type: PROFIBUS DP/DP-V1pa
Interface between the I/O modules and the PCS/PLC, Com unit for 80 analog or 184 digital channels, Communication via PROFIBUS DP, Mounting in Zone 2, Class I/Div.2 or in the safe area, Fieldbus type: PROFIBUS DP/DP-V1pa
Interface between the I/O modules and the PCS/PLC, Com unit for 80 analog or 184 digital channels, Communication via MODBUS RTU, Mounting in Zone 2, Class I/Div.2 or in the safe area, Fieldbus type: MODBUS RTUpa
Interface between the I/O modules and the PCS/PLC, Com unit for 80 analog or 184 digital channels, Communication via MODBUS RTU, Mounting in Zone 2, Class I/Div.2 or in the safe area, Fieldbus type: MODBUS RTUpa
PROFINET Gateway

The new LB/FB PROFINET gateways from Pepperl+Fuchs open the door for IIoT 4.0 applications in process industries.