Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Handheld reader OHV2000-F221-B15

OHV2000-F221-B15
  • All common 1-D or 2-D codes can be read
  • Wireless Bluetooth connection
  • Dual lens for large read range
  • Reading of laser-engraved, etched, or printed codes
  • Reads from reflective surfaces
  • Programmable with JavaScript
  • Batch mode for collecting data on the handheld
  • Audible, tactile, and visual user feedback
  • Replaceable battery with status indicator
  • Degree of protection IP65

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  OHV2000-F221-B15

Product Description
Handheld with Bluetooth for reading laser-engraved, etched, or printed 1-D and 2-D codes
General specifications
Light typeIntegrated LED lightning (red)
Readable codes1-D Codes: Codabar, Code 11, Code 32, Code 39, Code 93, Code 128, IATA 2 of 5, Interleaved 2 of 5, GS1 DataBar, Hong Kong 2 of 5, Matrix 2 of 5, MSI Plessey, NEC 2 of 5, Pharmacode, Plessey, Straight 2 of 5, Telepen, Trioptic, UPC/EAN/JAN
Stacked 1-D Codes: GS1 Composite, MicroPDF, PDF417
2-D Codes: Aztec Code, Code 49, Codablock F, Data Matrix, Han Xin, MaxiCode, Micro QR, QR Code
Postal Codes: Australian Post, Intelligent Mail, Japan Post, KIX Code, Korea Post, Planet, Postnet, UK Royal Mail, UPU ID-tags
Read distance40 ... 310 mm depending on the code type
Reading fieldmax. 190 mm x 290 mm
Modul sizemin. 0.1 mm
Ambient light limit96890 Lux
Target velocityStop
Nominal ratings
Camera
TypeCMOS
Number of pixels1280 x 960
Image recordingreal-time , manually triggered
Indicators/operating means
Function indicator3 LEDs
Key3 programmable function keys
Electrical specifications
Supplyfrom Li-Ion battery
Interface
Physical Bluetooth (Class II) , USB 2.0        
Transmitter frequency2402 ... 2480 MHz (Bluetooth)
Transmitter radiated power0.002 W
Compliance with standards and directives
Standard conformity
Electromagnetic compatibilityETSI EN 301489-1:V1.9.2
ETSI EN 301489-17:V2.2.1
EN 61000-6-1:2007
EN 61000-6-2:2005/AC:2005
EN 61000-6-3:2007/A1:2011/AC:2012
EN 61000-6-4:2007/A1:2011
SafetyEN 60950-1:2006/A11:2009/A1:2010/A12:2011/AC:2011
EN 62311:2008
Radio spectrumETSI EN 300328:V1.8.1
StandardsEN 50581:2012
Approvals and certificates
FCC approvalFCC ID: QQ6-BTR11
Ambient conditions
Ambient temperature-20 ... 55 °C (-4 ... 131 °F)
Storage temperature-30 ... 65 °C (-22 ... 149 °F)
Relative humidity5 ... 95 % non-condensing
Shock and impact resistanceWithstands multible drops from 1.8 m / 6 ft onto a concrete surface
Mechanical specifications
Degree of protectionIP65
Material
Housingplastic
Mass219 g (incl. battery)
Dimensions130 mm x 51 mm x 135 mm (l x w x h)
Height135 mm
Width51 mm
Length130 mm
General information
Scope of deliveryHandheld reader + Lithium ion battery, 1300 mAh

Classifications

SystemClasscode
ECLASS 13.027280101
ECLASS 12.027280101
ECLASS 11.027280101
ECLASS 10.0.127280101
ECLASS 9.027280101
ECLASS 8.027280101
ECLASS 5.127280101
ETIM 9.0EC002999
ETIM 8.0EC002999
ETIM 7.0EC002999
ETIM 6.0EC002999
ETIM 5.0EC002999
UNSPSC 12.143211701

Details: OHV2000-F221-B15

Function

The OHV2000 handheld is a compact handheld reader for all common 1-D and 2-D codes applied directly to the surface of a product. For example, the code may have been etched, printed, or laser-engraved on the housing.

Special technology to prevent glare allows the device to accurately read codes on highly reflective surfaces. With its patented dual lens and a resolution of 1.2 million pixels, it can read both small and large codes from a wide range of distances. A different-colored target projection makes it easier to see the relevant code. Feedback comes in the form of a visual or audible signal or a vibration.

Using the Vision Configurator software, rule sets can be created for formatting read results without the need for extensive programming work. This facilitates integration into ERP systems.

The read data is transferred via the Bluetooth interface or by plugging the handheld reader into the charger.

Thanks to its robust housing and IP65 protection, the handheld reader is also suitable for outdoor use.

Product Documentation: OHV2000-F221-B15

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Brief Instructions - OHV2000-F221-B15ENGPDF2133 KB
Manuals
Manual OHV2000-F221-B15ENGPDF8193 KB

Approvals: OHV2000-F221-B15

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3640CALLPDF317 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-6627ALLPDF43 KB

Software: OHV2000-F221-B15

Language Selection:
Software ToolsRelease InfoFile TypeFile Size
Software Vision Configurator / Software Vision ConfiguratorV6.6.2ZIP31588 KB

Associated Products: OHV2000-F221-B15

Accessories
Operating software for camera-based sensorsfa
Optical identification

From 2-D code readers and handhelds to barcode scanners and special solutions—find the ideal solution for your optical identification task.