Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Adapter N socket to TNC socket |
General specifications | ||
---|---|---|
Connection 1 | socket | |
Construction type 1 | straight | |
Threading 1 | N | |
Connection 2 | socket | |
Construction type 2 | straight | |
Threading 2 | TNC | |
Electrical specifications | ||
Impedance | 50 Ω | |
Power dissipation | ≤ 0.2 dB (at 2.4 GHz) | |
Operating frequency | max. 11 GHz | |
Ambient conditions | ||
Operating temperature | -65 ... 165 °C (-85 ... 329 °F) | |
Mechanical specifications | ||
Material | ||
Contacts | CuBe alloy | |
Contact surface | gold-plated | |
Body | brass | |
Core insolation | PFA / PTFE | |
Mass | 30 g |
System | Classcode |
---|---|
ECLASS 13.0 | 27210192 |
ECLASS 12.0 | 27210192 |
ECLASS 11.0 | 27210192 |
ECLASS 10.0.1 | 27210190 |
ECLASS 9.0 | 27210190 |
ECLASS 8.0 | 27210190 |
ECLASS 5.1 | 27242692 |
ETIM 9.0 | EC001604 |
ETIM 8.0 | EC001604 |
ETIM 7.0 | EC001604 |
ETIM 6.0 | EC001604 |
ETIM 5.0 | EC001604 |
UNSPSC 12.1 | 39121008 |