Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

thread W-ACC-F8TA-S

W-ACC-F8TA-S
  • Accessory for WirelessHART Adapter
  • M 20

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  W-ACC-F8TA-S

Mechanical specifications
Materialmetal
Massapprox. 27 g
Dimensions23 x 26.5 mm

Classifications

SystemClasscode
ECLASS 13.027273701
ECLASS 12.027273701
ECLASS 11.027273792
ECLASS 10.0.127273792
ECLASS 9.027273792
ECLASS 8.027279202
ECLASS 5.127279202
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.131162301

Details: W-ACC-F8TA-S

Function

This mounting set allows to mount the WirelessHART Adapter WHA-ADPF8B2-* to a pole or a wall. Through the modular construction, the pole can be horizontal or vertical.

The dimensions are optimized to bring the antenna of WirelessHART Adapter far away from the wall or the pole in order to minimize interference of radio communication.