Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Valve connector, Form A, 2+PE, suppressor diode, switch amplifier, PUR cable |
General specifications | ||
---|---|---|
Number of pins | 2 + PE | |
Connection 1 | Valve connector DIN | |
Construction type 1 | right angle | |
Connection 2 | cable end | |
Indicators/operating means | ||
LED yellow | Functional display | |
Electrical specifications | ||
Operating voltage | 24 V DC | |
Operating current | max. 2 A | |
Suppression | Amplifier | |
Compliance with standards and directives | ||
Standard conformity | ||
Flammability | Cable: UL 758 / UL 1581 DIN EN 50265-2-1 IEC 60332-1-2:2005 | |
Approvals and certificates | ||
UL approval | UL-Style 20549 | |
Ambient conditions | ||
Ambient temperature | Body: -25 ... 90 °C (-13 ... 194 °F) cable, flexing: -20 ... 80 °C (-4 ... 176 °F) cable, fixed: -40 ... 80 °C (-40 ... 176 °F) |
|
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | Valve connector Form A | |
Material | ||
Body | TPU, transparent | |
Cable | PUR | |
Core insolation | PVC | |
Cable | fine-strand, flexible | |
Sheath diameter | ∅ 5.8 mm | |
Bending radius | > 10 x cable diameter, moving > 5 x cable diameter, fixed |
|
Color | black | |
Cores | (3 + 1) x 0.75 mm2 | |
Length | 20 m |
System | Classcode |
---|---|
ECLASS 13.0 | 27060312 |
ECLASS 12.0 | 27060312 |
ECLASS 11.0 | 27060312 |
ECLASS 10.0.1 | 27060312 |
ECLASS 9.0 | 27060312 |
ECLASS 8.0 | 27279218 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 5152 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |