Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Heavy-duty encoder |
General specifications | ||
---|---|---|
Detection type | magnetic sampling | |
Device type | Multiturn absolute rotary encoder | |
Nominal ratings | ||
Linearity error | ± 0.36 ° | |
Indicators/operating means | ||
LED green | Power on | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
Output code | binary code | |
Code course (counting direction) | adjustable | |
Interface | ||
Interface type | J1939 | |
Resolution | ||
Single turn | 12 Bit | |
Multiturn | up to 15 Bit | |
Overall resolution | up to 27 Bit | |
Transfer rate | 250 kBit/s | |
Cycle time | 500 µs | |
Standard conformity | ISO 11898 | |
Connection | ||
Connector | M12 connector, 5 pin | |
Cable | 2 m fixed cable , 5-wire , screened | |
Standard conformity | ||
Degree of protection | IEC/EN 60529 | |
Climatic testing | DIN EN 60068-2-3 , 95 % , no moisture condensation | |
Emitted interference | EN 61000-6-4:2007 | |
Noise immunity | EN 61000-6-2:2005 | |
Shock resistance | DIN EN 60068-2-27, 300 g, 6 ms | |
Vibration resistance | DIN EN 60068-2-6, 30 g, 55 ... 2000 Hz | |
Ambient conditions | ||
Operating temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Relative humidity | 98 % , no moisture condensation | |
Mechanical specifications | ||
Flange | servo flange 42 mm with 4 x Threading M4 | |
Shaft dimensions | 10 mm x 20 mm | |
Degree of protection | IP65 / IP67 / IP68 / IP69k | |
Material | ||
Housing | Stainless steel 1.4404 / AISI 316L | |
Flange | Stainless steel 1.4404 / AISI 316L | |
Shaft | Stainless steel 1.4412 / AISI 440B | |
Mass | approx. 350 g | |
Rotational speed | max. 6000 min -1 | |
Moment of inertia | 30 gcm2 | |
Starting torque | < 5 Ncm | |
Shaft load | ||
Axial | 270 N | |
Radial | 270 N | |
Dimensions | ||
Diameter | 42 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270502 |
ECLASS 12.0 | 27270502 |
ECLASS 11.0 | 27270502 |
ECLASS 10.0.1 | 27270502 |
ECLASS 9.0 | 27270502 |
ECLASS 8.0 | 27270502 |
ECLASS 5.1 | 27270502 |
ETIM 9.0 | EC001486 |
ETIM 8.0 | EC001486 |
ETIM 7.0 | EC001486 |
ETIM 6.0 | EC001486 |
ETIM 5.0 | EC001486 |
UNSPSC 12.1 | 39121527 |
Manuals | Language | File Type | File Size |
---|---|---|---|
Encoders with J1939 Interface | ENG | 2622 KB |
Device Description Files/Drivers | Release Info | File Type | File Size |
---|---|---|---|
EDS file CANopen encoders Cxx58 / EDS-Datei für CANopen-Drehgeber Cxx58 | ZIP | 3 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|