Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Supply | ||
---|---|---|
Connection | Power Rail or terminals 8+, 11+; 9-, 12- | |
Rated voltage | 16 ... 32 V DC | |
Rated current | 1.02 A | |
Power dissipation | 16 ... 32 V at 1 A: ≤ 1.86 W; typ. 1.6 W | |
Fieldbus interface | ||
Field-side | ||
Connection | terminals 3+, 6+; 2-, 5-; 1S, 4S (S=screen connection) | |
Rated voltage | 14.7 ... 30.7 V DC | |
Rated current | 1 A | |
Terminating impedance | 100 Ω switchable off and on via rotary switch: 1 -> on; 0 -> off | |
Error message output | ||
Connection | Power Rail or terminals 7, 10 | |
Rated voltage | 32 V DC | |
Rated current | 10 mA | |
Voltage drop | 1.2 V at 10 mA | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2004/108/EC | EN 61326-1:2006 | |
Standard conformity | ||
Electromagnetic compatibility | NE 21:2006 | |
Degree of protection | IEC/EN 60529 | |
Fieldbus standard | IEC 61158-2, ISA S 50.02 part 2 | |
Climatic conditions | DIN IEC 721 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Relative humidity | < 95 % non-condensing | |
Pollution degree | max. 2, according to IEC 60664 | |
Mechanical specifications | ||
Connection type | Terminals | |
Core cross-section | up to 2.5 mm2 | |
Housing | 20 mm x 115 mm x 107 mm | |
Degree of protection | IP20 | |
Mass | approx. 100 g | |
Mounting | DIN rail mounting | |
International approvals | ||
UL approval | UL E106378, CUL E106378 | |
Approved for | Class I, Division 2, Groups A, B, C, D |
Manuals | Language | File Type | File Size |
---|---|---|---|
Operating instructions KLD2-PC-1.1.IEC | USA | 2633 KB | |
Technical information | |||
Bulk Power Supply Specification | ENG | 115 KB |
Statements of compliance | Certificate No. | File Type | File Size |
---|---|---|---|
EU-Declaration of Conformity / EU-Konformitätserklärung | DOC-3620 | 85 KB | |
Certificates | |||
Canada UL cUL | E106378 cUL (QUZW7) | LINK | --- |
USA UL | E106378 UL (QUZW) | LINK | --- |
Worldwide Fieldbus Foundation | PS001100 | 158 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
The fieldbus power conditioner is an all-in-one module for single fieldbus segments. It provides short-circuit limitation (1 A) and impedance matching only. The output voltage depends on the bulk power voltage.
The device feeds high power to the trunk for maximum cable lengths and high device count in any hazardous area. Fieldbus couplers provide explosion protection for live work at the spur.
Availability and a long service life are achieved through: only one passive impedance filter per segment with CREST for superior signal transmission, optimized design for low power dissipation and high-availability fieldbus termination. Any mounting direction allows optimized and space-saving cabinet layout.