Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Diffuse mode sensor, plastic housing, 2000 mm adjustable detection range, red light, light on, 2 push-pull outputs, fixed cable with M12 plug |
General specifications | ||
---|---|---|
Detection range | 20 ... 2000 mm , adjustable | |
Detection range min. | 20 ... 200 mm | |
Detection range max. | 20 ... 2000 mm | |
Light source | LED | |
Light type | modulated visible red light , 660 nm | |
Black-white difference (6 %/90 %) | < 40 % | |
Diameter of the light spot | approx. 25 mm at a distance of 2000 mm | |
Opening angle | Emitter: 1.2 ° , Receiver: 2 ° | |
Ambient light limit | 50000 Lux | |
Functional safety related parameters | ||
MTTFd | 1982.2 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
Function indicator | LED yellow: switching state | |
Control elements | Sensing range adjuster | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
Ripple | 10 % | |
No-load supply current | ≤ 40 mA | |
Protection class | 2 , rated voltage ≤ 300 V AC with pollution degree 1-2 according to IEC 60664-1 | |
Output | ||
Switching type | light-on | |
Signal output | 2 push-pull (4 in 1) outputs, short-circuit protected, reverse polarity protected | |
Switching voltage | max. 30 V DC | |
Switching current | max. 100 mA | |
Switching frequency | 125 Hz | |
Response time | 4 ms | |
Conformity | ||
Product standard | EN 60947-5-2 | |
Approvals and certificates | ||
CE conformity | yes | |
EAC conformity | TR CU 020/2011 | |
UL approval | cULus | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -25 ... 60 °C (-13 ... 140 °F) | |
Storage temperature | -40 ... 75 °C (-40 ... 167 °F) | |
Mechanical specifications | ||
Degree of protection | IP65 | |
Connection | with 0.2 m fixed cable and 4-pin, M12 connector | |
Material | ||
Housing | Plastic ABS | |
Optical face | plastic | |
Mass | 70 g | |
Dimensions | ||
Height | 88 mm | |
Width | 25.8 mm | |
Depth | 54.3 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270903 |
ECLASS 12.0 | 27270903 |
ECLASS 11.0 | 27270903 |
ECLASS 10.0.1 | 27270903 |
ECLASS 9.0 | 27270903 |
ECLASS 8.0 | 27270903 |
ECLASS 5.1 | 27270903 |
ETIM 9.0 | EC001821 |
ETIM 8.0 | EC001821 |
ETIM 7.0 | EC001821 |
ETIM 6.0 | EC001821 |
ETIM 5.0 | EC001821 |
UNSPSC 12.1 | 39121528 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 284 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
3-D model, 4-pin M12 plug, straight / 3-D-Modell M12-Stecker, gerade, 4-polig | ALL | STP | 1869 KB |
CAD 3-D / CAD 3-D | ALL | STP | 146 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-2210C | ALL | 228 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-6932 | ALL | 225 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|