Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Not available for purchase

This product has been replaced.Go to replacement product OBT300-R200-2EP-IO-V1
Not available for purchase
Not available for purchase

Background suppression sensor MLV12-8-H-250-RT/65b/124/128

MLV12-8-H-250-RT/65b/124/128
  • Reliable detection of all surfaces, independent of color and structure
  • Minimal black-white difference
  • Ultra bright LEDs for power on and switching state
  • Flashing power on LED in case of short-circuit
  • Powerful push-pull output
  • Not sensitive to ambient light, even with switched energy saving lamps
  • Multiple device installation possible, no mutual interference (no cross-talk)
  • Protection class II

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  MLV12-8-H-250-RT/65b/124/128

Product Description
Triangulation sensor with background suppression in a widely used standard housing, red light, 250 mm detection range, electrically adjustable, light/dark on, push-pull output, M12 plug
General specifications
Detection range20 ... 250 mm , adjustable
Detection range min.20 ... 50 mm
Detection range max.20 ... 250 mm
Adjustment range50 ... 250 mm
Light sourceLED
Light typemodulated visible red light , 660 nm
Black-white difference (6 %/90 %)10 % at 250 mm
Diameter of the light spot8 mm at Tw 250 mm
Opening angle1.5 °
Ambient light limit
Continuous light30000 Lux
Modulated light5000 Lux
Functional safety related parameters
MTTFd650 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Operation indicatorLED green, flashes in case of short-circuit
Function indicator2 LEDs yellow
ON: object inside the scanning range
OFF: object outside the scanning range
Control elementspotentiometer for light/dark, detection range adjustment
Electrical specifications
Operating voltage10 ... 30 V DC
Ripplemax. 10 %
No-load supply current≤ 55 mA
Output
Switching typelight/dark on switchable
Signal output1 push-pull (4 in 1) output, short-circuit protected, reverse polarity protected, 0.2 A / 30 V DC
Switching voltagemax. 30 V DC
Switching currentmax. 0.2 A
Voltage drop≤ 2.5 V DC
Switching frequency1000 Hz
Response time0.5 ms
Conformity
Product standardEN 60947-5-2
Compliance with standards and directives
Standard conformity
Shock and impact resistanceIEC / EN 60068. half-sine, 40 g in each X, Y and Z directions
Vibration resistanceIEC / EN 60068-2-6. Sinus. 10 -150 Hz, 5 g in each X, Y and Z directions
Approvals and certificates
Protection classII, rated voltage ≤ 300 V AC with pollution degree 1-2 according to IEC 60664-1
UL approvalcULus
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 75 °C (-40 ... 167 °F)
Mechanical specifications
Degree of protectionIP67
ConnectionMetal connector, M12, 5-pin, 90° rotatable
Material
HousingFrame: nickel plated, die cast zinc,
Laterals: glass-fiber reinforced plastic PC
Optical facePlastic pane
Mass60 g
Dimensions
Height49 mm
Width41.5 mm
Depth15 mm

Classifications

SystemClasscode
ECLASS 13.027270903
ECLASS 12.027270903
ECLASS 11.027270904
ECLASS 10.0.127270904
ECLASS 9.027270904
ECLASS 8.027270904
ECLASS 5.127270904
ETIM 9.0EC002719
ETIM 8.0EC002719
ETIM 7.0EC002719
ETIM 6.0EC002719
ETIM 5.0EC002719
UNSPSC 12.139121528

Details: MLV12-8-H-250-RT/65b/124/128

Product Documentation: MLV12-8-H-250-RT/65b/124/128

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF402 KB

Design / Simulation: MLV12-8-H-250-RT/65b/124/128

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP204 KB
CAD Portal / CAD PortalALLLINK---

Approvals: MLV12-8-H-250-RT/65b/124/128

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationE87056ALLLINK---
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0916CALLPDF308 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-5355ALLPDF298 KB

Associated Products: MLV12-8-H-250-RT/65b/124/128

Accessories
30.00  USD

Contact Us

Mounting bracket for series MLV12 sensorsfa
Mounting bracket for series MLV12 sensorsfa
dove tail mounting clampfa
dove tail mounting clampfa
dove tail mounting clampfa
Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mmfa
R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...