Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Dual background suppression sensor |
General specifications | ||
---|---|---|
Detection range | 10 ... 40 mm | |
Detection range max. | 10 ... 50 mm | |
Background suppression | starts from 50 mm | |
Light source | 2 IRED | |
Light type | modulated infrared light , 880 nm | |
Black-white difference (6 %/90 %) | approx. 1 mm | |
Diameter of the light spot | 2 light spots: size 3.5 mm distance 9 mm at 40 mm |
|
Opening angle | approx. 5 ° | |
Ambient light limit | ||
Continuous light | 40000 Lux | |
Modulated light | 5000 Lux | |
Functional safety related parameters | ||
MTTFd | 1940 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
Operation indicator | LED green, statically lit Power on , Undervoltage indicator: Green LED, pulsing (approx. 0.8 Hz) , short-circuit : LED green flashing (approx. 4 Hz) | |
Function indicator | LEDs yellow: light up when object is detected | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
Ripple | 10 % | |
No-load supply current | < 20 mA | |
Output | ||
Switching type | light/dark on electrically switchable | |
Signal output | 1 push-pull (4 in 1) output, short-circuit protected, reverse polarity protected | |
Switching voltage | max. 30 V DC | |
Switching current | max. 100 mA | |
Voltage drop | ≤ 2.5 V DC | |
Switching frequency | 500 Hz | |
Response time | 1 ms | |
Compliance with standards and directives | ||
Standard conformity | ||
Product standard | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
|
Shock and impact resistance | IEC / EN 60068. half-sine, 40 g in each X, Y and Z directions | |
Vibration resistance | IEC / EN 60068-2-6. Sinus. 10 -150 Hz, 5 g in each X, Y and Z directions | |
Approvals and certificates | ||
CE conformity | yes | |
UL approval | cULus Listed | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -20 ... 75 °C (-4 ... 167 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 / IP69K | |
Connection | 2 m fixed cable | |
Material | ||
Housing | ABS | |
Optical face | glass pane | |
Cable | PUR | |
Mass | approx. 50 g | |
Dimensions | ||
Height | 31.4 mm | |
Width | 13.9 mm | |
Depth | 18 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270903 |
ECLASS 12.0 | 27270903 |
ECLASS 11.0 | 27270904 |
ECLASS 10.0.1 | 27270904 |
ECLASS 9.0 | 27270904 |
ECLASS 8.0 | 27270904 |
ECLASS 5.1 | 27270904 |
ETIM 9.0 | EC002719 |
ETIM 8.0 | EC002719 |
ETIM 7.0 | EC002719 |
ETIM 6.0 | EC002719 |
ETIM 5.0 | EC002719 |
UNSPSC 12.1 | 39121528 |
The ML4.2 series is characterized by a robust, powerful and standard design in a miniature housing. The housing offers IP67/IP69K degree of protection, a scratch- and chemicalresistant lens, highly visible LEDs and robust all-metal bushings for mounting. Adjustable and tamper-proof sensors are available with a universal push-pull output and an electrical light ON/dark ON switch. The sensors have a high ambient light limit. Reflections from the background are suppressed. The unusually small, sharp light spot and the quick response time offer maximum switching precision on object edges.. Both red and infrared light sources are available. A high-performance fixed focus background suppressor is a useful feature. The sensors are suitable for precise object detection and open up a wide range of application fields.
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 440 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 236 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-US-L87056-11-41705002-0 / UL-CA-L87056-31-41705002-0 | ALL | 493 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-2149A | ALL | 186 KB |