Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Background suppression sensor VT18-8-H-120-M/40a/65b/118/128

VT18-8-H-120-M/40a/65b/118/128
  • Adjustable background suppression
  • Array control panel with highly visible LED display
  • Flashing power on LED in case of short-circuit
  • Multiple device installation possible, no mutual interference (no cross-talk)
  • Not sensitive to ambient light, even with switched energy saving lamps
  • Protection class II

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VT18-8-H-120-M/40a/65b/118/128

Product Description
Triangulation sensor with background suppression, M18 threaded housing design, metal housing, front optical face, 120 mm detection range, red light, light/dark on, DC version, push-pull output, M12 plug
General specifications
Detection range20 ... 120 mm , adjustable
Detection range min.20 ... 40 mm
Detection range max.20 ... 120 mm
Light sourceLED
Light typemodulated visible red light , 660 nm
Black-white difference (6 %/90 %)< 10 % at a distance of 120 mm
Diameter of the light spotapprox. 6 mm at a distance of 120 mm
Optical facefrontal
Ambient light limit30000 Lux
Functional safety related parameters
MTTFd860 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Operation indicatorLED green, flashes in case of short-circuit
Function indicatorLED yellow, lights up with receiver lit
Control elementsSensing range adjuster, light-on/dark-on changeover switch
Electrical specifications
Operating voltage10 ... 30 V DC
Ripple10 %
No-load supply current< 35 mA
Protection classII , rated voltage ≤ 50 V AC with pollution degree 1-2 according to IEC 60664-1
Output
Switching typelight/dark on, switchable
Signal outputPush-pull (4 in 1) output short-circuit protected overvoltage protected
Switching voltage30 V DC
Switching currentmax. 200 mA
Switching frequency500 Hz
Response time1 ms
Conformity
Product standardEN 60947-5-2
Approvals and certificates
CE conformityyes
EAC conformityTR CU 020/2011
UL approvalcULus Listed, Type 1 enclosure
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-30 ... 70 °C (-22 ... 158 °F)
Mechanical specifications
Degree of protectionIP67
Connection4-pin, M12 x 1 connector
Material
Housingbrass, nickel-plated
Optical facePMMA
Mass60 g
Dimensions
Length65 mm
Diameter18 mm

Classifications

SystemClasscode
ECLASS 13.027270903
ECLASS 12.027270903
ECLASS 11.027270904
ECLASS 10.0.127270904
ECLASS 9.027270904
ECLASS 8.027270904
ECLASS 5.127270904
ETIM 9.0EC002719
ETIM 8.0EC002719
ETIM 7.0EC002719
ETIM 6.0EC002719
ETIM 5.0EC002719
UNSPSC 12.139121528

Details: VT18-8-H-120-M/40a/65b/118/128

Product Documentation: VT18-8-H-120-M/40a/65b/118/128

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF294 KB

Design / Simulation: VT18-8-H-120-M/40a/65b/118/128

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP73 KB
CAD Portal / CAD PortalALLLINK---

Approvals: VT18-8-H-120-M/40a/65b/118/128

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-US-L87056-11-01805002-1 / UL-CA-L87056-31-01805002-1ALLPDF502 KB
Canada USA UL Ordinary LocationE87056ALLLINK---
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0537BALLPDF185 KB

Associated Products: VT18-8-H-120-M/40a/65b/118/128

Accessories

13.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting flange, 18 mmfa
Mounting Bracket with swivel nutfa
R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...