Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

AS-Interface gateway VBG-ENX-K20-DMD-EV

VBG-ENX-K20-DMD-EV
  • Connection to Ethernet Modbus TCP/IP
  • 2 AS-Interface networks
  • Easy commissioning and fault diagnosis via LEDs and graphic display
  • Dublicate addressing detection
  • Integrated data decoupling
  • Integrated switch allows line topology
  • Integrated webserver
  • Earth fault detection
  • AS-Interface noise detection
  • Ethernet diagnostic interface
  • DLR technology supports ring topology

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VBG-ENX-K20-DMD-EV

Product Description
EtherNet/IP + MODBUS/TCP com unit with data decoupling, double master for 2 AS-Interface networks
General specifications
AS-Interface specificationV3.0
PLC-Functionalityactivateable
Duplicate address detectionfrom AS-Interface slaves
Earth fault detectionintegrated
EMC monitoringintegrated
Diagnostics functionExtended function via display
Data decouplingintegrated
UL File NumberE223772 only from low voltage, limited energy source (SELV or PELV) or listed Class 2 source
Indicators/operating means
DisplayIlluminated graphical LC display for addressing and error messages
LED AS-i ACTIVEAS-Interface operation normal; LED green
LED CONFIG ERRconfiguration error; LED red
LED PRG ENABLEautom. programming; LED green
LED POWERvoltage ON; LED green
LED PRJ MODEprojecting mode active; LED yellow
LED SER ACTIVEethernet active; LED green
LED U AS-iAS-Interface voltage; LED green
Button4
Switch SETSelection and setting of a slave address
OK buttonMode selection traditional-graphical/confirmation
Button MODEMode selection PRJ-operation/save configuration/cursor
ESC buttonMode selection traditional-graphical/cancel
Electrical specifications
Insulation voltage≥ 500 V
Rated operating voltagefrom AS-Interface 30 V DC
Rated operating current≤ 250 mA PELV
Power supplymax. 4 A per AS-Interface circuit
Interface 1
Interface type2 x RJ-45
ProtocolEtherNet/IP + MODBUS TCP/IP acc. to IEEE 802.3
supports device level ring protocol DLR
Transfer rate10 MBit/s / 100 MBit/s , Automatic baud rate detection
Interface 2
Interface typeRS 232, serial
Diagnostic Interface
Transfer rate19,2 kBit/s
Interface 3
Interface typeChip card slot
Connection
EthernetRJ-45
AS-Interfacespring terminals, removable
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013 EN 61000-6-2:2005, EN 61000-6-4:2007
Standard conformity
Electromagnetic compatibilityEN 61000-6-2:2005, EN 61000-6-4:2007
Degree of protectionEN 60529:2000
AS-InterfaceEN 62026-2:2013
Shock resistanceEN 61131-2:2004
Approvals and certificates
UL approvalAn isolated source with a secondary open circuit voltage of ≤ 30 VDC with a 3 A maximum over current protection. Over current protection is not required when a Class 2 source is employed.
UL mark does not provide UL certification for any functional safety rating or aspects of the device.
Ambient conditions
Ambient temperature0 ... 55 °C (32 ... 131 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Mechanical specifications
Degree of protectionIP20
Material
HousingStainless steel
Mass500 g
Dimensions
Height120 mm
Width85 mm
Length76 mm
Construction typeLow profile housing , Stainless steel

Classifications

SystemClasscode
ECLASS 13.027242607
ECLASS 12.027242607
ECLASS 11.027242607
ECLASS 10.0.127242607
ECLASS 9.027242607
ECLASS 8.027242607
ECLASS 5.127242607
ETIM 9.0EC001603
ETIM 8.0EC001603
ETIM 7.0EC001603
ETIM 6.0EC001603
ETIM 5.0EC001603
UNSPSC 12.139121535

Details: VBG-ENX-K20-DMD-EV

Function

The VBG-ENX-K20-DMD-EV is a EtherNet/IP gateway with a double master according to AS-Interface specification 3.0.

The design of the K20 in stainless steel with IP20 is particularly suited for use in switching cabinets for snap on mounting on the 35 mm mounting rail.

The gateway in accordance with the AS-Interface specification V 3.0 is used to connect AS-Interface systems to a higher-level net. It acts as a master for the AS-Interface segment and as a slave for the higher-level net. During cyclic data exchange, the digital data of an AS-Interface segment is transferred. Analog values as well as the complete command set of the new AS-Interface specification are transferred using a command interface.

The address allocation and acceptance of the target configuration can be achieved via the keys. 7 LEDs fitted to the front panel indicate the actual state of the AS-Interface branch.

With the graphical display, the commissioning of the AS-Interface circuits and testing of the connected peripherals can take place completely separately from the commissioning of the higher-level network and the programming. With the 4 switches, all functions can be controlled and visualized on the display.

An RJ-45 Ethernet port provides a way of exporting data relating to the gateway, network and operation directly from the gateway for extended local diagnosis purposes.

Via the RJ-45 Ethernet diagnostic interface, up to 31 devices can establish a secure cross-communication.

The device has a card slot for a memory card for the storage of configuration data.

The integrated data decoupling allows to operate 2 AS-Interface circuits with just a standard power supply.

The device level ring protocol DLR increases the reliability of a ring topology at the device level, thus optimizing the machine running times.

The redundant power supply guarantees that the double master remains in function and is diagnosticable, when a failure of a power supply unit in one of the two AS-interfaces circles occures. Also communication with the superior field bus is not disturbed by the failure of a power supply.

PLC Functionality
Optionally the gateway is also available with PLC functionality. Therefor you can order a code key VAZ-CTR additionally.

Product Documentation: VBG-ENX-K20-DMD-EV

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
EtherNet/IP: Changeover from ASi gateways type K20 to KE5ENGPDF1803 KB
Manual / HandbuchALLPDF971 KB
Manuals
Manual AS-Interface 3.0 Command InterfaceENGPDF3265 KB
Manual VBG-ENX-K20-D*ENGPDF4732 KB
Manual Web-InterfaceENGPDF1407 KB

Design / Simulation: VBG-ENX-K20-DMD-EV

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP3130 KB
CAD Portal / CAD PortalALLLINK---

Approvals: VBG-ENX-K20-DMD-EV

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
AS-International Association AS-Interface125001ALLPDF118 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2452CALLPDF109 KB

Software: VBG-ENX-K20-DMD-EV

Language Selection:
Device Description Files/DriversRelease InfoFile TypeFile Size
Rockwell Ethernet/IP Toolkit / Rockwell Ethernet/IP Toolkit 2016/06ZIP2612 KB
advanced EDS for RSLogix 5000 / erweiterte EDS für RSLogix 500009/2013ZIP27 KB
Software Tools
Example projects, Add-on Instructions, and Description Files for Allen Bradley PLCs and RSLogix 5000 / Software Tool_aSep 2013ZIP4998 KB

Associated Products: VBG-ENX-K20-DMD-EV

Accessories
Full version of the AS-I Control Tools including connection cablefa
Interface converter USB/RS 232fa
Free Download: White Paper on TCP-Based Communication Protocols (PDF)

This free PDF white paper compares the different TCP-based communication protocols (AMQP, OPC UA, MQTT, REST API) that have found their way up and are considered the enablers of IIoT and Industry 4.0. Get your free download now!