Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Photoelectric slot sensor GL80-LAS/32/40a/98a

GL80-LAS/32/40a/98a
  • High switching frequency
  • High resolution
  • Sturdy aluminum housing
  • Light/dark switching
  • Alignable housing
  • Adjustable sensitivity

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  GL80-LAS/32/40a/98a

Product Description
Photoelectric slot sensor with laser, aluminum housing, 80 mm slot width, red laser light, light/dark on, sensitivity adjuster, DC version, PNP output, 3 pin M8 plug
General specifications
Light sourcelaser diode
Light typered
Laser nominal ratings
NoteLASER LIGHT , DO NOT STARE INTO BEAM
Laser class2
Wave length650 nm
Beam divergence2.6 mrad
Maximum optical power output< 1 mW
Target size0.05 mm
Slot width80 mm
Slot depth55 mm
Ambient light limit10000 Lux
Hysteresis< 0.02 mm
Indicators/operating means
Function indicatorLED yellow 4 x
Control elementsSensitivity adjuster, light/dark switch
Electrical specifications
Operating voltage10 ... 30 V DC
No-load supply current45 mA
Output
Switching typelight/dark on
Signal output1 PNP output, short-circuit protected, reverse polarity protected, open collector
Switching voltagemax. 30 V DC
Switching currentmax. 200 mA
Voltage drop2.5 V ( 200 mA )
Switching frequency10000 Hz
Response time50 µs
Compliance with standards and directives
Directive conformityEMC Directive 2004/108/EC
Standard conformity
Product standardEN 60947-5-2:2007
IEC 60947-5-2:2007
Laser classIEC 60825-1:2007
Approvals and certificates
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-10 ... 60 °C (14 ... 140 °F)
Mechanical specifications
Degree of protectionIP65
ConnectionM8 connector, 3-pin
Material
Housingblack anodized aluminum
Optical faceglass
Installationmay be mounted in rows
Mass30 g
Dimensions
Height105 mm
Width10 mm
Length80 mm

Classifications

SystemClasscode
ECLASS 13.027270909
ECLASS 12.027270909
ECLASS 11.027270909
ECLASS 10.0.127270909
ECLASS 9.027270909
ECLASS 8.027270909
ECLASS 5.127270909
ETIM 9.0EC002720
ETIM 8.0EC002720
ETIM 7.0EC002720
ETIM 6.0EC002720
ETIM 5.0EC002721
UNSPSC 12.139121528

Details: GL80-LAS/32/40a/98a

Function

Photoelectric slot sensors with laser light can be used in applications with specific, demanding requirements and are ideal for highly precise and extremely fast applications. These eye-safe laser devices stand out through attributes that include particularly high switching frequencies of 10 kHz, maximum repeatability of 0.01 mm, automatic signal threshold adjustment, and detection of and/or light transmission through semi-transparent objects. In addition, the devices feature cross-talk protection, which enables devices to be installed adjacent to each other despite very high switching frequency.

Design / Simulation: GL80-LAS/32/40a/98a

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP617 KB
CAD Portal / CAD PortalALLLINK---

Approvals: GL80-LAS/32/40a/98a

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-CA-L87056-31-21105002-0 / UL-US-L87056-11-21105002-0ALLPDF546 KB
EU Pepperl+FuchsPF08CERT1244ALLPDF503 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-1826BALLPDF85 KB

Associated Products: GL80-LAS/32/40a/98a

Accessories
Female cordset single-ended M8 angled A-coded, 3-pin, PUR cable greyfa