Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

SMART Transmitter Power Supply HiC2025HC

HiC2025HC
  • 1-channel isolated barrier
  • 24 V DC supply (bus powered)
  • Input for 2-wire SMART transmitters and current sources
  • Output for 4 mA ... 20 mA or 1 V ... 5 V
  • Low power dissipation
  • Suitable for long field cables (> 1000 m)
  • Up to SIL 2 (SC 3) acc. to IEC/EN 61508

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  HiC2025HC

General specifications
Signal typeAnalog input
Functional safety related parameters
Safety Integrity Level (SIL)SIL 2
Systematic capability (SC)SC 3
Supply
ConnectionSL1: 1a(-), 1b(-); 2a(+), 2b(+)
Rated voltage19 ... 30 V DC bus powered via Termination Board
Ripple≤ 10 %
Rated current≤ 45 mA
Power dissipation≤ 800 mW
Power consumption≤ 1.1 W
Input
Connection sidefield side
ConnectionSL2: 5a(+), 1b(-); 5a(+), 5b(-)
Input signal4 ... 20 mA , limited to approx. 27 mA
Voltage dropapprox. 3 V on SL2: 5a(+), 1b(-) ; reverse polarity protected
Available voltage≥ 15 V at 20 mA on SL2: 5a(+), 5b(-)
Output
Connection sidecontrol side
ConnectionSL1: 8a(+), 7a(-)
Load0 ... 300 Ω (source mode)
Output signalsource mode: 4 ... 20 mA or 1 ... 5 V (internal resistor: 250 Ω, 0.1 %)
sink mode: 4 ... 20 mA, operating voltage 14 ... 25 V
For additional internal or external loads the voltage drop has to be considered, e. g. 250 Ω x 20 mA = 5 V.
Ripple20 mV rms
Transfer characteristics
Deviationat 20 °C (68 °F)
≤ ± 20 µA incl. calibration, linearity, hysteresis, loads and supply voltage fluctuations (source mode and sink mode 4 ... 20 mA)
≤ 10 mV incl. calibration, linearity, hysteresis and fluctuations of supply voltage (source mode 1 ... 5 V)
Influence of ambient temperature< 2 µA/K (0 ... 60 °C (32 ... 140 °F)); < 4 µA/K (-20 ... 0 °C (-4 ... 32 °F))
Frequency rangefield side into the control side: bandwidth with 1 mApp signal 0 ... 3 kHz (-3 dB)
control side into the field side: bandwidth with 0.5 Vpp signal 0 ... 3 kHz (-3 dB)
Settling time≤ 200 ms
Rise time/fall time≤ 20 ms
Indicators/settings
Display elementsLED
Control elementsDIP switch
Factory settingoutput: current source
Configurationvia DIP switches
Labelingspace for labeling at the front
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Conformity
Electromagnetic compatibilityNE 21:2012
For further information see system description.
Degree of protectionIEC 60529:2001
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP20
Massapprox. 100 g
Dimensions12.5 x 106 x 128 mm (0.5 x 4.2 x 5.1 inch) (W x H x D)
Height106 mm
Width12.5 mm
Depth128 mm
Mountingon termination board
Codingpin 4 trimmed
For further information see system description.
Data for application in connection with hazardous areas
EU-type examination certificateCESI 11 ATEX 012
MarkingEx-Hexagon II (1)G [Ex ia Ga] IIC
Ex-Hexagon II (1)D [Ex ia Da] IIIC
Ex-Hexagon I (M1) [Ex ia Ma] I
InputEx ia
Supply
Maximum safe voltage253 V AC (Attention! Um is no rated voltage.)
EquipmentSL2: 5a(+), 5b(-)
Voltage20 V
Current158 mA
Power790 mW
Internal capacitance5.7 nF
Internal inductancenegligible
EquipmentSL2: 5a(+), 1b(-)
Voltage< 30 V
Current< 128 mA
Voltage7.2 V
Current100 mA
Power25 mW
Internal capacitance5.7 nF
Internal inductancenegligible
Output
Maximum safe voltage253 V AC (Attention! The rated voltage can be lower.)
CertificateCESI 19 ATEX 050 X
MarkingEx-Hexagon II 3G Ex ec IIC T4 Gc
Galvanic isolation
Input/Outputsafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Input/power supplysafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020 , EN 60079-7:2015+A1:2018 , EN 60079-11:2012
International approvals
UL approvalE106378
Control drawing116-0392 (cULus)
IECEx approval
IECEx certificateIECEx CES 11.0010X
IECEx marking[Ex ia Ga] IIC , [Ex ia Da] IIIC , [Ex ia Ma] I
Ex ec IIC T4 Gc
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210119
ECLASS 12.027210119
ECLASS 11.027210119
ECLASS 10.0.127210119
ECLASS 9.027210119
ECLASS 8.027210119
ECLASS 5.127210119
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.132101514

Details: HiC2025HC

Function

This isolated barrier is used for intrinsic safety applications.

The device supplies 2-wire transmitters in the hazardous area, and can also be used with current sources.

It transfers the analog input signal to the safe area as an isolated current value.

Bi-directional communication is supported for SMART transmitters that use current modulation to transmit data and voltage modulation to receive data.

The output is selected as a current source, current sink, or voltage source via DIP switches.

This device mounts on a HiC Termination Board.

Product Documentation: HiC2025HC

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF167 KB
Safety ManualENGPDF383 KB
Manuals
System ManualENGPDF5438 KB

Design / Simulation: HiC2025HC

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP2770 KB
CAD Portal / CAD PortalALLLINK---

Approvals: HiC2025HC

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
CESI IECEx Certificate of ConformityIECEx CES 11.0010XALLLINK---
China SITIIAS CCC Ex Certificate2021322316004123 (Singapore)ALLPDF1337 KB
Europe CESI ATEX Category 3 G II 3 GCESI 19 ATEX 050XALLPDF472 KB
Europe CESI I (M1) II (1) D ATEX Certificate II (1) GCESI 11 ATEX 012ALLPDF682 KB
India PESO (India) CCOEA/P/HQ/KA/104/6084 (P576899)ALLPDF124 KB
TÜV SÜD Functional Safety Assessment SummaryR-IS-220229-01-REV.1-EX-SUMALLPDF68 KB
USA Canada UL Hazardous Location Certificate of Compliance cULus UL E106378CoC 20191026 - E106378 RepRef 20140826ALLPDF286 KB
United Arab Emirates SGS Gulf Limited ECASEx23-12-96807/E23-12-099951/NB0002ALLPDF603 KB
Control Drawings
Control drawing UL / Control drawing UL   ALLPDF129 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0783CALLPDF81 KB
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.