Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

SMART Transmitter Power Supply HiC2027DE

HiC2027DE
  • 1-channel isolated barrier
  • 24 V DC supply (bus powered)
  • Input for 2-wire SMART transmitters and current sources
  • Signal splitter (1 input and 2 outputs)
  • Dual output 0/4 mA ... 20 mA or 0/1 V ... 5 V
  • Up to SIL 2 acc. to IEC/EN 61508

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  HiC2027DE

General specifications
Signal typeAnalog input
Functional safety related parameters
Safety Integrity Level (SIL)SIL 2
Supply
ConnectionSL1: 1a, 1b(-); 2a, 2b(+)
Rated voltage20 ... 30 V DC bus powered via Termination Board
Ripplewithin the supply tolerance
Power dissipationapprox. 1.4 W at 20 mA transfer current, 250 Ω in both outputs
Power consumption2 W
Input
Connection sidefield side
ConnectionSL2: 5a(+), 5b(-): sink
SL2: 1a(+), 1b(-), 7a(-): source
Input signal0/4 ... 20 mA
Voltage dropSL2: 1a(+), 1b(-), 7a(-): ≤ 6.1 V at 20 mA
Short-circuit currentSL2: 5a(+), 5b(-): 25 mA , wake up pulse: 36 mA, 20 ms (Honeywell DE)
Input resistanceSL2: 5a(+), 5b(-): max. 500 Ω (BRAIN)
(250 Ω load)
Available voltageSL2: 5a(+), 5b(-): ≥ 16 V at 20 mA , ≥ 18.5 V at 4 mA
Output
Connection sidecontrol side
ConnectionSL1: 8a(+), 7a(-), channel 1: source and sink
SL1: 10a(+), 9a(-), channel 2: source and sink
Loadchannel 1: 0 ... 500 Ω (20 mA)/> 1 MΩ (5 V)
channel 2: 0 ... 500 Ω (20 mA)/> 1 MΩ (5 V)
Output signal0/4 ... 20 mA or 0/1 ... 5 V
Ripplemax. 50 µA rms
Transfer characteristics
DeviationIout < 20 µA (0.1 %); Vout < 10 mV (0.2 %) incl. calibration, linearity, hysteresis and fluctuation of supply voltage, at 20 °C (68 °F), 0/4 ... 20 mA, 0/1 ... 5 V
Influence of ambient temperaturecurrent output: 0.25 µA/K
voltage output: 80 µV/K
Frequency rangefield side into the control side: bandwidth with 0.5 Vpp signal 0 ... 6 kHz (-3 dB)
control side into the field side: bandwidth with 0.5 Vpp signal 0.3 ... 6 kHz (-3 dB) [DE 1 kHz (-3 dB)]
Settling time6 ms
Rise time/fall time2 ms
Galvanic isolation
Output/power supplyfunctional insulation, rated insulation voltage 50 V AC
Output/Outputfunctional insulation, rated insulation voltage 50 V AC
Indicators/settings
Display elementsLED
Control elementsDIP switch
Configurationvia DIP switches
Labelingspace for labeling at the front
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Conformity
Electromagnetic compatibilityNE 21:2012
EN 61326-3-2:2008
Degree of protectionIEC 60529:2001
Protection against electrical shockUL 61010-1:2012
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP20
Massapprox. 100 g
Dimensions12.5 x 106 x 128 mm (0.5 x 4.2 x 5.1 inch) (W x H x D)
Height106 mm
Width12.5 mm
Depth128 mm
Mountingon termination board
Codingpin 2 and 3 trimmed
For further information see system description.
Data for application in connection with hazardous areas
EU-type examination certificateBASEEFA 13 ATEX 0075 X
MarkingEx-Hexagon II (1)G [Ex ia Ga] IIC
Ex-Hexagon II (1)D [Ex ia Da] IIIC
Ex-Hexagon I (M1) [Ex ia Ma] I
InputEx ia
Supply
Maximum safe voltage250 V (Attention! The rated voltage can be lower.)
Equipmentterminals 5a, 5b
Voltage25.2 V
Voltage28.2 V
Current93 mA
Power656 mW
Internal capacitance12 nF
Internal inductance0 mH
Equipmentterminals 1a, 1b, 7a
Voltage30 V
Current115 mA
Power700 mW
Voltage5 V
Current6.8 mA
Power1.6 mW
Output
Maximum safe voltage250 V (Attention! The rated voltage can be lower.)
CertificateBASEEFA 13 ATEX 0076 X
MarkingEx-Hexagon II 3G Ex nA IIC T4 Gc
Galvanic isolation
Input/Outputsafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Input/power supplysafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020 , EN 60079-11:2012 , EN 60079-15:2010
International approvals
UL approvalE106378
Control drawing116-0349 (cULus)
IECEx approval
IECEx certificateIECEx BAS 13.0042X
IECEx marking[Ex ia Ga] IIC , [Ex ia Da] IIIC , [Ex ia Ma] I
General information
NoteBoth output loads must be connected to ensure complete and correct operation within the technical specification.
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210119
ECLASS 12.027210119
ECLASS 11.027210119
ECLASS 10.0.127210119
ECLASS 9.027210119
ECLASS 8.027210119
ECLASS 5.127210119
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.132101514

Details: HiC2027DE

Function

This isolated barrier is used for intrinsic safety applications.

The device supplies 2-wire transmitters in the hazardous area, and can also be used with current sources.

It transfers the analog input signal to the safe area as two isolated output signals.

Bi-directional communication is supported for SMART transmitters that use current modulation to transmit data and voltage modulation to receive data.

The output is selected as a current source, current sink, or voltage source via switches.

This device mounts on a HiC Termination Board.

Product Documentation: HiC2027DE

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF167 KB
Functional Safety ManualENGPDF1950 KB
Manuals
System ManualENGPDF5438 KB

Design / Simulation: HiC2027DE

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP2770 KB
CAD Portal / CAD PortalALLLINK---

Approvals: HiC2027DE

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Baseefa ATEX Category (M1) ATEX Category (1) GDBaseefa 13 ATEX 0075XALLPDF2118 KB
Baseefa ATEX Category 3 GBaseefa 13 ATEX 0076XALLPDF1482 KB
China SITIIAS CCC Ex Certificate2020322316001405 (Singapore)ALLPDF1332 KB
IECEx Certificate of ConformityIECEx BAS 13.0042XALLLINK---
USA Canada UL Hazardous Location Certificate of Compliance cULus UL E106378CoC 20140616 - E106378 RepRef 20140426ALLPDF428 KB
United Kingdom CML UK-Type Examination Certificate UKEX Category (1) D UKEX Category (1) G UKEX Category (M1)CML 21UKEX2941XALLPDF166 KB
Worldwide exida Functional Safety AssessmentP+F 0905-035-R1-C R044 Assessment Report HiC2027 V1 R1ALLPDF831 KB
Control Drawings
Control drawing UL / Control drawing UL   ALLPDF62 KB
Instruction leaflet / Beipackzettel   ALLPDF138 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0471FALLPDF54 KB
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.