Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Voltage Repeater HiC2068

HiC2068
  • 1-channel isolated barrier
  • 24 V DC supply (bus powered)
  • Voltage input 0 mV ... ± 500 mV
  • Voltage output 0 mV ... ± 500 mV
  • Selectable up/downscale sensor breakage detection
  • Fault output signal

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  HiC2068

General specifications
Signal typeAnalog input
Supply
ConnectionSL1: 1a(-), 1b(-); 2a(+), 2b(+)
Rated voltage20 ... 30 V DC bus powered via Termination Board
Ripplewithin the supply tolerance
Rated current≤ 22 mA
Power dissipation/power consumption0.7 W max.
Lockout voltage> 11 V DC
Input
Connection sidefield side
ConnectionSL2: 5a(+), 5b(-)
Input resistance≥ 1.4 MΩ
Transmission range0 ... ± 500 mV
Offset voltage/current≤ 5 µV / ≤ 5 nA
Output
Connection sidecontrol side
ConnectionSL1: 8a(+), 7a(-)
Voltage0 ... ± 500 mV
LoadAccuracy figures for infinite load impedance. Additional 0.03 % of span for a load resistance of 10 kΩ
Output resistancemax. 3 Ω
Line fault detectioninput: ± 700 mV
output: ± 1 V
Fault indication output
ConnectionSL1: 6b
Output typeopen collector transistor (internal fault bus)
Fault voltage< Vcc/2 (when connected to Vcc via 10 kΩ pull up resistor)
Transfer characteristics
Deviation
After calibrationat 20 °C (68 °F):
± 30 µV up to ± 100mV/± 0.03 % of the span up to +500 mV/± 0.03 % of the span up to -500 mV
Influence of ambient temperature± 10 µV/K (typical ± 2.5 µV/K)
Absolute< 0.25 K at 30 V voltage supply
BandwidthDC to > 350 Hz (-3 dB)
Settling time< 1 ms
Rise time/fall time< 100 µs
Galvanic isolation
Output/power supplyfunctional insulation, rated insulation voltage 50 V AC
Indicators/settings
Display elementsLEDs
Control elementsDIP switch
Configurationvia DIP switches
Labelingspace for labeling at the front
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Conformity
Electromagnetic compatibilityNE 21:2006
For further information see system description.
Degree of protectionIEC 60529:2001
Protection against electrical shockUL 61010-1
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP20
Massapprox. 100 g
Dimensions12.5 x 106 x 128 mm (0.5 x 4.2 x 5.1 inch) (W x H x D)
Height106 mm
Width12.5 mm
Depth128 mm
Mountingon termination board
Codingpin 2, 3 and 4 trimmed
For further information see system description.
Data for application in connection with hazardous areas
EU-type examination certificateBASEEFA 10 ATEX 0031X
MarkingEx-Hexagon II (1)GD, I (M1), [Ex ia] IIC, [Ex iaD], [Ex ia] I (-20 °C ≤ Tamb ≤ 60 °C) [circuit(s) in zone 0/1/2]
Voltage5.5 V DC
Current2.4 mA
Power3.3 mW
Supply
Maximum safe voltage253 V (Attention! The rated voltage can be lower.)
CertificateBASEEFA 10 ATEX 0032X
MarkingEx-Hexagon II 3G Ex nA II T4
Galvanic isolation
Input/Outputsafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Input/power supplysafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-15:2010
International approvals
UL approval
Control drawing116-0317 (cULus)
IECEx approval
IECEx certificateIECEx BAS 10.0012X
IECEx BAS 10.0013X
IECEx marking[Zone 0] [Ex ia] IIC, [Ex iaD], [Ex ia] I
Ex nA II T4
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210125
ECLASS 12.027210120
ECLASS 11.027210120
ECLASS 10.0.127210120
ECLASS 9.027210120
ECLASS 8.027210120
ECLASS 5.127210120
ETIM 9.0EC002653
ETIM 8.0EC002653
ETIM 7.0EC002653
ETIM 6.0EC002653
ETIM 5.0EC001485
UNSPSC 12.132101514

Details: HiC2068

Function

This isolated barrier is used for intrinsic safety applications. It transfers low voltage signals from thermocouples, load cells, strain gauges, operational amplifiers, and inductive oscillation sensors located in hazardous areas to safe areas.

The input voltage of the terminals 5a and 5b is transferred to the terminals 7a and 8a.

The input, output, and power supply are galvanically isolated from each other. Upscale or downscale lead breakage monitoring is selectable via switches located on the front panel of the device.

Note: This unit requires three minutes after power-up to reach the accuracy cited in the technical data.

Product Documentation: HiC2068

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF168 KB
Manuals
System ManualENGPDF5438 KB

Design / Simulation: HiC2068

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP2770 KB
CAD Portal / CAD PortalALLLINK---

Approvals: HiC2068

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Baseefa IECEx Certificate of ConformityIECEx BAS 10.0012XALLLINK---
Baseefa Type n IECEx Certificate of ConformityIECEx BAS 10.0013XALLLINK---
Canada UL cULE106378 cUL (QUZW7)ALLLINK---
Canada UL cULE106378 cUL (QVAJ7)ALLLINK---
Europe Baseefa ATEX Category (1) GDBaseefa 10 ATEX 0031XALLPDF495 KB
Europe Baseefa II 3 G ATEX Category 3 GBaseefa 10 ATEX 0032XALLPDF452 KB
USA ULE106378 UL (QVAJ)ALLLINK---
USA ULE106378 UL (QUZW)ALLLINK---
Control Drawings
Control drawing UL / Control drawing UL   ALLPDF69 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0778DALLPDF83 KB
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.