Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Optical data coupler DAD15-8P-NPN/35

DAD15-8P-NPN/35
  • 8 bit parallel data transfer
  • Very large angle of divergence
  • Can be connected in series
  • Connection with spring-loaded terminals
  • Degree of protection IP67

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  DAD15-8P-NPN/35

Product Description
Optical data coupler
General specifications
Effective detection range0 ... 2500 mm
Threshold detection range5000 mm
Light sourceIRED
Light typemodulated infrared light
Diameter of the light spotapprox. 500 mm at 1.5 m
Opening angle± 8 °
Ambient light limit5000 Lux
Cycle time35 ms
Functional safety related parameters
MTTFd200 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Operation indicatorLED green
Data flow indicatorInputs: 8 LEDs green
Outputs: 8 LEDs red
Control elementssensitivity adjustment
Control elementsOperating mode switch 4: Behavior when beam is broken
Switches 1+2: Address
Electrical specifications
Operating voltage10 ... 30 V DC
No-load supply current40 mA
Data sampling blankingEnable input emitter deactivation
Data rate225 Bit/s
Interface
Interface type8 bit parallel, bidirectional
10 inputs, NPN ; 10 outputs, NPN
Output
Switching voltagemax. 30 V DC
Switching currentmax. 200 mA per channel , short-circuit protected , total max. 800 mA
Conformity
Product standardEN 60947-5-2
Approvals and certificates
EAC conformityTR CU 020/2011
ApprovalsCE
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-20 ... 75 °C (-4 ... 167 °F)
Mechanical specifications
Degree of protectionIP67
Connection2 M16 cable glands, tension spring terminals in the terminal compartment
Material
HousingTerluran®, black
Optical faceglass
Mass170 g
Dimensions
Width53 mm
Depth56 mm
Length76 mm

Classifications

SystemClasscode
ECLASS 13.027270901
ECLASS 12.027270901
ECLASS 11.027270901
ECLASS 10.0.127270901
ECLASS 9.027270901
ECLASS 8.027270901
ECLASS 5.127270901
ETIM 9.0EC002716
ETIM 8.0EC002716
ETIM 7.0EC002716
ETIM 6.0EC002716
ETIM 5.0EC002716
UNSPSC 12.143201404

Details: DAD15-8P-NPN/35

Product Documentation: DAD15-8P-NPN/35

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF315 KB

Design / Simulation: DAD15-8P-NPN/35

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP371 KB

Approvals: DAD15-8P-NPN/35

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2246ALLPDF182 KB

Associated Products: DAD15-8P-NPN/35

Accessories
Mounting bracket fa

Discover the LS682 various features, especially its easy alignment and commissioning …