Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Distance sensor (PRT) |
General specifications | ||
---|---|---|
Detection range | 0.05 ... 2.8 m | |
Reference target | Kodak white (90%) | |
Light type | modulated visible red light | |
Laser nominal ratings | ||
Note | LASER LIGHT , DO NOT VIEW DIRECTLY WITH OPTICAL INSTRUMENTS | |
Laser class | 1M | |
Wave length | 660 nm | |
Beam divergence | < 25 mrad | |
Pulse length | 4 ns | |
Repetition rate | 250 kHz | |
max. pulse energy | < 2.4 nJ | |
Black-white difference (6 %/90 %) | < 0.5 % | |
Angle deviation | max. ± 2° | |
Measuring method | Pulse Ranging Technology (PRT) | |
Diameter of the light spot | typ. vertically 60 mm , typ. horizontally 30 mm at a distance of 2 m | |
Ambient light limit | 50000 Lux | |
Resolution | 12 bit, however > 0.5 mm | |
Functional safety related parameters | ||
MTTFd | 100 a | |
Mission Time (TM) | 10 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
Operation indicator | LED green | |
Function indicator | 2 LEDs yellow for switching state | |
Control elements | deactivated | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
Ripple | 10 % within the supply tolerance | |
No-load supply current | ≤ 80 mA / 24 V DC | |
Time delay before availability | < 0.7 s , for temperatures <-30°C compliance of the specification 5 mins after power on | |
Output | ||
Signal output | 1 push-pull (4 in 1) output, short-circuit protected, reverse polarity protected, overvoltage protected switch point Q1 A: 50 mm, Q1 B: 1660 mm preset, high-active | |
Switching voltage | max. 30 V DC | |
Switching current | max. 100 mA | |
Measurement output | 1 analog output 4 ... 20 mA ; Rmax = 470 Ω analog output 50 mm ... 2800 mm (Q2 A: 50 mm, Q2 B: 2800 mm) preset, rising ramp | |
Switching frequency | 50 Hz | |
Response time | 5 ms | |
Conformity | ||
Product standard | EN 60947-5-2 | |
Laser safety | EN 60825-1:2014 | |
Approvals and certificates | ||
UL approval | E87056 , cULus Listed , class 2 power supply , type rating 1 | |
FDA approval | IEC 60825-1:2014 Complies with 21 CFR 1040.10 and 1040.11 except for deviations pursuant to Laser Notice No. 50, dated June 24, 2007 | |
Ambient conditions | ||
Ambient temperature | -40 ... 55 °C (-40 ... 131 °F) | |
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | 4-pin, M12 x 1 connector | |
Material | ||
Housing | Plastic ABS | |
Optical face | PMMA | |
Mass | 90 g | |
Dimensions | ||
Height | 88 mm | |
Width | 25.8 mm | |
Depth | 54.3 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270903 |
ECLASS 12.0 | 27270903 |
ECLASS 11.0 | 27270903 |
ECLASS 10.0.1 | 27270903 |
ECLASS 9.0 | 27270903 |
ECLASS 8.0 | 27270903 |
ECLASS 5.1 | 27270903 |
ETIM 9.0 | EC001821 |
ETIM 8.0 | EC001821 |
ETIM 7.0 | EC001821 |
ETIM 6.0 | EC001821 |
ETIM 5.0 | EC001821 |
UNSPSC 12.1 | 39121528 |
The sensors in the R300 series represent a versatile product line and adopt various functional principles. All sensors operate using proven Pulse Ranging Technology (PRT) and are characterized by high sensing ranges and detection ranges. Contained within the compact housing of the 28 series of light barriers, the R300 offers all of the properties of PRT such as maximum reliability when detecting objects and immunity against ambient light and cross-talk. To achieve this, the sensors in the R300 series make use of a number of different kinds of measurement data. What's more, the sensors are equipped with red light that is safe for the human eye as standard, making it easier to align the devices, even across expansive work areas. These features, combined with an innovative and intuitive operating concept, provide solutions for conventional automation tasks delivering the highest level of performance.
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3 | ALL | 1806 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-2583C | ALL | 229 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-6950 | ALL | 226 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|