Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Vision Sensor BIS510-60-WH-F200A

BIS510-60-WH-F200A
  • Automatic learning of the reference image
  • Automatic search for optimum image section
  • Integrated error image memory
  • Integrated illumination
  • Image and barcode recognition with 10 page/s and a maximum sheet speed of 4 m/s

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  BIS510-60-WH-F200A

Product Description
Sheet inspection sensor for monitoring print by comparing stored images or barcode evaluation
General specifications
Light typeIntegrated LED lightning (white)
Symbologies2/5 interleaved, Code13, Code39, Code128, Pharmacode
Object size25 mm x 25 mm
Read distance55 mm
Depth of focus± 5 mm
Reading field65 mm x 40 mm
Evaluation frequency10 Hz
Target velocitytriggered max. 4 m/s
Nominal ratings
Camera
TypeCMOS , Global shutter
Number of pixels752 x 480 pixels
Gray scale256
Image recordingreal-time , Program-controlled or triggered externally
Indicators/operating means
Operation indicatorLED green: Ready for operation
Control elements2 x Button
LED indicationTrigger, Good, Bad, Teach, Diag1, Diag2, PWR
Electrical specifications
Operating voltage24 V DC ± 15% , PELV
No-load supply currentmax. 250 mA
Power consumption6 W
Interface 1
Interface typeEthernet
ProtocolTCP/IP
Transfer rate100 MBit/s
Cable lengthmax. 30 m
Input
Input voltageto be applied externally 24 V ± 15% PELV
Number/Type1 trigger input
1 teach input
2 input (IN1, IN2)
Input currentapprox. 2 mA at 24 V DC
Switching thresholdlow: < 10 V, high: > 15 V
Cable lengthmax. 30 m
Output
Number/TypeTeach active, Good, Bad, Ready
Switching typePNP , short-circuit/overload protected
Switching voltageto be applied externally 24 V ± 15 % PELV
Switching currentmax. 100 mA each output
Cable lengthmax. 30 m
Compliance with standards and directives
Standard conformity
Noise immunityEN 61326-1
Emitted interferenceEN 61000-6-4
Degree of protectionEN 60529
Laser classIEC 60825-1:2007
Approvals and certificates
ApprovalsCE
Ambient conditions
Ambient temperature0 ... 45 °C (32 ... 113 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Relative humidity80 % , noncondensing
Shock resistance< 50 g
Vibration resistance< 3 G , 11 ... 200 Hz
Mechanical specifications
Degree of protectionIP67
Connection8-pin, M12x1 connector, standard (supply+IO) ,
5-pin, M12x1 socket, standard (IO) ,
4-pin, M12x1 socket, D-coded (LAN)
Material
HousingPC/ABS
Optical facePlastic pane
Installation4 x M6 threading
Massapprox. 160 g
Dimensions
Height70 mm
Width70 mm
Depth50 mm

Classifications

SystemClasscode
ECLASS 13.027310101
ECLASS 12.027310101
ECLASS 11.027310101
ECLASS 10.0.127310101
ECLASS 9.027310101
ECLASS 8.027310101
ECLASS 5.127310101
ETIM 9.0EC002999
ETIM 8.0EC002999
ETIM 7.0EC002999
ETIM 6.0EC002999
ETIM 5.0EC002999
UNSPSC 12.143211711

Details: BIS510-60-WH-F200A

Function

The sheet identification sensor from Pepperl+Fuchs enables fast and simple monitoring of the correct sheet sequence in collating, folding and binding machines. Sheets can be monitored either by using the image comparison method or reading in barcodes printed on the sheets.

The device can be operated locally, as a stand-alone unit or in a network where several sensors are connected together. The sensor includes a camera, illumination unit and evaluating computer with digital input and output signals as well as a network interface.

Informative Literature: BIS510-60-WH-F200A

Language Selection:
LiteratureLanguageFile TypeFile Size
First in Sheet Verification BIS510 Vision Sensor (USA-English)USAPDF5113 KB

Product Documentation: BIS510-60-WH-F200A

Language Selection:
ManualsLanguageFile TypeFile Size
Manual BIS510ENGPDF6659 KB
Manual Vision ConfiguratorENGPDF1416 KB

Design / Simulation: BIS510-60-WH-F200A

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP7113 KB

Software: BIS510-60-WH-F200A

Language Selection:
Software ToolsRelease InfoFile TypeFile Size
Software Vision Configurator / Software Vision ConfiguratorV6.6.2ZIP31588 KB
VSX-Interface libraries for communication with VSX sensors / Libraries zur Kommunikation mit VSX-SensorenV6.0.02.4945ZIP18196 KB

Associated Products: BIS510-60-WH-F200A

Accessories
51.00  USD

Contact Us

Female connector M12 straight A-coded 8-pin, for cable diameter 5 - 8 mm, shielded, field-attachablefa
Female cordset single-ended M12 straight A-coded, 8-pin, PUR cable grey, shieldedfa
Female cordset single-ended M12 straight A-coded, 8-pin, PUR cable grey, shieldedfa
Female cordset single-ended M12 straight A-coded, 5-pin, PUR cable greyfa
Female cordset single-ended M12 straight A-coded, 5-pin, PUR cable greyfa
Cordset M12 socket straight to M12 plug straight A-coded, 5-pin, PUR cable greyfa
Male cordset single-ended M12 straight A-coded, 5-pin, PUR cable grey, shieldedfa
47.00  USD

Contact Us

Mounting bracket for PCV* read headfa