Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Vision Sensor VOS412-BIS-90-WH-F119

VOS412-BIS-90-WH-F119
  • Automatic learning of the reference image
  • Automatic search for optimum image section
  • Integrated error image memory
  • Integrated illumination

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VOS412-BIS-90-WH-F119

Product Description
Sheet inspection sensor for monitoring print by comparing stored images or barcode evaluation, right angle version
General specifications
Light typeIntegrated LED lightning (white)
Object size40 mm x 40 mm
Read distance90 mm
Depth of focus± 5 mm
Reading field80 mm x 50 mm
Evaluation frequency7 Hz
Target velocitytriggered max. 4 m/s
Indicators/operating means
Operation indicatorLED green: Ready for operation
Electrical specifications
Operating voltage24 V DC ± 20 %
No-load supply currentmax. 250 mA
Power consumption6 W
Interface 1
Interface typeEthernet
ProtocolTCP/IP
Transfer rate100 MBit/s
Cable lengthmax. 30 m
Input
Input voltageto be applied externally 24 V ± 15% PELV
Number/Type2
Input currentapprox. 3.5 mA at 24 V DC
Cable lengthmax. 30 m
Output
Number/Type3 electronic outputs, PNP optically decoupled
Switching typePNP optically decoupled , short-circuit/overload protected
Switching voltage24 V
Switching currentmax. 100 mA each output
Cable lengthmax. 30 m
Compliance with standards and directives
Standard conformity
StandardsEN 61326-1
Ambient conditions
Ambient temperature0 ... 45 °C (32 ... 113 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Housing length
Housing diameter
Degree of protectionIP65
ConnectionM12 connector, 8-pin ,
4-pin M12 socket
Material
Housingpowder coated diecast zinc
Optical faceglass pane
Installation2 x Threading M5
Massapprox. 730 g
Dimensions
Height60 mm
Width60 mm
Depth90 mm

Classifications

SystemClasscode
ECLASS 13.027310101
ECLASS 12.027310101
ECLASS 11.027310101
ECLASS 10.0.127310101
ECLASS 9.027310101
ECLASS 8.027310101
ECLASS 5.127310101
ETIM 9.0EC002999
ETIM 8.0EC002999
ETIM 7.0EC002999
ETIM 6.0EC002999
ETIM 5.0EC002999
UNSPSC 12.143211711

Details: VOS412-BIS-90-WH-F119

Product Documentation: VOS412-BIS-90-WH-F119

Language Selection:
ManualsLanguageFile TypeFile Size
Manual VOS412-BISENGPDF1105 KB
Manual Vision ConfiguratorENGPDF1416 KB

Design / Simulation: VOS412-BIS-90-WH-F119

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP1556 KB

Software: VOS412-BIS-90-WH-F119

Language Selection:
Software ToolsRelease InfoFile TypeFile Size
Software Vision Configurator / Software Vision ConfiguratorV6.6.2ZIP31588 KB
VSX-Interface libraries for communication with VSX sensors / Libraries zur Kommunikation mit VSX-SensorenV6.0.02.4945ZIP18196 KB

Associated Products: VOS412-BIS-90-WH-F119

Accessories
51.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female connector M12 straight A-coded 8-pin, for cable diameter 5 - 8 mm, shielded, field-attachablefa
Female cordset single-ended M12 straight A-coded, 8-pin, PUR cable grey, shieldedfa