Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Termination Board FC-GPDD-SAI16-PF

FC-GPDD-SAI16-PF
  • System board for Honeywell Safety Manager
  • For 16-channel AI card SAI-1620m
  • For 8 modules
  • Recommended modules: HiD2030 (AI), HiD2082 (TI)
  • 24 V DC supply
  • Hazardous area: pluggable screw terminals, blue
  • Non-hazardous area: SiC plug, 20-pin

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  FC-GPDD-SAI16-PF

Supply
ConnectionTB3: terminals 2, 4(+); 1, 3(-)
Nominal voltage24 V DC , in consideration of rated voltage of used isolators
Voltage drop0.9 V , voltage drop across the series diode on the termination board must be considered
Ripple≤ 10 %
Fusing2 A , in each case for 8 modules
Power dissipation≤ 500 mW , without modules
Reverse polarity protectionyes
Redundancy
SupplyRedundancy available. The supply for the isolators is decoupled, monitored and fused.
Fault indication output
ConnectionTB4: terminals 1, 2
Output typevolt-free contact
Switch behaviourno fault: relay contact closed
power supply fault: relay contact open
module fault: relay contact open
Contact loading30 V DC , 1 A
Indicators/settings
Display elementsLED Supply1 (power supply termination board), green LED
LED Supply2 (power supply termination board), green LED
LED Fault Status (fault indication), green LED
- LED lits: no module fault/no power supply fault
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Conformity
Electromagnetic compatibilityNE 21:2017
For further information see system description.
Degree of protectionIEC 60529:2001
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Mechanical specifications
Degree of protectionIP20
Connection
Field sideexplosion hazardous area: pluggable screw terminals , blue
Control sidenon-explosion hazardous area: SiC plug, 20-pin
Supplypluggable screw terminals , black
Fault outputpluggable screw terminals , black
Core cross sectionscrew terminals: 0.25 ... 2.5 mm2 (24 ... 12 AWG)
Materialhousing: polycarbonate
Massapprox. 530 g
Dimensions201 x 155 x 153 mm (7.9 x 6.1 x 6.0 inch) (W x H x D) , depth including module assembly
Height155 mm
Width201 mm
Depth153 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Data for application in connection with hazardous areas
EU-type examination certificateCESI 11 ATEX 062
MarkingEx-Hexagon II (1)G [Ex ia Ga] IIC
Ex-Hexagon II (1)D [Ex ia Da] IIIC
Ex-Hexagon I (M1) [Ex ia Ma] I
Non-hazardous area
Maximum safe voltage250 V (Attention! Um is no rated voltage.)
Galvanic isolation
Field circuit/control circuitsafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020 , EN 60079-11:2012 , EN 50303:2000
International approvals
CSA approval
Control drawingsee control drawing of correspoding modules
IECEx approval
IECEx certificateIECEx CES 11.0022
IECEx marking[Ex ia Ga] IIC
[Ex ia Da] IIIC
[Ex ia Ma] I
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210120
ECLASS 12.027210120
ECLASS 11.027210120
ECLASS 10.0.127210120
ECLASS 9.027210120
ECLASS 8.027210120
ECLASS 5.127210120
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.139121008

Details: FC-GPDD-SAI16-PF

Function

The function of the termination board and the connector pin assignment are exactly fitted to the requirements of the Honeywell system.

The signal is output to the safety instrumented system via the system connector.

Information about a missing supply voltage of the isolated barriers is available for the system as a volt-free contact.

Wiring faults from the field side will be reported via the same relay contact, if this function is supported by the isolators.

The termination board has a robust plastic housing.

The termination board is mounted in the switch cabinet on a 35 mm DIN mounting rail according to EN 60175.

Product Documentation: FC-GPDD-SAI16-PF

Language Selection:
Product informationLanguageFile TypeFile Size
Pinout TableENGPDF133 KB
Brief Instructions
Brief instructionsENGPDF3100 KB
Safety and Security Documentation
Instruction manualENGPDF156 KB
Manuals
System ManualENGPDF5438 KB

Approvals: FC-GPDD-SAI16-PF

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Brasil TUV Rheinland BrazilTÜV 14.0084 XALLPDF1284 KB
Canada, USA CSACoC 70001345ALLPDF136 KB
Europe CESI ATEX Category (1) D ATEX Category (M1) 94/9/EC (ATEX) ATEX Category (1) GCESI 11 ATEX 062ALLPDF917 KB
Worldwide CESI IECEx Certificate of ConformityIECEx CES 11.0022ALLLINK---
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0696DALLPDF49 KB

Associated Products: FC-GPDD-SAI16-PF

Accessories

2,942.00  USD

Contact Us

32-channel, 24 V DC supply, HART field device input (revision 5 to 7), RS-485 interface, Up to SIL 3 acc. to IEC/EN 61508pa
2 x 16-channel, 24 V DC supply, Suitable for HART communication, Dual RS 485 connections, Used with HiC Termination Boards, LED indicator for supply status, Splitting: 2 x 16pa
H-System accessory, Connection cable between HART Communication Board and Termination Board, 34-pin cablepa
H-System accessory, Connection cable between HART Communication Board and Termination Board, 34-pin cablepa
H-System accessory, Connection cable between HART Communication Board and Termination Board, 34-pin cablepa
H-System accessory, Connection cable between HART Communication Board and Termination Board, 34-pin cablepa
H-System accessory, Connection cable between HART Communication Board and Termination Board, 34-pin cablepa