Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Termination Board HiDTB08-SDC-44C-SC-RA

HiDTB08-SDC-44C-SC-RA
  • For 8 modules
  • 24 V DC supply
  • Supported signal types: DI/DO/AI/TI/AO
  • Hazardous area: screw terminals, blue
  • Non-hazardous area: Sub-D connector (male), 37-pin

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  HiDTB08-SDC-44C-SC-RA

Supply
ConnectionX20: terminals 3, 5(+); 4, 6(-)
Nominal voltage24 V DC , in consideration of rated voltage of used isolators
Voltage drop0.9 V , voltage drop across the series diode on the termination board must be considered
Ripple≤ 10 %
Fusing2 A , in each case for 8 modules
Power dissipation≤ 500 mW , without modules
Reverse polarity protectionyes
Redundancy
SupplyRedundancy available. The supply for the isolators is decoupled, monitored and fused.
Fault indication output
ConnectionX20: terminals 1, 2
Output typevolt-free contact
Switch behaviourno fault: relay contact closed
power supply fault: relay contact open
module fault: relay contact open
Contact loading30 V DC, 1 A
Indicators/settings
Display elementsLED PWR1 (termination board power supply), green LED
LED PWR2 (termination board power supply), green LED
LED FAULT (fault indication), red LED
- LED lits: module fault
- LED flashes: power supply fault
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Conformity
Electromagnetic compatibilityNE 21:2017
For further information see system description.
Degree of protectionIEC 60529:2001
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Mechanical specifications
Degree of protectionIP20
Connection
Field sideexplosion hazardous area: 4 screw terminals per module , blue
Control sidenon-explosion hazardous area: 1 37-pin Sub-D connector
Supplypluggable screw terminals , black
Fault outputpluggable screw terminals , black
Core cross sectionscrew terminals: 0.25 ... 1.5 mm2 (24 ... 12 AWG)
Materialhousing: polycarbonate, 10 % glass fiber reinforced
Massapprox. 455 g
Dimensions150 x 200 x 163 mm (5.9 x 7.9 x 6.42 inch) (W x H x D) , depth including module assembly
Height200 mm
Width150 mm
Depth163 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Data for application in connection with hazardous areas
EU-type examination certificateCESI 11 ATEX 062
MarkingEx-Hexagon II (1)G [Ex ia Ga] IIC
Ex-Hexagon II (1)D [Ex ia Da] IIIC
Ex-Hexagon I (M1) [Ex ia Ma] I
Non-hazardous area
Maximum safe voltage250 V (Attention! Um is no rated voltage.)
Galvanic isolation
Field circuit/control circuitsafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020 , EN 60079-11:2012 , EN 50303:2000
International approvals
CSA approval
Control drawingsee control drawing of correspoding modules
IECEx approval
IECEx certificateIECEx CES 11.0022
IECEx marking[Ex ia Ga] IIC
[Ex ia Da] IIIC
[Ex ia Ma] I
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210107
ECLASS 12.027210107
ECLASS 11.027210107
ECLASS 10.0.127210107
ECLASS 9.027210107
ECLASS 8.027210107
ECLASS 5.127210121
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.139121008

Details: HiDTB08-SDC-44C-SC-RA

Function

The termination board has 8 plugin slots for isolators. Any isolator can be inserted into any slot, enabling a mixture of I/O types on one termination board.

The termination board features fixed screw terminals for the field side connection and a 37-pin Sub- D connector for the control side connection along with a HART cordset for interconnection to a separate HART Communication Board.

Information about missing supply voltage of the isolators is available for the system as volt-free contact at the redundant power supply terminals.

Wiring errors from field side will be reported via the same relay contact, if this function supported by the the isolators.

The termination board is supplied with a robust plastic housing as standard. This design permits the fast and reliable installation on 35 mm DIN mounting rail acc. to EN 60715 in the cabinet.

Product Documentation: HiDTB08-SDC-44C-SC-RA

Language Selection:
Product informationLanguageFile TypeFile Size
Pinout TableENGPDF79 KB
Safety and Security Documentation
Instruction manualENGPDF156 KB
Manuals
System ManualENGPDF5438 KB

Design / Simulation: HiDTB08-SDC-44C-SC-RA

Language Selection:
CADLanguageFile TypeFile Size
CAD 2-D / CAD 2-DALLZIP16364 KB

Approvals: HiDTB08-SDC-44C-SC-RA

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada, USA CSACoC 70001345ALLPDF136 KB
Europe CESI ATEX Category (1) D ATEX Category (M1) 94/9/EC (ATEX) ATEX Category (1) GCESI 11 ATEX 062ALLPDF917 KB
Worldwide CESI IECEx Certificate of ConformityIECEx CES 11.0022ALLLINK---
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0610DALLPDF51 KB

Associated Products: HiDTB08-SDC-44C-SC-RA

Accessories

2,942.00  USD

Contact Us

32-channel, 24 V DC supply, HART field device input (revision 5 to 7), RS-485 interface, Up to SIL 3 acc. to IEC/EN 61508pa
2 x 16-channel, 24 V DC supply, Suitable for HART communication, Dual RS 485 connections, Used with HiC Termination Boards, LED indicator for supply status, Splitting: 2 x 16pa
H-System accessory, Connection cable between HART Communication Board and Termination Board, 34-pin cablepa
H-System accessory, Connection cable between HART Communication Board and Termination Board, 34-pin cablepa
H-System accessory, Connection cable between HART Communication Board and Termination Board, 34-pin cablepa
H-System accessory, Connection cable between HART Communication Board and Termination Board, 34-pin cablepa
H-System accessory, Connection cable between HART Communication Board and Termination Board, 34-pin cablepa