Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Speed monitor Safe Speed Monitor

Safe Speed Monitor
  • Monitoring of safe standstill, safe speed, and safe direction of rotation
  • User-friendly configuration via PC software
  • Satisfies technical safety requirements to SIL 3/PLe with just one safety rotary encoder per rotational axis
  • Can be extended to max. 40 rotational axes

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  Safe Speed Monitor

Functional safety related parameters
Safety Integrity Level (SIL)SIL 3
Performance level (PL)PL e
Mission Time (TM)20 a
PFHd7.85 E-9
Indicators/operating means
LED AS-i MStatus of AS interface master, multicolored LED
green: Master OK
LED SMStatus of safety monitor, multicolored LED
green: Safety monitor OK
LED FAULTerror display; LED red
red: communication error
LED S1 ... S8Status of inputs S1 ... S8, yellow LED
yellow: Contact open
LED AS-iAS-Interface voltage; LED green
LED AUXext. auxiliary voltage UAUX ; LED green
LED CONFOff = Normal mode, yellow LED
LED O1, O2Status of outlputs, multicolored LED
yellow: Output on
LED STATEStatus of rotary encoder, 2 yellow LEDs
LED FREQUENCYLow frequency or halt, 2 LED yellow
Electrical specifications
Rated operating current≤ 350 mA / ≤ 4 A from AUX
Interface 1
Interface typeChip card slot
Interface 2
Interface typeMicro USB
Input
Number/Type2 inputs for incremental rotary encoders
AMP mini-IO connector
Signal delay100 ms at 1015 Hz < flimit
140 ms at 45 Hz < flimit < 1015 Hz
700 ms at flimit < 45 Hz
Signal frequencyParameterization range 25 Hz … 200 kHz
Output
Number/TypeOutput circuits 1 and 2
max. contact rating:
700 m ADC-13 at 24  V
Ambient conditions
Ambient temperature0 ... 55 °C (32 ... 131 °F)
Mechanical specifications
Degree of protectionIP20
Connectionremovable terminals
Material
HousingPA 66-FR
Dimensions
Height99 mm
Width45 mm
Length113 mm
MountingDIN mounting rail
General information
Scope of delivery1 AS-Interface safety module VAS/M-2A8L-KE4-8SE-C1
1 AS-Interface safety module VBA-2E-KE4-ENC-S

Classifications

SystemClasscode
ECLASS 13.027270592
ECLASS 12.027270592
ECLASS 11.027270592
ECLASS 10.0.127270592
ECLASS 9.027270592
ECLASS 8.027270590
ECLASS 5.127270590
ETIM 9.0EC001486
ETIM 8.0EC001486
ETIM 7.0EC001486
ETIM 6.0EC001486
ETIM 5.0EC003015
UNSPSC 12.139121527

Details: Safe Speed Monitor

Function

The Safe Speed Monitor meets all safety requirements up to SIL 3 /PL e.

It is a modular system and consists in the basic configuration of a compact safety control, a speed monitor module and a safe sine/cosine encoder.

To monitor the drive shaft(s) the system provides 2 safe outputs for the functions "safe standstill", "safe speed" and "safe acceleration / deceleration ramp".

Monitoring for a second shaft is already integrated in the basic unit. The Safe Speed Monitor is also equipped with 4 safety inputs and is expandable up to 40 shafts.

Product Documentation: Safe Speed Monitor

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Brief Instructions - Safe Speed MonitorENGPDF2483 KB

Design / Simulation: Safe Speed Monitor

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP3887 KB
CAD Portal / CAD PortalALLLINK---

Software: Safe Speed Monitor

Language Selection:
Device Description Files/DriversRelease InfoFile TypeFile Size
Samples_AS3 for Safe Speed Monitor / Samples_AS3 für Safe Speed Monitor07/2012ZIP1 KB

Associated Products: Safe Speed Monitor

Matching System Components
KE4 control cabinet module
2 inputs for incremental rotary encodersfa
Accessories
424.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Software for configuration of K30 Master Monitors/K31 and KE4 Safety Monitorsfa
Connection cable for connecting encoders to a speed monitorfa