General specifications |
Signal type | Digital Input |
Supply |
Connection | terminals 14, 15 |
Rated voltage | 103.5 ... 126 V AC , 45 ... 65 Hz |
Power consumption | max. 1.5 W |
Input |
Connection side | field side |
Connection | terminals 1+, 2+, 3-; 4+, 5+, 6- |
Rated values | acc. to EN 60947-5-6 (NAMUR) |
Open circuit voltage/short-circuit current | approx. 8 V DC / approx. 8 mA |
Line fault detection | breakage I ≤ 0.1 mA , short-circuit I > 6 mA |
Pulse/Pause ratio | min. 10 ms / min. 10 ms |
Output |
Connection side | control side |
Connection | output I: terminals 7, 8, 9 ; output II: terminals 10, 11, 12 |
Output I, II | signal ; relay |
Contact loading | 253 V AC/2 A/cos φ > 0.7; 126.5 V AC/4 A/cos φ > 0.7; 40 V DC/2 A resistive load |
Energized/De-energized delay | approx. 20 ms / approx. 20 ms |
Mechanical life | 107 switching cycles |
Transfer characteristics |
Switching frequency | ≤ 10 Hz |
Galvanic isolation |
Input/Output | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff |
Input/power supply | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff |
Output/power supply | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff |
Output/Output | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff |
Indicators/settings |
Display elements | LEDs |
Control elements | DIP switch |
Configuration | via DIP switches |
Labeling | space for labeling at the front |
Directive conformity |
Electromagnetic compatibility | |
| Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) |
Low voltage | |
| Directive 2014/35/EU | EN 61010-1:2010 |
Conformity |
Electromagnetic compatibility | NE 21:2006 |
Degree of protection | IEC 60529:2001 |
Input | EN 60947-5-6:2000 |
Ambient conditions |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Mechanical specifications |
Degree of protection | IP20 |
Connection | screw terminals |
Mass | approx. 150 g |
Dimensions | 20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) (W x H x D) , housing type B2 |
| Height | 119 mm |
| Width | 20 mm |
| Depth | 115 mm |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 |
Data for application in connection with hazardous areas |
EU-type examination certificate | PTB 00 ATEX 2081 |
| Marking | II (1)G [Ex ia Ga] IIC II (1)D [Ex ia Da] IIIC I (M1) [Ex ia Ma] I |
| Input | Ex ia |
| Voltage | 10.6 V |
| Current | 19.1 mA |
| Power | 51 mW (linear characteristic) |
Supply | |
| Maximum safe voltage | 126.5 V AC (Attention! Um is no rated voltage.) |
Output | |
| Contact loading | 253 V AC/2 A/cos φ > 0.7; 126.5 V AC/4 A/cos φ > 0.7; 40 V DC/2 A resistive load |
| Maximum safe voltage | 253 V AC (Attention! The rated voltage can be lower.) |
Galvanic isolation | |
| Input/input | not available |
| Input/Output | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V |
| Input/power supply | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V |
Directive conformity | |
| Directive 2014/34/EU | EN IEC 60079-0:2018+AC:2020 , EN 60079-11:2012 |
International approvals |
FM approval | |
| Control drawing | 116-0035 |
UL approval | |
| Control drawing | 116-0145 |
CSA approval | |
| Control drawing | 116-0047 |
IECEx approval | |
| IECEx certificate | IECEx PTB 11.0031 |
| IECEx marking | [Ex ia Ga] IIC [Ex ia Da] IIIC [Ex ia Ma] I |
General information |
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |