Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Switch Amplifier KFA6-SR2-Ex2.W.IR

KFA6-SR2-Ex2.W.IR
  • 2-channel isolated barrier
  • 230 V AC supply
  • Dry contact or NAMUR inputs
  • Latching relay contact output
  • Line fault detection (LFD)

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KFA6-SR2-Ex2.W.IR

General specifications
Signal typeDigital Input
Supply
Connectionterminals 14, 15
Rated voltage207 ... 253 V AC, 45 ... 65 Hz
Power consumptionmax. 1.5 W
Input
Connection sidefield side
Connectionterminals 1+, 2+, 3-; 4+, 5+, 6-
Rated valuesacc. to EN 60947-5-6 (NAMUR)
Open circuit voltage/short-circuit currentapprox. 8 V DC / approx. 8 mA
Line fault detectionbreakage I ≤ 0.1 mA , short-circuit I > 6 mA
Pulse/Pause ratiomin. 10 ms / min. 10 ms
Output
Connection sidecontrol side
Connectionoutput I: terminals 7, 8, 9 ; output II: terminals 10, 11, 12
Output I, IIsignal ; relay
Contact loading253 V AC/2 A/cos φ > 0.7; 126.5 V AC/4 A/cos φ > 0.7; 40 V DC/2 A resistive load
Energized/De-energized delayapprox. 20 ms / approx. 20 ms
Mechanical life107 switching cycles
Transfer characteristics
Switching frequency≤ 10 Hz
Galvanic isolation
Input/Outputreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Input/power supplyreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Output/power supplyreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Output/Outputreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Indicators/settings
Display elementsLEDs
Labelingspace for labeling at the front
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Low voltage
Directive 2014/35/EUEN 61010-1:2010
Conformity
Electromagnetic compatibilityNE 21:2006
Degree of protectionIEC 60529:2001
InputEN 60947-5-6:2000
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP20
Connectionscrew terminals
Massapprox. 150 g
Dimensions20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) (W x H x D) , housing type B2
Height119 mm
Width20 mm
Depth115 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Data for application in connection with hazardous areas
EU-type examination certificatePTB 00 ATEX 2081
MarkingEx-Hexagon II (1)G [Ex ia Ga] IIC
Ex-Hexagon II (1)D [Ex ia Da] IIIC
Ex-Hexagon I (M1) [Ex ia Ma] I
InputEx ia
Voltage10.6 V
Current19.1 mA
Power51 mW (linear characteristic)
Supply
Maximum safe voltage253 V AC (Attention! Um is no rated voltage.)
Output
Contact loading253 V AC/2 A/cos φ > 0.7; 126.5 V AC/4 A/cos φ > 0.7; 40 V DC/2 A resistive load
Maximum safe voltage253 V AC (Attention! The rated voltage can be lower.)
Galvanic isolation
Input/inputnot available
Input/Outputsafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Input/power supplysafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020 , EN 60079-11:2012
International approvals
FM approval
Control drawing116-0035
UL approval
Control drawing116-0145
CSA approval
Control drawing116-0047
IECEx approval
IECEx certificateIECEx PTB 11.0031
IECEx marking[Ex ia Ga] IIC
[Ex ia Da] IIIC
[Ex ia Ma] I
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210121
ECLASS 12.027210121
ECLASS 11.027210121
ECLASS 10.0.127210121
ECLASS 9.027210121
ECLASS 8.027210121
ECLASS 5.127210121
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.132101514

Details: KFA6-SR2-Ex2.W.IR

Function

This isolated barrier is used for intrinsic safety applications.

The device is used for level control, pump control and other switching applications.

The device transfers digital signals from NAMUR sensors or dry contacts from the hazardous area to the non-hazardous area.

The device is easily configured by the use of DIP switches.

A fault is signalized by LEDs.

Informative Literature: KFA6-SR2-Ex2.W.IR

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - Biological Cleaning of Wastwater and Secondary Sedimentation StageENGPDF566 KB
Application Report - Energy Generation in Wastwater Treatment PlantsENGPDF532 KB
Application Report - Generating Electricity in Coal-Fired Power PlantsENGPDF412 KB
Application Report - Sand Trap and Preliminary Sedimentation StageENGPDF448 KB
Application Report - Screening Systems in Sewage Treatment PlantsENGPDF577 KB
Application Report - Sicherer Brennstofftransport in KohlekraftwerkenENGPDF391 KB
Application Report - Water Inlet in Wastewater Treatment PlantsENGPDF526 KB

Product Documentation: KFA6-SR2-Ex2.W.IR

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF176 KB
Manuals
ManualENGPDF3685 KB

Design / Simulation: KFA6-SR2-Ex2.W.IR

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP2510 KB
CAD Portal / CAD PortalALLLINK---
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZALLEDZ1511 KB

Approvals: KFA6-SR2-Ex2.W.IR

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
South Africa MASCMASC MS/17-0856ALLPDF238 KB
Australia SIMTARSANZEx 11.2009ALLPDF318 KB
Brasil TUV Rheinland BrazilTÜV 13.1164ALLPDF1141 KB
Canada CSACoC 1029981 CALLPDF177 KB
Canada UL cULE106378 cUL (QUZW7)ALLLINK---
China SITIIAS CCC Ex Certificate2020322316001423 (Bintan)ALLPDF2017 KB
DNV MarineTAA00001WXALLPDF114 KB
Europe PTB ATEX Category (1) GDPTB 00 ATEX 2081ALLPDF1544 KB
Korea KOSHA09-AV4BO-0224-1ALLPDF350 KB
PTB IECEx Certificate of ConformityIECEx PTB 11.0031ALLLINK---
USA Canada UL Hazardous Location Certificate of Compliance cULus UL E106378CoC 20160608 - E106378 RepRef 19970520ALLPDF246 KB
USA FMFM 19 US 0207XALLPDF350 KB
USA ULE106378 UL (QUZW)ALLLINK---
Ukraine SERTIS ExSC 21.0646 XALLPDF12351 KB
Control Drawings
Control drawing UL / Control drawing UL   ALLPDF165 KB
Control drawing FM / Control drawing FM   ALLPDF130 KB
Control drawing CSA / Control drawing CSA   ALLPDF159 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0636DALLPDF56 KB

Associated Products: KFA6-SR2-Ex2.W.IR

Matching System Components
Cable trunking is integrated in the mounting profile, Safe spacious separation of safe and hazardous signals, No additional cable guides necessary, Standard length 1.8 m (5.8 ft), simple to customize to application space, With mounting aidspa
Accessories
1-channel, Dry contact input, For line fault detection (LFD)pa
3-pin screw terminal, For KF modules of K-System, Packaging unit: 5 pieces greenpa
3-pin screw terminal, For KF modules of K-System, Packaging unit: 5 pieces bluepa
Coding of K-System terminal blocks, Coding of LB/FB-System front sockets, Packaging unit: 20 x 6 coding pinspa
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.