Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Not available for purchase

This product has been replaced.Go to replacement product KCD2-SR-Ex1.LB
Not available for purchase
Not available for purchase

Switch Amplifier KCD2-SR-Ex1.LB

KCD2-SR-Ex1.LB
  • 1-channel isolated barrier
  • 24 V DC supply (Power Rail)
  • Dry contact or NAMUR inputs
  • Usable as signal splitter (1 input and 2 outputs)
  • Relay contact output
  • Fault relay contact output
  • Line fault detection (LFD)
  • Housing width 12.5 mm
  • Up to SIL 2 acc. to IEC/EN 61508

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KCD2-SR-Ex1.LB

General specifications
Signal typeDigital Input
Functional safety related parameters
Safety Integrity Level (SIL)SIL 2
Supply
ConnectionPower Rail or terminals 9+, 10-
Rated voltage19 ... 30 V DC
Ripple≤ 10 %
Rated current≤ 30 mA
Power dissipation≤ 500 mW
Power consumption≤ 500 mW
Input
Connection sidefield side
Connectionterminals 1+, 2-
Rated valuesacc. to EN 60947-5-6 (NAMUR)
Open circuit voltage/short-circuit currentapprox. 10 V DC / approx. 8 mA
Switching point/switching hysteresis1.2 ... 2.1 mA / approx. 0.2 mA
Line fault detectionbreakage I ≤ 0.1 mA , short-circuit I ≥ 6.5 mA
Pulse/Pause ratiomin. 20 ms / min. 20 ms
Output
Connection sidecontrol side
Connectionoutput I: terminals 5, 6 ; output II: terminals 7, 8
Output Isignal ; relay
Output IIsignal or fault message ; relay
Contact loading253 V AC/2 A/cos φ > 0.7; 126.5 V AC/4 A/cos φ > 0.7; 30 V DC/2 A resistive load
Minimum switch current2 mA / 24 V DC
Energized/De-energized delay≤ 20 ms / ≤ 20 ms
Mechanical life107 switching cycles
Transfer characteristics
Switching frequency≤ 10 Hz
Galvanic isolation
Input/Outputreinforced insulation acc. to EN 50178, rated insulation voltage 300 Veff
Input/power supplyreinforced insulation acc. to EN 50178, rated insulation voltage 300 Veff
Output/power supplyreinforced insulation acc. to EN 50178, rated insulation voltage 300 Veff
Output/Outputreinforced insulation acc. to EN 50178, rated insulation voltage 300 Veff
Indicators/settings
Display elementsLEDs
Control elementsDIP switch
Configurationvia DIP switches
Labelingspace for labeling at the front
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Low voltage
Directive 2014/35/EUEN 61010-1:2010
Conformity
Electromagnetic compatibilityNE 21
Degree of protectionIEC 60529:2001
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP20
Connectionscrew terminals
Massapprox. 100 g
Dimensions12.5 x 119 x 114 mm (0.5 x 4.7 x 4.5 inch) (W x H x D) , housing type A2
Height119 mm
Width12.5 mm
Depth114 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Data for application in connection with hazardous areas
EU-type examination certificateBASEEFA 06 ATEX 0092
MarkingEx-Hexagon II (1)G [Ex ia Ga] IIC , Ex-Hexagon II (1)D [Ex ia Da] IIIC , Ex-Hexagon I (M1) [Ex ia Ma] I
Input[Ex ia Ga] IIC, [Ex ia Da] IIIC, [Ex ia Ma] I
Voltage10.5 V
Current17.1 mA
Power45 mW (linear characteristic)
Supply
Maximum safe voltage253 V AC (Attention! Um is no rated voltage.)
Output I, II
Maximum safe voltage253 V AC (Attention! Um is no rated voltage.)
Contact loading253 V AC/2 A/cos φ > 0.7; 126.5 V AC/4 A/cos φ > 0.7; 30 V DC/2 A resistive load
CertificatePF 06 CERT 0972 X
MarkingEx-Hexagon II 3G Ex nA nC IIC T4 Gc
Output I, II
Contact loading50 V AC/2 A/cos φ > 0.7; 30 V DC/2 A resistive load
Galvanic isolation
Input/Outputsafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Input/power supplysafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-15:2010
International approvals
FM approval
Control drawing116-0419 (cFMus)
UL approval
Control drawing116-0420 (cULus)
IECEx approval
IECEx certificateIECEx BAS 06.0025
IECEx marking[Ex ia Ga] IIC
[Ex ia Da] IIIC
[Ex ia Ma] I
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210121
ECLASS 12.027210121
ECLASS 11.027210121
ECLASS 10.0.127210121
ECLASS 9.027210121
ECLASS 8.027210121
ECLASS 5.127210121
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.132101514

Details: KCD2-SR-Ex1.LB

Function

This isolated barrier is used for intrinsic safety applications.

The device transfers digital signals from NAMUR sensors or dry contacts from the hazardous area to the non-hazardous area.

The proximity sensor or the mechanical contact controls the control side load for a relay contact output. The device output changes the state when the input signal changes the state.

Via switches the mode of operation can be reversed and the line fault detection can be switched off.

During a fault condition, the relay reverts to its de-energized state and the LEDs indicate the fault according to NAMUR NE 44.

If the device is operated via Power Rail, additionally a collective error message is available.

Due to its compact housing design and low heat dissipation, this device is useful for detecting positions, end stops, and switching states in space-critical applications.

Product Documentation: KCD2-SR-Ex1.LB

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF50 KB
Functional Safety ManualENGPDF771 KB
Manuals
ManualENGPDF3685 KB

Design / Simulation: KCD2-SR-Ex1.LB

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP3088 KB
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
EPLAN macro EDZ / EPLAN Makro EDZALLEDZ56 KB

Approvals: KCD2-SR-Ex1.LB

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada FMFM18CA0116XALLPDF2690 KB
Canada UL cULE106378 cUL (QUZW7)ALLLINK---
DNV MarineTAA00001WXALLPDF114 KB
Europe Baseefa ATEX Category (M1) ATEX Category (1) GDBaseefa 06 ATEX 0092ALLPDF2722 KB
Europe Pepperl+Fuchs ATEX Category 3 GPF 06 CERT 0972 XALLPDF205 KB
India PESO (India) CCOEA/P/HQ/KA/104/5968 (P546363)ALLPDF83 KB
Korea KOSHA [Ex ia]17-AV4BO-0190ALLPDF500 KB
Pepperl+Fuchs Functional Safety AssessmentPF 12 CERT 2161ALLPDF64 KB
South Africa MASCMASC MS/17-0859ALLPDF229 KB
USA Canada UL Hazardous Location Certificate of Compliance cULus UL E106378CoC 20170501 - E106378 RepRef 20081022ALLPDF244 KB
USA FMFM19US0117XALLPDF2447 KB
USA ULE106378 UL (QUZW)ALLLINK---
United Arab Emirates SGS Gulf Limited ECASEx23-12-96800/E23-12-099915/NB0002ALLPDF603 KB
exida Functional Safety AssessmentP+F 1109-099-C R026 V1R0ALLPDF464 KB
Control Drawings
Control drawing UL / Control drawing UL   ALLPDF209 KB
Control drawing FM / Control drawing FM   ALLPDF208 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0637DALLPDF84 KB

Associated Products: KCD2-SR-Ex1.LB

Accessory of
128.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Extended temperature range, Switching function: Normally closed (NC), Output type: NAMUR, Installation: flush, Output type: 2-wire, Construction type: VariKont ®, Series: VariKont ®, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0021X, Equipment protection level Gb: IECEx PTB 11.0021X, Equipment protection level Da: IECEx PTB 11.0021X, Equipment protection level Mb: IECEx PTB 11.0021X, Equipment protection level Ga: PTB 00 ATEX 2032 Xfa
128.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Extended temperature range, Switching function: Normally closed (NC), Output type: NAMUR, Installation: flush, Output type: 2-wire, Construction type: VariKont ®, Series: VariKont ®, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0021X, Equipment protection level Gb: IECEx PTB 11.0021X, Equipment protection level Da: IECEx PTB 11.0021X, Equipment protection level Mb: IECEx PTB 11.0021X, Equipment protection level Ga: PTB 00 ATEX 2032 Xfa
Extended temperature range, Switching function: Normally closed (NC), Output type: NAMUR, Installation: non-flush, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0037X, Equipment protection level Gb: IECEx PTB 11.0037X, Equipment protection level Da: IECEx PTB 11.0037X, Equipment protection level Mb: IECEx PTB 11.0037Xfa
136.00  USD

Contact Us

Extended temperature range, Switching function: Normally closed (NC), Output type: NAMUR, Installation: non-flush, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0037X, Equipment protection level Gb: IECEx PTB 11.0037X, Equipment protection level Da: IECEx PTB 11.0037X, Equipment protection level Mb: IECEx PTB 11.0037Xfa
110.00  USD

Contact Us

Extended temperature range, Switching function: Normally closed (NC), Output type: NAMUR, Installation: non-flush, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0037X, Equipment protection level Gb: IECEx PTB 11.0037X, Equipment protection level Da: IECEx PTB 11.0037X, Equipment protection level Dc (tc): IECEx TUR 21.0018Xfa
Extended temperature range, Switching function: Normally closed (NC), Output type: NAMUR, Installation: non-flush, Construction type: VariKont L ®, Series: VariKont L ®, Safety Integrity Level (SIL): SIL 2, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0021X, Equipment protection level Gb: IECEx PTB 11.0021X, Equipment protection level Da: IECEx PTB 11.0021X, Equipment protection level Dc (tc): IECEx TUR 21.0020Xfa
105.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Extended temperature range, Switching function: Normally closed (NC), Output type: NAMUR, Installation: non-flush, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0037X, Equipment protection level Gb: IECEx PTB 11.0037X, Equipment protection level Da: IECEx PTB 11.0037X, Equipment protection level Mb: IECEx PTB 11.0037Xfa
93.00  USD

Contact Us

Extended temperature range, Switching function: Normally closed (NC), Output type: NAMUR, Installation: non-flush, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0037X, Equipment protection level Gb: IECEx PTB 11.0037X, Equipment protection level Da: IECEx PTB 11.0037X, Equipment protection level Dc (tc): IECEx TUR 21.0018Xfa
Extended temperature range, Switching function: Normally closed (NC), Output type: NAMUR, Installation: non-flush, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Type of voltage: DC, Connection type: fixed cable with plug, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP66 / IP67, Threading: M12 x 1, Material: PURfa
Extended temperature range, Switching function: Normally closed (NC), Output type: NAMUR, Installation: non-flush, Output type: 2-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0037X, Equipment protection level Gb: IECEx PTB 11.0037X, Equipment protection level Da: IECEx PTB 11.0037X, Equipment protection level Dc (tc): IECEx TUR 21.0018Xfa
Extended temperature range, Switching function: Normally closed (NC), Output type: NAMUR, Installation: non-flush, Output type: 2-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0037X, Equipment protection level Gb: IECEx PTB 11.0037X, Equipment protection level Da: IECEx PTB 11.0037X, Equipment protection level Dc (tc): IECEx TUR 21.0018Xfa
110.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Extended temperature range, Suitable for 2:1 technology, Switching function: Normally closed (NC), Output type: NAMUR, Installation: flush, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0037X, Equipment protection level Gb: IECEx PTB 11.0037X, Equipment protection level Da: IECEx PTB 11.0037X, Equipment protection level Dc (tc): IECEx TUR 21.0018Xfa
110.00  USD

Contact Us

Extended temperature range, Switching function: Normally closed (NC), Output type: NAMUR, Installation: flush, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0037X, Equipment protection level Gb: IECEx PTB 11.0037X, Equipment protection level Da: IECEx PTB 11.0037X, Equipment protection level Mb: IECEx PTB 11.0037Xfa
110.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Extended temperature range, Switching function: Normally closed (NC), Output type: NAMUR, Installation: flush, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0037X, Equipment protection level Gb: IECEx PTB 11.0037X, Equipment protection level Da: IECEx PTB 11.0037X, Equipment protection level Dc (tc): IECEx TUR 21.0018Xfa
Extended temperature range, Switching function: Normally closed (NC), Output type: NAMUR, Installation: flush, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0037X, Equipment protection level Gb: IECEx PTB 11.0037X, Equipment protection level Da: IECEx PTB 11.0037X, Equipment protection level Dc (tc): IECEx TUR 21.0018Xfa
Extended temperature range, Switching function: Normally closed (NC), Output type: NAMUR, Installation: flush, Output type: 2-wire, Construction type: Rectangular, Series: Rectangular type, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0021X, Equipment protection level Gb: IECEx PTB 11.0021X, Equipment protection level Da: IECEx PTB 11.0021X, Equipment protection level Ga: PTB 00 ATEX 2032 X, Equipment protection level Gb: PTB 00 ATEX 2032 Xfa
Extended temperature range, Switching function: Normally closed (NC), Output type: NAMUR, Installation: flush, Output type: 2-wire, Construction type: Rectangular, Series: Rectangular type, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0021X, Equipment protection level Gb: IECEx PTB 11.0021X, Equipment protection level Da: IECEx PTB 11.0021X, Equipment protection level Mb: IECEx PTB 11.0021X, Equipment protection level Ga: PTB 00 ATEX 2032 Xfa
113.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Extended temperature range, Switching function: Normally closed (NC), Output type: NAMUR, Installation: flush, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0037X, Equipment protection level Gb: IECEx PTB 11.0037X, Equipment protection level Da: IECEx PTB 11.0037X, Equipment protection level Mb: IECEx PTB 11.0037X, Equipment protection level Ga: PTB 00 ATEX 2048 Xfa
109.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Extended temperature range, Suitable for 2:1 technology, Switching function: Normally closed (NC), Output type: NAMUR, Installation: flush, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0037X, Equipment protection level Gb: IECEx PTB 11.0037X, Equipment protection level Da: IECEx PTB 11.0037X, Equipment protection level Mb: IECEx PTB 11.0037Xfa
Extended temperature range, Switching function: Normally closed (NC), Output type: NAMUR, Installation: flush, Output type: 2-wire, Construction type: Rectangular, Series: Rectangular type, Safety Integrity Level (SIL): SIL 2, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0021X, Equipment protection level Gb: IECEx PTB 11.0021X, Equipment protection level Da: IECEx PTB 11.0021X, Equipment protection level Mb: IECEx PTB 11.0021X, Equipment protection level Ga: PTB 00 ATEX 2032 Xfa
Extended temperature range, Switching function: Normally closed (NC), Output type: NAMUR, Installation: flush, Output type: 2-wire, Construction type: Rectangular, Series: Rectangular type, Safety Integrity Level (SIL): SIL 2, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0021X, Equipment protection level Gb: IECEx PTB 11.0021X, Equipment protection level Da: IECEx PTB 11.0021X, Equipment protection level Mb: IECEx PTB 11.0021X, Equipment protection level Ga: PTB 00 ATEX 2032 Xfa
Extended temperature range, Suitable for 2:1 technology, Switching function: Normally closed (NC), Output type: NAMUR, Installation: flush, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0037X, Equipment protection level Gb: IECEx PTB 11.0037X, Equipment protection level Da: IECEx PTB 11.0037X, Equipment protection level Dc (tc): IECEx TUR 21.0018Xfa
121.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Extended temperature range, Switching function: Normally closed (NC), Output type: NAMUR, Installation: quasi flush, Output type: 2-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0037X, Equipment protection level Gb: IECEx PTB 11.0037X, Equipment protection level Da: IECEx PTB 11.0037X, Equipment protection level Dc (tc): IECEx TUR 21.0018Xfa
Extended temperature range, Switching function: Normally closed (NC), Output type: NAMUR, Installation: flush, Output type: 2-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0037X, Equipment protection level Gb: IECEx PTB 11.0037X, Equipment protection level Da: IECEx PTB 11.0037X, Equipment protection level Dc (tc): IECEx TUR 21.0018Xfa
Extended temperature range, Switching function: Normally closed (NC), Output type: NAMUR, Installation: flush, Output type: 2-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0037X, Equipment protection level Gb: IECEx PTB 11.0037X, Equipment protection level Da: IECEx PTB 11.0037X, Equipment protection level Mb: IECEx PTB 11.0037X, Equipment protection level Ga: PTB 00 ATEX 2048 Xfa
100.00  USD

Contact Us

Extended temperature range, Suitable for 2:1 technology, Switching function: Normally closed (NC), Output type: NAMUR, Installation: flush, Output type: 2-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0037X, Equipment protection level Gb: IECEx PTB 11.0037X, Equipment protection level Da: IECEx PTB 11.0037X, Equipment protection level Mb: IECEx PTB 11.0037Xfa
Extended temperature range, Suitable for 2:1 technology, Switching function: Normally closed (NC), Output type: NAMUR, Installation: flush, Output type: 2-wire, Construction type: Cylindrical, flat, Series: Cylindrical type, Type of voltage: DC, Equipment protection level Gb: IECEx PTB 11.0037X, Equipment protection level Da: IECEx PTB 11.0037X, Equipment protection level Mb: IECEx PTB 11.0037X, Equipment protection level Gb: PTB 00 ATEX 2048 X, Equipment protection level Da: PTB 00 ATEX 2048 Xfa
Extended temperature range, Suitable for 2:1 technology, Switching function: Normally closed (NC), Output type: NAMUR, Installation: flush, Output type: 2-wire, Construction type: Cylindrical, flat, Series: Cylindrical type, Type of voltage: DC, Equipment protection level Gb: IECEx PTB 11.0037X, Equipment protection level Da: IECEx PTB 11.0037X, Equipment protection level Mb: IECEx PTB 11.0037X, Equipment protection level Gb: PTB 00 ATEX 2048 X, Equipment protection level Da: PTB 00 ATEX 2048 Xfa
Extended temperature range, Switching function: Normally closed (NC), Output type: NAMUR, Installation: non-flush, Output type: 2-wire, Construction type: Rectangular, Series: VariKont ®, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0021X, Equipment protection level Gb: IECEx PTB 11.0021X, Equipment protection level Da: IECEx PTB 11.0021X, Equipment protection level Ga: PTB 00 ATEX 2032 X, Equipment protection level Gb: PTB 00 ATEX 2032 Xfa
118.00  USD

Contact Us

Extended temperature range, Switching function: Normally closed (NC), Output type: NAMUR, Installation: non-flush, Output type: 2-wire, Construction type: Rectangular, Series: VariKont ®, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0021X, Equipment protection level Gb: IECEx PTB 11.0021X, Equipment protection level Da: IECEx PTB 11.0021X, Equipment protection level Mb: IECEx PTB 11.0021X, Equipment protection level Ga: PTB 00 ATEX 2032 Xfa
Extended temperature range, Switching function: Normally closed (NC), Output type: NAMUR, Installation: non-flush, Output type: 2-wire, Construction type: VariKont ®, Series: VariKont ®, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0021X, Equipment protection level Gb: IECEx PTB 11.0021X, Equipment protection level Da: IECEx PTB 11.0021X, Equipment protection level Mb: IECEx PTB 11.0021X, Equipment protection level Ga: PTB 00 ATEX 2032 Xfa
134.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Extended temperature range, Switching function: Normally closed (NC), Output type: NAMUR, Installation: flush, Output type: 2-wire, Construction type: VariKont ®, Series: VariKont ®, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0021X, Equipment protection level Gb: IECEx PTB 11.0021X, Equipment protection level Da: IECEx PTB 11.0021X, Equipment protection level Ga: PTB 00 ATEX 2032 X, Equipment protection level Gb: PTB 00 ATEX 2032 Xfa
298.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Extended temperature range, Switching function: Normally closed (NC), Output type: NAMUR, Installation: non-flush, Output type: 2-wire, Construction type: Rectangular, Series: Rectangular type, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0021X, Equipment protection level Gb: IECEx PTB 11.0021X, Equipment protection level Da: IECEx PTB 11.0021X, Equipment protection level Ga: PTB 00 ATEX 2032 X, Equipment protection level Gb: PTB 00 ATEX 2032 Xfa
110.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Extended temperature range, Suitable for 2:1 technology, Switching function: Normally closed (NC), Output type: NAMUR, Installation: flush, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0037X, Equipment protection level Gb: IECEx PTB 11.0037X, Equipment protection level Da: IECEx PTB 11.0037X, Equipment protection level Mb: IECEx PTB 11.0037Xfa
Extended temperature range, Suitable for 2:1 technology, Switching function: Normally closed (NC), Output type: NAMUR, Installation: flush, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0037X, Equipment protection level Gb: IECEx PTB 11.0037X, Equipment protection level Da: IECEx PTB 11.0037X, Equipment protection level Dc (tc): IECEx TUR 21.0018Xfa
114.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Extended temperature range, Switching function: Normally closed (NC), Output type: NAMUR, Installation: flush, Construction type: VariKont L ®, Series: VariKont L ®, Safety Integrity Level (SIL): SIL 2, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0021X, Equipment protection level Gb: IECEx PTB 11.0021X, Equipment protection level Da: IECEx PTB 11.0021X, Equipment protection level Dc (tc): IECEx TUR 21.0020Xfa
99.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Extended temperature range, Suitable for 2:1 technology, Switching function: Normally closed (NC), Output type: NAMUR, Installation: flush, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0037X, Equipment protection level Gb: IECEx PTB 11.0037X, Equipment protection level Da: IECEx PTB 11.0037X, Equipment protection level Mb: IECEx PTB 11.0037Xfa
Extended temperature range, Switching function: Normally closed (NC), Output type: NAMUR, Installation: quasi flush, Output type: 2-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0037X, Equipment protection level Gb: IECEx PTB 11.0037X, Equipment protection level Da: IECEx PTB 11.0037X, Equipment protection level Dc: IECEx TUR 21.0018Xfa
100.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Extended temperature range, Suitable for 2:1 technology, Switching function: Normally closed (NC), Output type: NAMUR, Installation: flush, Output type: 2-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0037X, Equipment protection level Gb: IECEx PTB 11.0037X, Equipment protection level Da: IECEx PTB 11.0037X, Equipment protection level Mb: IECEx PTB 11.0037Xfa
Matching System Components

308.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 2 m (6 foot), simple to customize to application space, Eliminates daisy-chainspa
160.00  USD

Contact Us

Interface for Power Rail, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indicationpa
35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 1.6 m (5 foot), simple to customize to application space, Eliminates daisy-chainspa
151.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 0.8 m (2.6 ft), simple to customize to application space, Eliminates daisy-chainspa
Cable trunking is integrated in the mounting profile, Safe spacious separation of safe and hazardous signals, No additional cable guides necessary, Standard length 1.8 m (5.8 ft), simple to customize to application space, With mounting aidspa
Cable trunking with integrated Power Rail UPR-03, Safe spacious separation of safe and hazardous signals, No additional cable guides necessary, Provides DC supply voltage to all equipped K-System modules, Standard length 1.8 m (5.8 ft), simple to customize to application space, With end caps UPR-E, cover and mounting aidspa
Accessories
1-channel, Dry contact input, For line fault detection (LFD)pa
2-pin screw terminal, For KC modules of K-System, Packaging unit: 5 pieces greenpa
2-pin screw terminal, For KC modules of K-System, Packaging unit: 5 pieces bluepa
Coding of K-System terminal blocks, Coding of LB/FB-System front sockets, Packaging unit: 20 x 6 coding pinspa
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.