Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Switch Amplifier, Timer Relay KFA6-DU-Ex1.D

KFA6-DU-Ex1.D
  • 1-channel isolated barrier
  • 230 V AC supply
  • Dry contact or NAMUR inputs
  • Relay contact and transistor output
  • Adjustable output timer functions from 10 ms ... 60 min
  • Input frequency up to 80 Hz; pulse divider up to 1 kHz
  • Reset function
  • Configurable by keypad
  • Line fault detection (LFD)

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KFA6-DU-Ex1.D

General specifications
Signal typeDigital Input
Supply
Connectionterminals 23, 24
Rated voltage230 V AC ± 10 %
Rated current15 mA
Power consumption4 VA
Input
Connection sidefield side
ConnectionInput I: terminals 1+, 3- ; input II: terminals 13+, 14-
Input Iacc. to EN 60947-5-6 (NAMUR), see manual for electrical data
Open circuit voltage/short-circuit current8.2 V / 10 mA
Switching point/switching hysteresis1.2 ... 2.1 mA / approx. 0.2 mA
Pulse durationmin. 75 µs / 1 ms see instruction manuals; the maximum input frequency has to be observed.
Input frequency0 ... 80 Hz , pulse divider 0 ... 1 kHz
Line fault detectionbreakage I ≤ 0.15 mA; short-circuit I > 6.5 mA
Input IIreset
Active/PassiveI > 3 mA / I < 1.5 mA
Open circuit voltage/short-circuit current12 V / 3.5 mA
Pulse durationmin. 10 ms
Output
Connection sidecontrol side
Connectionoutput I: terminals 10, 11, 12 ; output II: terminals 19+, 20-
Output Isignal , Relay output
Contact loading253 V AC/ 2 A / cos φ ≥ 0.7 ; 40 V DC/ 2 A
Mechanical life5 x 107 switching cycles
Energized/De-energized delayapprox. 20 ms / approx. 20 ms
Output IIsignal , electronic unit, isolated
Contact loading40 V / 50 mA
Energized/De-energized delayafter rising input flank 3 ms ; after falling input flank 2 ms
Signal level1-signal: (L+) -2.5 V (50 mA, short-circuit/overload proof)
0-signal: blocked output (off-state current ≤ 10 µA)
Transfer characteristics
Input I
Resolution< 0.1 % of the set value, min. 10 ms
Accuracy2 ms
Influence of ambient temperature0.003 %/K (50 ppm)
Galvanic isolation
Input I/other circuitsreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Output I/power supply and resetreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Output I, II against eachotherreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Output II/power supplyreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Output II/resetbasic insulation according to IEC/EN 61010-1, rated insulation voltage 50 Veff
Reset/power supplyreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Indicators/settings
Display elementsLEDs , display
Control elementsControl panel
Configurationvia operating buttons
Labelingspace for labeling at the front
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Low voltage
Directive 2014/35/EUEN 61010-1:2010
Conformity
Electromagnetic compatibilityNE 21:2006
Degree of protectionIEC 60529:2001
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP20
Connectionscrew terminals
Massapprox. 300 g
Dimensions40 x 119 x 115 mm (1.6 x 4.7 x 4.5 inch) (W x H x D) , housing type C2
Height119 mm
Width40 mm
Depth115 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Data for application in connection with hazardous areas
EU-type examination certificateTÜV 99 ATEX 1408
MarkingEx-Hexagon II (1)G [Ex ia Ga] IIC
Ex-Hexagon II (1)D [Ex ia Da] IIIC
Ex-Hexagon I (M1) [Ex ia Ma] I
Supply
Maximum safe voltage253 V AC (Attention! The rated voltage can be lower.)
Input Iterminals 1+, 3-: Ex ia
Voltage Uo10.1 V
Current Io13.5 mA
Power Po34 mW (linear characteristic)
Input IIterminals 13+, 14- non-intrinsically safe
Maximum safe voltage Um40 V (Attention! The rated voltage can be lower.)
Output Iterminals 10, 11, 12 non-intrinsically safe
Contact loading253 V AC/2 A/cos φ > 0.7; 40 V DC/2 A resistive load
Maximum safe voltage253 V (Attention! The rated voltage can be lower.)
Output IIterminals 19+, 20- non-intrinsically safe
Maximum safe voltage40 V (Attention! The rated voltage can be lower.)
CertificateTÜV 02 ATEX 1885 X
MarkingEx-Hexagon II 3G Ex nA nC IIC T4 Gc
Output I
Contact loading50 V AC/2 A/cos φ > 0.7; 40 V DC/2 A resistive load
Galvanic isolation
Input I/other circuitssafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-15:2010
International approvals
FM approval
Control drawing16-538FM-12
UL approvalE223772
IECEx approval
IECEx certificateIECEx TUN 03.0000
IECEx marking[Ex ia Ga] IIC , [Ex ia Da] IIIC , [Ex ia Ma] I
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210121
ECLASS 12.027210121
ECLASS 11.027210121
ECLASS 10.0.127210121
ECLASS 9.027210121
ECLASS 8.027210121
ECLASS 5.127210121
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.132101514

Details: KFA6-DU-Ex1.D

Function

This isolated barrier is used for intrinsic safety applications. It is a highly configurable timer that accepts a digital signal (NAMUR sensor/mechanical contact) from a hazardous area and is commonly used in applications requiring on-delay, off-delay, one-shot, or pulse lengthening.

The output relay switch duration is easily adjusted, and a pulse divider function allows step-down ratios from 1:1 to 9999:1.

A reset can be activated via dry contact switch and used to terminate a particular time function. The unit is easily programmed by the use of a keypad located on the front of the unit. Line fault detection of the field circuit is indicated by a red LED.

For additional information, refer to the manual and www.pepperl-fuchs.com.

Informative Literature: KFA6-DU-Ex1.D

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - Biological Cleaning of Wastwater and Secondary Sedimentation StageENGPDF566 KB
Application Report - Energy Generation in Wastwater Treatment PlantsENGPDF532 KB
Application Report - Generating Electricity in Coal-Fired Power PlantsENGPDF412 KB
Application Report - Sand Trap and Preliminary Sedimentation StageENGPDF448 KB
Application Report - Screening Systems in Sewage Treatment PlantsENGPDF577 KB
Application Report - Sicherer Brennstofftransport in KohlekraftwerkenENGPDF391 KB
Application Report - Water Inlet in Wastewater Treatment PlantsENGPDF526 KB

Product Documentation: KFA6-DU-Ex1.D

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Operator card KF**-DU-**1.D / Bedienkarte KF**-DU-**1.DALLPDF1417 KB
Safety and Security Documentation
Instruction manualENGPDF174 KB
Manuals
Manual KF**-DU-EX1.DENGPDF1379 KB
ManualENGPDF3685 KB

Design / Simulation: KFA6-DU-Ex1.D

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP870 KB
CAD Portal / CAD PortalALLLINK---
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
EPLAN macro EDZ / EPLAN Makro EDZALLEDZ72 KB

Approvals: KFA6-DU-Ex1.D

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Australia Test SafeANZEx 17.3006XALLPDF6788 KB
Brasil TUV Rheinland BrazilTÜV 13.1144ALLPDF1254 KB
Canada FMFM22CA0016XALLPDF364 KB
China SITIIAS CCC Ex Certificate2020322316001444 (Singapore)ALLPDF1311 KB
Europe TUV Nord ATEX Category (1) D ATEX Category (M1) ATEX Category (1) GTÜV 99 ATEX 1408ALLPDF540 KB
Europe TUV Nord ATEX Category 3 GTÜV 02 ATEX 1885XALLPDF1101 KB
USA Canada UL cULus Hazardous Location UL E223772 ULCoC 20200622 - E223772 RepRef 20071210ALLPDF82 KB
USA FMCoC 3009603ALLPDF40 KB
Ukraine SERTIS ExSC 21.0646 XALLPDF12351 KB
United Kingdom CML UK-Type Examination Certificate UKEX Category (1) D UKEX Category (1) G UKEX Category (M1)CML 22UKEX2509ALLPDF154 KB
Worldwide TUV Nord IECEx Certificate of ConformityIECEx TUN 03.0000ALLLINK---
Control Drawings
Control drawing FM / Control drawing FM   ALLPDF156 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0041EALLPDF111 KB
UKCA-Declaration of conformity / UKCA-KonformitätserklärungDOC-7077ALLPDF102 KB

Associated Products: KFA6-DU-Ex1.D

Matching System Components
Cable trunking is integrated in the mounting profile, Safe spacious separation of safe and hazardous signals, No additional cable guides necessary, Standard length 1.8 m (5.8 ft), simple to customize to application space, With mounting aidspa
Accessories
1-channel, Dry contact input, For line fault detection (LFD)pa
3-pin screw terminal, For KF modules of K-System, Packaging unit: 5 pieces greenpa
3-pin screw terminal, For KF modules of K-System, Packaging unit: 5 pieces bluepa
Coding of K-System terminal blocks, Coding of LB/FB-System front sockets, Packaging unit: 20 x 6 coding pinspa
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.