Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Slit diaphragm can be affixed for detecting very small parts |
General specifications | ||
---|---|---|
Slot width | 1.5 mm | |
Object size | min. 1.5 mm | |
Ambient conditions | ||
Ambient temperature | -40 ... 75 °C (-40 ... 167 °F) | |
Storage temperature | < 35 °C | |
Installation temperature | 10 ... 35 °C (50 ... 95 °F) | |
Environmental resistance | UV radiation Humidity Salt spray (240 h / 5%) fungus-resistant |
|
Chemical resistance | Oils Grease Fuels Aliphatic solvents Weak acids |
|
Mechanical specifications | ||
Material thickness | 0.07 ... 0.1 mm | |
Material | molded PVC film | |
Mass | approx. 0.8 g | |
Dimensions | 20 mm x 10 mm | |
Width | 10 mm | |
Length | 20 mm | |
Mounting | self-adhesive | |
Adhesive | Acrylate-based adhesive , transparent | |
Suitable series | ||
Series | R100 R101 |
System | Classcode |
---|---|
ECLASS 13.0 | 27273602 |
ECLASS 12.0 | 27273602 |
ECLASS 11.0 | 27273602 |
ECLASS 10.0.1 | 27273602 |
ECLASS 9.0 | 27273602 |
ECLASS 8.0 | 27270990 |
ECLASS 5.1 | 27279290 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 39121528 |
Literature | Language | File Type | File Size |
---|---|---|---|
R101 Series - An Innovative Family of Small Photoelectric Sensors (USA-English) | USA | 322 KB |